TLV705185
(ACTIVE) 200-mA, Low IQ, Low-Noise, Low-Dropout Regulator in Ultra-Small 0.8-mm x 0.8-mm WCSP

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Device Uses

  • Wireless Handsets
  • Smart Phones, PDAs
  • MP3 Players
  • Zigbee™ Networks
  • Bluetooth® Devices
  • Other Li-Ion Operated Hand-Held Products
  • WLAN and Other PC Add-On Cards

Bluetooth is a registered trademark of Bluetooth SIG, Inc.
Zigbee is a trademark of ZigBee Alliance.
All other trademarks are the property of their respective owners.


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Contact Distributor TLV705185YFPR ACTIVE -40 to 125 0.20 | 1ku DSBGA (YFP) | 4 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TLV705185YFPT ACTIVE -40 to 125 0.23 | 1ku DSBGA (YFP) | 4 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Models (1)

Title Category Type Size (KB) Date Views
TLV705185 PSpice Transient Model PSpice Model ZIP 32 KB 30 May 2012 185 views

Design Kits & Evaluation Modules (1)

Name Part# Type
Evaluation Module for TLV70533 Low IQ, Low-Noise Low-Dropout Regulator TLV70533EVM-596 Evaluation Modules & Boards

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. In-Person   15 Mar 2014  -  22 Mar 2014  
In-depth PFC Design Workshop In-Person   12 Nov 2013  -  14 Nov 2013  
Digital Power Multi-Day Workshop In-Person   05 Nov 2013  -  07 Nov 2013  
Optimizing Efficiency of Switching Mode Chargers Recorded Content   On Demand  
Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches Recorded Content   On Demand  


See More Training & Events
Click Here