Datasheet
- 200-mA, Low-Iq, Low-Noise, Low-Dropout Regulator for Portable Devices (Rev. C)
(PDF , 1336 KB) 09 Nov 2012 - View All Technical Documents
Device Uses
- Wireless Handsets, Smart Phones, and PDAs
- MP3 Players and Other Handheld Devices
- WLAN and Other PC Add-On Cards
(1) See Package Option Addendum at end of this document for complete list of available voltage options.
(2) See Input and Output Capacitor Requirements in the Application Information section for more details.
All trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | TLV70718DQNR | ACTIVE | -40 to 85 | 0.22 | 1ku | X2SON (DQN) | 4 | View | 3000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TLV70718DQNT | ACTIVE | -40 to 85 | 0.25 | 1ku | X2SON (DQN) | 4 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1336 | 09 Nov 2012 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV70718 PSpice Transient Model (Rev. B) | PSpice Model | ZIP | 33 KB | 26 Sep 2012 | 182 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV70728EVM-612 Evaluation Module for 200mA, Low IQ, Low-Dropout Regulator | TLV70728EVM-612 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 