TLV710-Q1

ACTIVE

Automotive 200-mA, high-PSRR, dual-channel low-dropout voltage regulator with enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 2.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.8, 3.3 Noise (µVrms) 48 Iq (typ) (mA) 0.36 Thermal resistance θJA (°C/W) 191 Rating Automotive Load capacitance (min) (µF) 0.1 Regulated outputs (#) 2 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 140 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 2.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.8, 3.3 Noise (µVrms) 48 Iq (typ) (mA) 0.36 Thermal resistance θJA (°C/W) 191 Rating Automotive Load capacitance (min) (µF) 0.1 Regulated outputs (#) 2 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 50 Dropout voltage (Vdo) (typ) (mV) 140 Operating temperature range (°C) -40 to 125
WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient
      Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Very Low Dropout:
    • 150 mV at IOUT = 200 mA and VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA and VOUT = 2.8 V
    • 40 mV at IOUT = 50 mA and VOUT = 2.8 V
  • 2% Accuracy Over Temperature
  • Low IQ of 35 μA per Regulator
  • Multiple Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 70 dB at 1kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Overcurrent and Thermal Protection
  • Dedicated VREF for Each Output Minimizes Crosstalk
  • Available in 1.5mm × 1.5mm SON-6 Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient
      Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Very Low Dropout:
    • 150 mV at IOUT = 200 mA and VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA and VOUT = 2.8 V
    • 40 mV at IOUT = 50 mA and VOUT = 2.8 V
  • 2% Accuracy Over Temperature
  • Low IQ of 35 μA per Regulator
  • Multiple Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 70 dB at 1kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Overcurrent and Thermal Protection
  • Dedicated VREF for Each Output Minimizes Crosstalk
  • Available in 1.5mm × 1.5mm SON-6 Package

The TLV7103318-Q1 and TLV7101828-Q1 family of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV7103318-Q1 and TLV7101828-Q1 family are available in a 1,5-mm × 1,5-mm SON-6 package, and are ideal for handheld applications.

The TLV7103318-Q1 and TLV7101828-Q1 family of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV7103318-Q1 and TLV7101828-Q1 family are available in a 1,5-mm × 1,5-mm SON-6 package, and are ideal for handheld applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TLV7103318-Q1 Dual, 200mA, Low-IQ Low-Dropout Regulator for Portable Devices datasheet (Rev. A) 26 Mar 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP87644Q1EVM — LP87644-Q1 evaluation module for four-output buck converter

The LP87644Q1EVM board can be used to test, demo, debug and configure one or more LP8764-Q1 power managements ICs for automotive and industrial applications. The device on board is LP876441E4RQKRQ1 which has 1+1+1+1-phase configuration for 4 different output voltage rails. The boards can be (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins Download
WSON (DSE) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos