Datasheet
- Dual, 200mA, Low-Iq, Low-Dropout Regulator for Portable Devices (Rev. A)
(PDF , 1904 KB) 13 Sep 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TLV7111333DDSER | ACTIVE | -40 to 125 | 0.32 | 1ku | WSON (DSE) | 6 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | TLV7111333DDSET | ACTIVE | -40 to 125 | 0.37 | 1ku | WSON (DSE) | 6 | View | 250 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1904 | 13 Sep 2010 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV7111333 PSpice Transient Model | PSpice Model | ZIP | 23 KB | 22 Jun 2012 | 188 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for Dual, 200mA Output, Low Noise, High PSRR, Low-Dropout Regulator | TLV7101828EVM-595 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 