Datasheet
- Dual, 200mA, Low-Iq, Low-Dropout Regulator for Portable Devices (Rev. A)
(PDF , 1904 KB) 13 Sep 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | TLV7111930DSER | ACTIVE | -40 to 125 | 0.32 | 1ku | WSON (DSE) | 6 | View | 3000 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | TLV7111930DSET | ACTIVE | -40 to 125 | 0.37 | 1ku | WSON (DSE) | 6 | View | 250 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1904 | 13 Sep 2010 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV7111930 PSpice Transient Model | PSpice Model | ZIP | 21 KB | 21 Mar 2013 | 44 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| Evaluation Module for Dual, 200mA Output, Low Noise, High PSRR, Low-Dropout Regulator | TLV7101828EVM-595 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| In-depth PFC Design Workshop sponsored by Biricha Digital Power Ltd. | In-Person | 30 Apr 2013 - 02 May 2013 |
| Power Fundamentals: Linear Regulator Fundamentals - NPN | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Current/Emulated Current Mode Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - COT Buck Regulators | Recorded Content | On Demand |
| Power Fundamentals: Buck Regulator Architectures - Hysteretic Buck Regulators | Recorded Content | On Demand |
See More Training & Events

Cart 