150-mA, Low-Dropout Regulator with Foldback Current Limit for Portable Devices - TLV71333P

TLV71333P (ACTIVE)

150-mA, Low-Dropout Regulator with Foldback Current Limit for Portable Devices

Description

The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713 series is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.

The TLV713 also provides inrush current control during device power-up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pull-down circuit to quickly discharge output loads.

Features

  • Stable Operation With or Without Capacitors
  • Foldback Overcurrent Protection
  • Package: SOT23-5 and X2SON
  • Very Low Dropout: 230 mV at 150 mA
  • Accuracy: 1%
  • Low IQ: 50 µA
  • Input Voltage Range: 1.4 V to 5.5 V
  • Available in Fixed-Output Voltages:
    1.0 V to 3.3 V
  • High PSRR: 65 dB at 1 kHz

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Additional Features
Rating
Operating Temperature Range (C)
Pin/Package
Approx. Price (US$)
TLV71333P TLV71310P TLV71311P TLV71312P TLV71315P TLV713185P TLV71318P TLV71320 TLV71325P TLV713285P TLV71328P TLV71330P
0.15     0.15     0.15     0.15     0.15     0.15     0.15     0.15     0.15     0.15     0.15     0.15    
Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output     Fixed Output    
1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4     1.4    
5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5     5.5    
3.3     1     1.1     1.2     1.5     1.85     1.8     2     2.5     2.85     2.8     3    
3.3     1     1.1     1.2     1.5     1.85     1.8     2     2.5     2.85     2.8     3    
3.3     1     1.1     1.2     1.5     1.85     1.8     2     2.5     2.85     2.8     3    
0.05     0.05     0.05     0.05     0.05     0.05     0.05     0.05     0.05     0.05     0.05     0.05    
230     230     230     230     230     230     230     230     230     230     230     230    
1.5     1.5     1.5     1.5     1.5     1.5     1.5     1.5     1.5     1.5     1.5     1.5    
55     55     55     55     55     55     55     55     55     55     55     55    
18     18     18     18     18     18     18     18     18     18     18     18    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Cap Free
Ceramic    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Foldback Overcurrent Protection
Overcurrent Protection
Thermal Shutdown
Enable    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
4X2SON
5SOT-23    
4X2SON
5SOT-23    
5SOT-23     4X2SON
5SOT-23    
4X2SON
5SOT-23    
4X2SON
5SOT-23    
4X2SON
5SOT-23    
4X2SON     4X2SON
5SOT-23    
4X2SON
5SOT-23    
4X2SON
5SOT-23    
4X2SON
5SOT-23    
0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku     0.13 | 1ku    

Featured tools and software

Companion parts

Part # Name Product Family Comments
TLV7163318P   Dual Channel, Capless, 150mA, LDO in 1.2mm x 1.2mm SON Package   LINEAR REGULATOR (LDO) - MULTI-CHANNEL LDO    
Click Here