Datasheet
Device Uses
- Wireless Handsets, Smart Phones, PDAs
- MP3 Players
- Other Hand-Held Products
(1)See the Package Option Addendum at the end of this document for a complete list of available voltage options.
(2) See the Input and Output Capacitor Requirements section in the Application Information for more details.
All trademarks are the property of their respective owners.
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Contact Distributor | TLV71730PDQNR | ACTIVE | -40 to 85 | 0.19 | 1ku | X2SON (DQN) | 4 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TLV71730PDQNT | ACTIVE | -40 to 85 | 0.22 | 1ku | X2SON (DQN) | 4 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 982 | 17 Apr 2012 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TLV71730 PSpice Transient Model | PSpice Model | ZIP | 33 KB | 16 Jan 2012 | 218 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TLV71733PEVM-072 Evaluation Module for Single Output, Low Noise, Low-Dropout Regulator | TLV71733PEVM-072 | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
| Single Cell Gauging 101 - Part 2: Classic Fuel Gauging Approaches | Recorded Content | On Demand |
See More Training & Events

Cart 