TLV742P (ACTIVE)

200mA Small-Size Low-Dropout (LDO) Linear Voltage Regulator

200mA Small-Size Low-Dropout (LDO) Linear Voltage Regulator - TLV742P
 

Description

The TLV742P series of low-dropout linear voltage regulators (LDOs) are optimized to providing excellent performance by supporting a wide output voltage range. The LDOs can directly regulate a single cell Li-ion battery input-to-output voltage as low as 0.85 V.  If used to post-regulate a DC-DC converter output, the high PSRR of 55 dB at 1 MHz suppresses ripple to provide a stable low-noise, well-regulated VOUT.

The TLV742P has an active output discharge feature that helps ensure the output is kept low while the system is disabled, in standby mode, or in sleep mode.  Additionally, overcurrent protection is present to protect the device in the event of an output short along with thermal shutdown to prevent overheating.

The TLV742P series of voltage regulators are available in a 1 mm × 1 mm X2SON package to minimize PCB area.

Features

  • Input Voltage Range From 2 V to 5.5 V
  • Fixed-Output Voltage Combinations Possible From 0.85 V to 5 V in 50-mV Steps(1)
  • 0.5% Typical Accuracy
  • High PSRR:
    • 55 dB at 1 MHz
  • IQ When Enabled: 25 µA
  • IQ When Disabled: 1 µA
  • Active Output Discharge
  • Thermal Shutdown and Overcurrent Protection
  • Package:
    • 1-mm × 1-mm DQN (X2SON)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Single Channel LDO

 
Iout (Max) (A)
Output Options
Vin (Min) (V)
Vin (Max) (V)
Fixed Output Options (V)
Vout (Min) (V)
Vout (Max) (V)
Iq (Typ) (mA)
Vdo (Typ) (mV)
Accuracy (%)
Noise (uVrms)
PSRR @ 100KHz (dB)
Output Capacitor Type
Rating
Operating Temperature Range (C)
Pin/Package
TLV742P TLV741P TLV743P
0.2    0.15    0.3   
Fixed Output    Fixed Output    Fixed Output   
2    1.4    1.4   
5.5    5.5    5.5   
1.1
1.2
1.5
1.8
2.7
2.8
2.9
3.3   
1
1.1
1.2
1.5
1.8
2.5
2.8
2.85
3
3.3   
1
1.1
1.2
1.5
1.8
2.5
2.8
2.85
3
3.3   
0.85    1    1   
5    3.3    3.3   
0.025    0.05    0.034   
250    230    122   
1.5    1.5    1.4   
45    73    120   
40    17    28   
  Ceramic    Ceramic   
Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125   
4X2SON    5SOT-23    4X2SON
5SOT-23