TLV8801 500 nA Nanopower Operational Amplifier for Cost-Optimized Systems | TI.com

TLV8801 (ACTIVE)

500 nA Nanopower Operational Amplifier for Cost-Optimized Systems

500 nA Nanopower Operational Amplifier for Cost-Optimized Systems - TLV8801
 

Description

The TLV8801 (single) and TLV8802 (dual) family of ultra-low-power operational amplifiers are ideal for cost-optimized sensing applications in wireless and low power wired equipment. The TLV880x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and motion detecting security systems (like PIR motion sensing) where operational battery-life is critical. They also have a carefully designed CMOS input stage enabling very low, femto-amp bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like transimpedance amplifier (TIA) configurations with megaohm feedback resistors, and high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones, WiFi, radio transmitters and tag readers.

The TLV8801 (single) and TLV8802 (dual) channel versions are available in industry standard 5-pin SOT-23 and 8-pin VSSOP packages respectively.

Features

  • For Cost-Optimized Systems
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 4.5 mV (max)
  • Good TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 6 kHz
  • Unity-Gain Stable
  • Low Input Bias Current : 0.1pA
  • Wide Supply Range: 1.7 V to 5.5 V
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

View more

Parametrics Compare all products in Ultra-Low-Power Op Amps (Iq<=10µA)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Iq per channel (Max) (mA)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Package Group
Features
Package Size: mm2:W x L (PKG)
Vn at 1kHz (Typ) (nV/rtHz)
Output Current (Typ) (mA)
Architecture
CMRR (Typ) (dB)
TLV8801 LPV801 LPV802 TLV8544 TLV8802 TLV8811 TLV8812
1     1     2     4     2     1     2    
1.7     1.6     1.6     1.7     1.7     1.7     1.7    
5.5     5.5     5.5     3.6     5.5     5.5     5.5    
0.0007     0.00054     0.000415     0.00064     0.00065     0.00075     0.0007    
0.00045     0.00045     0.00032     0.0005     0.00032     0.00045     0.000425    
4.5     3.5     3.5     3.1     4.5     0.55     0.5    
1     1.5     1.5     0.8     1     1     1    
0.006     0.008     0.008     0.008     0.006     0.006     0.006    
0.0015     0.0018     0.0018     0.0035     0.0015     0.0015     0.0015    
In to V-
Out    
In to V-
Out    
In to V-
Out    
In
Out    
In to V-
Out    
In to V-
Out    
In to V-
Out    
Catalog     Catalog     Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125     -40 to 125    
SOT-23 | 5     SOT-23 | 5     VSSOP | 8     SOIC | 14
TSSOP | 14    
VSSOP | 8     SOT-23 | 5     VSSOP | 8    
Cost Optimized
EMI Hardened    
EMI Hardened     EMI Hardened     Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
Cost Optimized
EMI Hardened    
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)     8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
450     420     420     264     450     450     450    
4.7     4.7     4.7     15     4.7     4.7     4.7    
CMOS     CMOS     CMOS       CMOS     CMOS     CMOS    
90     98     98     75     90