TLV8811 (ACTIVE)

425 nA Precision Nanopower Operational Amplifier for Cost-Optimized Systems

425 nA Precision Nanopower Operational Amplifier for Cost-Optimized Systems - TLV8811
 

Description

The TLV8811 (single) and TLV8812 (dual) family of precision ultra-low-power operational amplifiers are ideal for cost-optimized, “Always ON” sensing applications in battery powered wireless and low power wired equipment. With 6 kHz of bandwidth from 425 nA of quiescent current and a trimmed offset voltage to under 500µV, the TLV881x amplifiers provide high precision while minimizing power consumption in equipment such as CO gas detectors and portable electronic devices where operational battery-life is critical. They also have a CMOS input stage enabling fempto-amp bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from mobile phones, WiFi, radio transmitters, and tag readers.

The TLV8811 (single) and TLV8812 (dual) channel versions are available in industry standard 5-pin SOT-23 and 8-pin VSSOP packages respectively.

Features

  • For Cost-Optimized Systems
  • Nanopower Supply Current: 425 nA/channel
  • Offset Voltage: 500 µV (max)
  • TcVos: 1 µV/°C
  • Gain-Bandwidth: 6 kHz
  • Unity-Gain Stable
  • Low Input Bias Current : 100 fA
  • Wide Supply Range: 1.7 V to 5.5 V
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

View more

Parametrics Compare all products in Ultra-Low-Power Op Amps (Iq<=10µA)

 
Number of Channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
Iq per channel (Max) (mA)
Iq per channel (Typ) (mA)
Vos (Offset Voltage @ 25C) (Max) (mV)
Offset Drift (Typ) (uV/C)
GBW (Typ) (MHz)
Slew Rate (Typ) (V/us)
Rail-to-Rail
Rating
Operating Temperature Range (C)
Package Group
Features
Package Size: mm2:W x L (PKG)
Vn at 1kHz (Typ) (nV/rtHz)
Output Current (Typ) (mA)
Architecture
CMRR (Typ) (dB)
TLV8811 LPV811 LPV812 TLV8544 TLV8801 TLV8802 TLV8812
1    1    2    4    1    2    2   
1.7    1.6    1.6    1.7    1.7    1.7    1.7   
5.5    5.5    5.5    3.6    5.5    5.5    5.5   
0.00075    0.00054    0.000495    0.00064    0.0007    0.00065    0.0007   
0.00045    0.00045    0.000425    0.0005    0.00045    0.00032    0.000425   
0.55    0.37    0.3    3.1    4.5    4.5    0.5   
1    1    1    0.8    1    1    1   
0.006    0.008    0.008    0.008    0.006    0.006    0.006   
0.0015    0.0017    0.0017    0.0035    0.0015    0.0015    0.0015   
In to V-
Out   
In to V-
Out   
In to V-
Out   
In
Out   
In to V-
Out   
In to V-
Out   
In to V-
Out   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
SOT-23    SOT-23    VSSOP    TSSOP    SOT-23    VSSOP    VSSOP   
Cost Optimized
EMI Hardened   
EMI Hardened    EMI Hardened    Cost Optimized
EMI Hardened   
Cost Optimized
EMI Hardened   
Cost Optimized
EMI Hardened   
Cost Optimized
EMI Hardened   
5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    14TSSOP: 32 mm2: 6.4 x 5(TSSOP)    5SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)    8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
450    420    420    264    450    450    450   
4.7    4.7    4.7    15    4.7    4.7    4.7   
CMOS    CMOS    CMOS    CMOS    CMOS    CMOS    CMOS   
95    95    98    75    90    90    98   

Featured tools and software