Datasheet
- Infrared Thermopile Sensor in Chip-Scale Package (Rev. C)
(PDF , 831 KB) 21 Dec 2012 - TMP006 User Guide
(PDF , 358 KB) 06 May 2011 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TMP006AIYZFR | ACTIVE | -40 to 125 | 1.50 | 1ku | DSBGA (YZF) | 8 | View | 3000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | TMP006AIYZFT | ACTIVE | -40 to 125 | 1.75 | 1ku | DSBGA (YZF) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TMP006BIYZFR | ACTIVE | -40 to 125 | 1.50 | 1ku | DSBGA (YZF) | 8 | View | 3000 | LARGE T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Contact Distributor | TMP006BIYZFT | ACTIVE | -40 to 125 | 1.73 | 1ku | DSBGA (YZF) | 8 | View | 250 | SMALL T&R | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 831 | 21 Dec 2012 |
User Guides (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 4278 | 14 Oct 2011 | 2,916 | |||
| 1271 | 06 May 2011 | 1,259 | |||
| 358 | 06 May 2011 | 3,209 |
Selection & Solution Guides (4)
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TMP006 IBIS Model | IBIS Model | ZIP | 35 KB | 25 May 2011 | 465 views |
Design Kits & Evaluation Modules (4)
| Name | Part# | Type |
|---|---|---|
| CC2541 SensorTag Development Kit | CC2541DK-SENSOR | Development Kits |
| Sensor Hub BoosterPack | BOOSTXL-SENSHUB | Evaluation Modules & Boards |
| TMP006 Booster Pack | 430BOOST-TMP006 | Evaluation Modules & Boards |
| TMP006 Evaluation Module | TMP006EVM | Evaluation Modules & Boards |
Software (3)
| Name | Part# | Type |
|---|---|---|
| CC2541 SensorTag iOS Source Code | SENSORTAG-IOS | Software |
|
TMP006EVM User Software (Rev. A) (ZIP 90951 KB ) 397 views, 04 Oct 2011 |
||
|
TMP006EVM Software Source Code (Rev. B) (ZIP 3402 KB ) 373 views, 04 Oct 2011 |
||
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 