TMP006
(ACTIVE) Infrared Thermopile Sensor in Ultra Small Chipscale Package

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Infrared Thermopile Sensor in Ultra Small Chipscale Package - TMP006

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
TMP006AIYZFR ACTIVE -40 to 125 1.50 | 1ku DSBGA (YZF) | 8 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TMP006AIYZFT ACTIVE -40 to 125 1.75 | 1ku DSBGA (YZF) | 8 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TMP006BIYZFR ACTIVE -40 to 125 1.50 | 1ku DSBGA (YZF) | 8 View 3000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Contact Distributor TMP006BIYZFT ACTIVE -40 to 125 1.73 | 1ku DSBGA (YZF) | 8 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 831 21 Dec 2012

User Guides (3)

Title Abstract Type Size (KB) Date Views
PDF 4278 14 Oct 2011 2,913
PDF 1271 06 May 2011 1,257
PDF 358 06 May 2011 3,091

Selection & Solution Guides (4)

Title Type Size (KB) Date Views
PDF 257 08 Apr 2013 1,121
PDF 4967 23 Jan 2013 21,971
PDF 866 08 Apr 2013 1,357
PDF 908 08 Jan 2013 9,928

White Papers (1)

Title Type Size (KB) Date Views
PDF 528 09 Jan 2013 2,776

More Literature (1)

Title Type Size (KB) Date Views
PDF 120 30 Apr 2012 2,128

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TMP006 IBIS Model IBIS Model ZIP 35 KB 25 May 2011 322 views

Design Kits & Evaluation Modules (4)

Name Part# Type
CC2541 SensorTag Development Kit CC2541DK-SENSOR Development Kits
Sensor Hub BoosterPack BOOSTXL-SENSHUB Evaluation Modules & Boards
TMP006 Booster Pack 430BOOST-TMP006 Evaluation Modules & Boards
TMP006 Evaluation Module TMP006EVM Evaluation Modules & Boards

Software (3)

Name Part# Type
CC2541 SensorTag iOS Source Code SENSORTAG-IOS Software
TMP006EVM User Software (Rev. A) 
(ZIP 90951 KB )    366 views, 04 Oct 2011  
TMP006EVM Software Source Code (Rev. B) 
(ZIP 3402 KB )    332 views, 04 Oct 2011  

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  


See More Training & Events
Click Here