TMP102
(ACTIVE) Low Power Digital Temperature Sensor with SMBus/Two-Wire Serial Interface in SOT563

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TMP102AIDRLR ACTIVE -40 to 125 0.75 | 1ku SOT (DRL) | 6 View 4000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
TMP102AIDRLRG4 ACTIVE -40 to 125 0.75 | 1ku SOT (DRL) | 6 View 4000 | LARGE T&R >5K 1k quantity lead time: In stock
TMP102AIDRLT ACTIVE -40 to 125 0.90 | 1ku SOT (DRL) | 6 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
TMP102AIDRLTG4 ACTIVE -40 to 125 0.90 | 1ku SOT (DRL) | 6 View 250 | SMALL T&R >5K 1k quantity lead time: In stock

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

User Guides (1)

Title Abstract Type Size (KB) Date Views
PDF 1886 25 Aug 2011 404

Selection & Solution Guides (3)

Title Type Size (KB) Date Views
PDF 3734 17 May 2013 272
PDF 866 08 Apr 2013 2,239
PDF 908 08 Jan 2013 9,336

More Literature (2)

Title Type Size (KB) Date Views
PDF 127 23 Jan 2012 530
WMV 7638 10 Jul 2008 82

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TMP102, TMP112 IBIS Model IBIS Model ZIP 63 KB 23 Sep 2010 147 views

Design Kits & Evaluation Modules (1)

Name Part# Type
TMP102 Evaluation Module TMP102EVM Evaluation Modules & Boards

Software (2)

TMP102EVM Software Source Code (Rev. A) 
(ZIP 1840 KB )    161 views, 12 Jan 2012  
TMP102EVM User Software 
(ZIP 89741 KB )    137 views, 25 Aug 2011  


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here