Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 2 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 85 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Addresses 2 Rating Catalog
DSBGA (YZC) 6 2.1875 mm² 1.75 x 1.25
  • TWO ADDRESSES
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • RESOLUTION: 9- to 12-Bits, User-Selectable
  • ACCURACY:
      ±2.0°C (max) from -25°C to +85°C
      ±3.07deg;C (max) from -40°C to +125°C
  • LOW QUIESCENT CURRENT: 50µA, 0.1µA Standby
  • NO POWER-UP SEQUENCE REQUIRED, I2C PULLUPS CAN BE ENABLED PRIOR TO V+
  • APPLICATIONS
    • NOTEBOOK COMPUTERS
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • CELL PHONES
    • BATTERY MANAGEMENT
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING AND HVAC

All trademarks are the property of their respective owners.

  • TWO ADDRESSES
  • DIGITAL OUTPUT: Two-Wire Serial Interface
  • RESOLUTION: 9- to 12-Bits, User-Selectable
  • ACCURACY:
      ±2.0°C (max) from -25°C to +85°C
      ±3.07deg;C (max) from -40°C to +125°C
  • LOW QUIESCENT CURRENT: 50µA, 0.1µA Standby
  • NO POWER-UP SEQUENCE REQUIRED, I2C PULLUPS CAN BE ENABLED PRIOR TO V+
  • APPLICATIONS
    • NOTEBOOK COMPUTERS
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • CELL PHONES
    • BATTERY MANAGEMENT
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING AND HVAC

All trademarks are the property of their respective owners.

The TMP106 is a two-wire, serial output temperature sensor available in a WCSP package. Requiring no external components, the TMP106 is capable of reading temperatures with a resolution of 0.0625°C.

The TMP106 features a Two-Wire interface that is SMBus-compatible, with the TMP106 allowing up to two devices on one bus. The TMP106 also features an SMBus Alert function.

The TMP106 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP106 is a two-wire, serial output temperature sensor available in a WCSP package. Requiring no external components, the TMP106 is capable of reading temperatures with a resolution of 0.0625°C.

The TMP106 features a Two-Wire interface that is SMBus-compatible, with the TMP106 allowing up to two devices on one bus. The TMP106 also features an SMBus Alert function.

The TMP106 is ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Digital Temperature Sensor With a Two-Wire Interface datasheet (Rev. A) 16 Jan 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDM-RF-SENSORNODE — RF Sensor Node Development Platform for 6LoWPAN and 2.4 GHz Applications

The RF Sensor Node Platform is intended as a miniature development platform for 6LoWPAN and 2.4 GHz applications. The platform has three on-board sensors which includes a 3-axis accelerometer, a temperature sensor and two light sensors. The RF Sensor Node Platform can be a stand-alone sensor node (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
DSBGA (YZC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos