TMP175
(ACTIVE) Digital Temperature Sensor with 2-Wire Interface

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community

Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Alternate Sample:
TMP175AIDR
TMP175AID ACTIVE -40 to 125 0.90 | 1ku SOIC (D) | 8 View 75 | TUBE >5K 1k quantity lead time: In stock
Not Available
TMP175AIDG4 ACTIVE -40 to 125 0.90 | 1ku SOIC (D) | 8 View 75 | TUBE 523 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMP175AIDGKR ACTIVE -40 to 125 0.75 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor TMP175AIDGKRG4 ACTIVE -40 to 125 0.75 | 1ku VSSOP (DGK) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
TMP175AIDGKT ACTIVE -40 to 125 0.90 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
TMP175AIDGKTG4 ACTIVE -40 to 125 0.90 | 1ku VSSOP (DGK) | 8 View 250 | SMALL T&R 875 Typical lead time for 1k quantity: 4 to 8 weeks
TMP175AIDR ACTIVE -40 to 125 0.75 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Contact Distributor TMP175AIDRG4 ACTIVE -40 to 125 0.75 | 1ku SOIC (D) | 8 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 634 13 Dec 2007

Tools & Software

Models (1)

Title Category Type Size (KB) Date Views
TMP175 IBIS Model IBIS Model ZIP 22 KB 03 Jan 2011 57 views

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop In-Person   11 Jun 2013  
Sensor Signal Conditioning and Interface for Medical Recorded Content   On Demand  
Solutions for PLC (Programmable Logic Controller) I/O Modules Recorded Content   On Demand  
Sensors and the Analog Interface Recorded Content   On Demand  
Technology Day Toronto In-Person   11 Nov 2013  


See More Training & Events
Click Here