Datasheet
- 0.5°C Digital Out Temperature Sensor (Rev. D)
(PDF , 839 KB) 25 Aug 2007 - View All Technical Documents
Related End Equipment
- Baby Monitor
- CT Scanner
- Cable Modem Termination System
- Camera: Surveillance Analog
- Camera: Surveillance IP Network
- Desktop PC
- Digital Picture Frame (DPF)
- ECG Electrocardiogram
- Embedded PC
- Motor Control: High-Voltage
- Motor Control: Low-Voltage
- Netbook
- Notebook PC
- Private Branch Exchange (PBX)
- Smart Meter: Gas and Water
- TV: LCD/Digital
- Vector Signal Generator
- Video Broadcasting: IP-Based Multi-Format Transcoder
- Video Conferencing: IP-Based HD
- Video Doorbell
- Video Doorbell / Baby Monitor
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | TMP275AID | ACTIVE | -40 to 125 | 1.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | >5K | 1k quantity lead time: In stock | | TMP275AIDG4 | ACTIVE | -40 to 125 | 1.15 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | 620 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMP275AIDGKR | ACTIVE | -40 to 125 | 0.95 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TMP275AIDGKRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | VSSOP (DGK) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TMP275AIDGKT | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | | TMP275AIDGKTG4 | ACTIVE | -40 to 125 | 1.10 | 1ku | VSSOP (DGK) | 8 | View | 250 | SMALL T&R | 796 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMP275AIDR | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TMP275AIDRG4 | ACTIVE | -40 to 125 | 0.95 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMP175 | Digital Temperature Sensor with 2-Wire Interface | Local Temperature Sensors - Digital Output | Use up to 27 devices on one two-wire bus; 1.5C max |
| TMP75 | Digital Temperature Sensor with 2-Wire Interface | Local Temperature Sensors - Digital Output | Lowest cost; higher accuracy replacement for LM75; 2.0C max |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 839 | 25 Aug 2007 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TMP275 IBIS Model | IBIS Model | ZIP | 22 KB | 03 Jan 2011 | 170 views |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Solutions for PLC (Programmable Logic Controller) I/O Modules | Recorded Content | On Demand |
| Sensors and the Analog Interface | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
See More Training & Events

Cart 