TMP303 (ACTIVE)

Factory Programmed Temperature Window Comparator

 

Description

The TMP303 devices are temperature range monitors that offer design flexibility through an extra small footprint (SOT-563), low power (5 µA maximum) and low supply voltage capability (as low as 1.4 V).

These devices require no additional components for operation; each can function independent of microprocessors or microcontrollers.

There are seven trip points available see Device Options. Trip points can be programmed at the factory to any desired temperature. For applications that require different values, contact your local TI representative.

The OUT pin is a push-pull, active-high output. When the measured temperature is beyond the trip point range, and the Set Output High (SOH) pin is low, the OUT pin is high. The SOH pin is an input pin with an internal pulldown resistor. When the SOH pin is forced high, the OUT pin goes high regardless of the measured temperature.

Features

  • Low Power: 5 µA (Maximum)
  • SOT-563 Package: 1.60 × 1.60 × 0.6 mm
  • Trip Point Accuracy:
    • ±0.2°C (Typical) from –40°C to 125°C
  • Push-Pull Output
  • Selectable Hysteresis: 1/2/5/10°C
  • Supply Voltage Range: 1.4 V to 3.6 V

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Temperature Switches / Thermostats

 
Operating Temperature Range (C)
Accuracy Over Temp Range (Max) (C)
SetPoint Value (deg C)
SetPoint Type
Output Type
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Comparator Channels (#)
Features
Rating
Package Group
Package Size: mm2:W x L (PKG)
Interface
TMP303
-40 to 125   
1   
0, 60
0, 55
-20, 60   
Factory Programmed   
Push Pull   
1.4   
3.6   
3.5   
2   
Hysteresis (1°C or 2°C or 5°C or 10°C)   
Catalog   
SOT-5X3   
6SOT-5X3: 3 mm2: 1.6 x 1.6(SOT-5X3)   
Switch