TMP75-Q1 (ACTIVE)

Automotive Temp Sensor with I2C/SMBus Interface in Industry Standard LM75 Form Factor & Pinout

 

Description

The TMP75-Q1 and TMP175-Q1 devices are digital temperature sensors ideal for negative temperature coefficient (NTC) and positive temperature coefficient (PTC) thermistor replacement. The devices offer a typical accuracy of ±1°C without requiring calibration or external component signal conditioning. Device temperature sensors are highly linear and do not require complex calculations or look-up tables to derive the temperature. The on-chip, 12-bit, analog-to-digital converter (ADC) offers resolutions down to 0.0625°C. The devices are available in the industry-standard, LM75, 8-pin SOIC and VSSOP footprint.

The TMP175-Q1 and TMP75-Q1 feature SMBus, two-wire, and I2C interface compatibility. The TMP175-Q1 device allows up to 27 devices on one bus. The TMP75-Q1 allows up to eight devices on one bus. The TMP175-Q1 and TMP75-Q1 both feature an SMBus alert function.

The TMP175-Q1 and TMP75-Q1 devices are ideal for extended temperature measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications. The TMP75-Q1 production units are 100% tested against sensors that are NIST-traceable and are verified with equipment that are NIST-traceable through ISO/IEC 17025 accredited calibrations.

The TMP175-Q1 and TMP75-Q1 devices are specified for operation over the temperature range of –40°C to +125°C.

Features

  • AEC-Q100 Qualified with:
    • Temperature Grade 1: –40°C to +125°C Ambient Operation Temperature Range
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • TMP175-Q1 Accuracy:
    • ±1°C (Typical) from –40°C to +125°C
    • ±2°C (Maximum) from –40°C to +125°C
  • TMP75-Q1 Accuracy:
    • ±1°C (Typical) from –40°C to +125°C
    • ±3°C (Maximum) from –40°C to +125°C
  • TMP175-Q1: 27 Addresses
  • TMP75-Q1: 8 Addresses, NIST Traceable
  • Digital Output: SMBus™, Two-Wire, and I2C Interface Compatibility
  • Resolution: 9 to 12 Bits, User-Selectable
  • Low Quiescent Current: 50-µA, 0.1-µA Standby
  • Wide Supply Range: 2.7 V to 5.5 V
  • Small 8-Pin VSSOP and 8-Pin SOIC Packages

View more

Parametrics Compare all products in Local Digital Temperature Sensors

 
Interface
Local Sensor Accuracy (Max) (+/- C)
Temp Resolution (Max) (bits)
Operating Temperature Range (C)
Supply Voltage (Min) (V)
Supply Voltage (Max) (V)
Supply Current (Typ) (uA)
Supply Current (Max) (uA)
Features
Addresses
Rating
Package Group
Package Size: mm2:W x L (PKG)
Iq (Typ) (uA)
TMP75-Q1 LM73-Q1 TMP100-Q1 TMP101-Q1 TMP102 TMP103 TMP108 TMP112 TMP175 TMP175-Q1 TMP275 TMP75 TMP75B-Q1
I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire    I2C, SMBus, 2-Wire   
1.5    1.45    2    2    2    2    0.75    0.5    1.5    1.5    0.5    1.5    2   
12    14    12    12    12    8    12    12    12    12    12    12    12   
-40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125    -40 to 125   
2.7    2.7    2.7    2.7    1.4    1.4    1.4    1.4    2.7    2.7    2.7    2.7    1.4   
5.5    5.5    5.5    5.5    3.6    3.6    3.6    3.6    5.5    5.5    5.5    5.5    3.6   
50    320    45    45    10    1.5    6    7    50    50    50    50    40   
85    550    75    75    10    3    6    10    85    85    85    85    89   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution, Programmable Alert, One-Shot Conversion, Shutdown    Configurable Resolution, One-Shot Conversion, Shutdown    Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
One-Shot Conversion
Shutdown   
Programmable Alert
Fault Queue
One-Shot Conversion
Window Comparator
Shutdown   
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Configurable Resolution
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
Programmable Alert
Fault Queue
One-Shot Conversion
Shutdown   
8    6    8    3    4    8    4    4    27    27    8    8    8   
Automotive    Automotive    Automotive    Automotive    Catalog    Catalog    Catalog    Catalog    Catalog    Automotive    Catalog    Catalog    Automotive   
SOIC
VSSOP   
SOT-23-THIN    SOT-23    SOT-23    SOT-5X3    DSBGA    DSBGA    SOT-5X3    SOIC
VSSOP   
SOIC
VSSOP   
SOIC
VSSOP   
SOIC
VSSOP   
SOIC
VSSOP   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
6SOT-23-THIN: 8 mm2: 2.8 x 2.9(SOT-23-THIN)    6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    6SOT-23: 8 mm2: 2.8 x 2.9(SOT-23)    6SOT-5X3: 3 mm2: 1.6 x 1.6(SOT-5X3)    See datasheet (DSBGA)    See datasheet (DSBGA)    6SOT-5X3: 3 mm2: 1.6 x 1.6(SOT-5X3)    8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
8SOIC: 29 mm2: 6 x 4.9(SOIC)
8VSSOP: 15 mm2: 4.9 x 3(VSSOP)   
50    320    45    45    10    1.5    6    7    50    50    50    50    12   

Other qualified versions of TMP75-Q1

Version Part Number Definition
Catalog TMP75 TI's standard catalog product

Featured tools and software