Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TMS320LF2407A eZdsp Starter Kit (DSK) | TMDSEZD2407 | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| LF240x Motor-Specific Software Solutions | APSLF240X | Application Software & Frameworks |
| C24x Fast Fourier Transform (FFT) Library | SPRC069 | Software Libraries |
| C24x Filter Library | SPRC072 | Software Libraries |
| C24x Fixed-Point Math Library | SPRC068 | Software Libraries |
| C24x Signal Generator Library | SPRC071 | Software Libraries |
| C24x Software Test Bench (STB) Library | SPRC070 | Software Libraries |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| LF240x Flash Tools | FTLF240X | Flash Programming Tools |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v3 - for F24x/C24x devices | CCSTUDIO3 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | TMS320C240PQ | NRND | TMS320F2802PZA | -40 to 125 | Contact Distributor | BQFP (PQ) | 132 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Application Notes (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 500 | 01 Jan 1998 | 5,038 | |||
| 50 | 01 Jun 1997 | 677 | |||
| 78 | 01 Jun 1997 | 904 | |||
| 44 | 01 Jun 1997 | 564 | |||
| 157 | 01 Jan 1997 | 893 | |||
| 210 | 01 Jan 1996 | 1,377 | |||
| 183 | 01 Jan 1996 | 2,628 |
User Guides (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1377 | 08 Nov 2002 | 841 | ||
| 1049 | 31 Jul 1999 | 720 | ||
| 286 | 01 Sep 1995 | 568 | ||
| 246 | 01 Sep 1995 | 629 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with the Stellaris EK-LM4F120XL LaunchPad Workshop
The workshop is a free, online, in-depth, hands-on introduction into Stellaris LM4F basics. |
On-Line Training | On Demand |
|
Introduction to the TI-RTOS Kernel 2 day Workshop
This workshop will cover ALL of the basics of using the TI-RTOS kernel (SYS/BIOS) |
Multi-Day Workshops | Tue, 22 Oct 2013 - Wed, 13 Nov 2013 |
|
C2000™ Architecture and Peripherals
This video goes over the core architecture and every peripheral offered on C2000 devices. |
Video | On Demand |
|
Piccolo Control Law Accelerator (CLA) Technical Overview
This is technical overview of the Piccolo TMS320F2803x Control Law Accelerator (CLA. |
On-Line Training | On Demand |
|
Motor Control and PFC Developer’s Kits Overview
Motor Control and PFC Developer’s Kits are the industry’s first ..... |
Video | On Demand |

Cart 