Datasheet
- TMS320F2810, TMS320F2811, TMS320F2812, TMS320C2810, TMS320C2811,TMS320C2812 DSPs (Rev. T)
(PDF , 1709 KB) 31 May 2012 - TMS320F2810\F2811\F2812, TMS320C2810\C2811\C2812 DSP Silicon Errata (Rev. L)
(PDF , 320 KB) 12 Mar 2009 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TMS320C2811PBKA | ACTIVE | -40 to 85 | Contact Distributor | LQFP (PBK) | 128 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C2811PBKQ | ACTIVE | -40 to 125 | Contact Distributor | LQFP (PBK) | 128 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TPS75005 | Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor | LINEAR REGULATOR (LDO) - DUAL CHANNEL LDO | Dual 3.3V and 1.9/1.8V 500mA Rails with 3 supervisors and sequencing for C2000 |
| TPS73534 | Single Output LDO, 500mA, Fixed (3.4V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 3.4V 500mA LDO |
| TPS73619 | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | 1.9V 400mA LDO |
| TPS70202 | Dual-Output Low-Dropout (LDO) Voltage Regulator | LINEAR REGULATOR (LDO) - DUAL CHANNEL LDO | |
| TPS73601 | Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | |
| TPS767D318 | Dual-Output Low-Dropout (LDO) Voltage Regulators | LINEAR REGULATOR (LDO) - DUAL CHANNEL LDO | |
| TPS77601 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Fast Transient Response, Power Good (PG) Output | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | |
| TPS77618 | Single Output LDO, 500mA, Fixed(1.8V), Fast Transient Response, Power Good (PG) Output | LINEAR REGULATOR (LDO) - SINGLE CHANNEL LDO | |
| MC33063A | 1.5-A Peak Boost/Buck/Inverting Switching Regulator | CONVERTER (INTEGRATED SWITCH) - INVERTING CONVERTER | |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| TPS3803-01 | Single Voltage Detector | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| TPS62404 | Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER |
The TPS62404 dual-output DC/DC converter uses a small number of external components and needs only 220 mm2 PCB space, making it ideal for building a small, efficient and cost-effective power solution for TMS320F28332/3/5 controllers operating from a 5-V bus supply. With built-in sequencing, the TPS62404 ramps up both output voltages, with the lower core voltage reaching its final value first. See Literature slyt384b the Dual Output Voltage Supply section |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1709 | 31 May 2012 |
Application Notes (19)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 530 | 27 Feb 2013 | 6,722 | |||
| 180 | 05 Jul 2012 | 5,052 | |||
| 129 | 17 Jan 2012 | 2,041 | |||
| Multiple Files | 16 Nov 2009 | 2,136 | |||
| 125 | 15 Apr 2009 | 2,874 | |||
| 423 | 19 Aug 2008 | 3,553 | |||
| 365 | 15 Mar 2007 | 1,938 | |||
| 124 | 05 Oct 2006 | 875 | |||
| 28 | 31 Jan 2005 | 714 | |||
| 428 | 15 Aug 2003 | 818 | |||
| Multiple Files | 02 May 2003 | 1,088 | |||
| Multiple Files | 17 Apr 2003 | 1,397 | |||
| 57 | 07 Apr 2003 | 1,015 | |||
| Multiple Files | 11 Jul 2002 | 559 | |||
| 185 | 30 Oct 2001 | 1,588 | |||
| 499 | 06 Sep 2000 | 718 | |||
| 246 | 30 Oct 1999 | 1,143 | |||
| 138 | 29 Apr 1999 | 2,020 | |||
| 112 | 01 Jan 1997 | 1,716 |
User Guides (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2294 | 18 Sep 2012 | 10,244 | |||
| 614 | 20 Aug 2012 | 3,227 | |||
| 963 | 08 Jun 2012 | 7,909 | |||
| 3114 | 08 Jun 2012 | 5,608 | |||
| 735 | 29 Aug 2011 | 1,269 | |||
| 136 | 13 Apr 2011 | 8,917 | |||
| 21 | 05 Feb 2011 | 8,672 | |||
| 313 | 07 Jul 2009 | 1,889 | |||
| 2190 | 11 Feb 2009 | 8,906 | |||
| 333 | 06 Feb 2009 | 1,821 | |||
| 578 | 22 Jan 2009 | 1,248 | |||
| 358 | 27 Jun 2007 | 1,973 | |||
| Multiple Files | 04 Dec 2006 | 1,449 | |||
| 840 | 30 Aug 2005 | 2,008 | |||
| 244 | 14 Jul 2005 | 2,391 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 5680 | 11 Apr 2013 | 14,094 | ||
| 292 | 02 Dec 2011 | 1,573 | ||
| 16727 | 17 Nov 2011 | 1,463 |
More Literature (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 267 | 19 Apr 2012 | 2,135 | ||
| 1649 | 17 Jan 2005 | 338 | ||
| 391 | 15 Sep 2004 | 1,008 | ||
| 131 | 23 Jul 2004 | 781 |
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C2811 PBK BSDL Model (Silicon Revision C and higher) | BSDL Model | ZIP | 5 KB | 21 Jun 2005 | 187 views |
| C2811 PBK IBIS Model | IBIS Model | (Multiple Files) | 28 Dec 2009 | 95 views | |
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| TMS320F2808 controlCARD | TMDSCNCD2808 | Daughter Cards |
| TMS320F2812 eZdsp Start Kit (DSK) | TMDSEZD2812 | Development Kits |
| TMS320F2812 eZdsp Starter Kit (DSK) - Socketed version | TMDSEZS2812 | Development Kits |
| TMS320F28335 Experimenter Kit | TMDSDOCK28335 | Development Kits |
| C2000 DC/DC Developer's Kit | TMDSDCDC8KIT | Evaluation Modules & Boards |
| F2812 Development Bundle with PP+ Emulator | TMDSEVP2812 | Evaluation Modules & Boards |
| F2812 Development Bundle with USB Emulator | TMDSEVU2812 | Evaluation Modules & Boards |
Software (25)
Development Tools (6)
| Name | Part# | Type |
|---|---|---|
| TMS320F280x Flash APIs | SPRC193 | Flash Programming Tools |
| TMS320F2810, TMS320F2811 and TMS320F2812 Flash API | SPRC125 | Flash Programming Tools |
| Uniflash Standalone Flash Tool for Code Composer Studio IDE | UNIFLASH | Flash Programming Tools |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | JTAG Emulators/ Analyzers |
| XDS100 Emulators | XDS100 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Support & Community
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| TMS320C2000 Motor Control Primer | C2000 Applications, Development Tools for C2000, C2000 | 06 Sep 2012 12:00 AM | 87,658 |
| C2000 Getting Started with Code Composer Studio v5 | Development Tools for C2000, Code Composer Studio v5, C2000 281x, C2000 | 20 Dec 2011 12:00 AM | 39,688 |
| C28x Code Generation Tips and Tricks | C2000, Development Tools for C2000, FAQ, Compiler | 02 May 2013 12:00 AM | 43,662 |
| C2000 LaunchPad | C2000, Development Tools for C2000 | 28 Jan 2013 12:00 AM | 14,518 |
| C2000 Getting Started with Code Composer Studio v4 | C2000, C2000 281x, Development Tools for C2000, Code Composer Studio v4 | 22 Aug 2011 12:00 AM | 91,467 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| C2000 controlSUITE Real-world software for real-time control | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Controlling the Power Stage with Feedback | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Driving the Power Stage with PWM Waveforms | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Introduction to Digital Power Supply Design | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Tuning the Loop and Conclusion | Recorded Content | On Demand |
See More Training & Events

Cart 