Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software & Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Sample & Buy Not Available
TMS320C28346ZFEQ ACTIVE -40 to 125 20.85 | 1ku BGA (ZFE)
| 256 90 1K - 5K Typical lead time for 1k quantity: 4 to 8 weeks Not Available
TMS320C28346ZFET ACTIVE -40 to 105 16.40 | 1ku BGA (ZFE)
| 256 90 1K - 5K 1k quantity lead time: In stock Not Available Not Available TMX320C28346ZFE OBSOLETE
BGA (ZFE)
| 256
No Stock For lead times contact TI Authorized Distributor or local TI sales office
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Related Products ADS8556
630kSPS, 6-Channels, Simultaneous Sampling Analog-to-Digital Converter
ANALOG TO DIGITAL CONVERTER
- PRECISION ADC (<=10MSPS)
TPS62404
Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
DC/DC CONVERTER (INTEGRATED SWITCH)
- STEP-DOWN REGULATOR
The TPS62404 dual-output DC/DC converter uses a small number of external components and needs only 220 mm2 PCB space, making it ideal for building a small, efficient and cost-effective power solution for TMS320F28332/3/5 controllers operating from a 5-V bus supply. With built-in sequencing, the TPS62404 ramps up both output voltages, with the lower core voltage reaching its final value first. See Literature slyt384b the Dual Output Voltage Supply section
TPS62420
Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
DC/DC CONVERTER (INTEGRATED SWITCH)
- STEP-DOWN REGULATOR
TPS72118
Single Output LDO, 150mA, Fixed(1.8V), Low Input Voltage Requirement, Low Quiescent Current
LINEAR REGULATORS
- SINGLE CHANNEL LDO
INA159
High-Speed, Precision Gain of 0.2 Level Translation Difference Amplifier
AMPLIFIERS AND LINEAR
- DIFFERENCE AMPLIFIER
INA206
Unidirectional Measurement Current-Shunt Monitor with Dual Comparators
AMPLIFIERS AND LINEAR
- CURRENT SHUNT MONITOR
ISO721
Single 100Mbps Digital Isolator
INTERFACE
- ISOLATOR
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
1812
11 Jul 2011
Application Notes (7) Multiple Files 16 Nov 2009 1,803 PDF 149 28 Jul 2009 910 PDF 138 28 Jul 2009 790 PDF 97 24 Jul 2009 384 PDF 115 24 Jul 2009 627 PDF 125 15 Apr 2009 2,561 PDF 112 03 Mar 2009 981
User Guides (21) PDF 296 04 Oct 2011 598 PDF 810 29 Aug 2011 746 PDF 253 29 Jun 2011 534 PDF 659 27 Jun 2011 1,088 PDF 928 16 May 2011 5,909 PDF 3066 16 May 2011 4,875 PDF 136 13 Apr 2011 8,230 Multiple Files 18 Feb 2011 1,158 PDF 21 05 Feb 2011 9,246 PDF 204 28 Feb 2010 828 PDF 4307 04 Dec 2009 2,893 PDF 242 23 Sep 2009 642 PDF 823 17 Sep 2009 750 PDF 316 07 Jul 2009 597 PDF 303 03 Mar 2009 486 PDF 363 03 Mar 2009 568 PDF 334 03 Mar 2009 724 PDF 567 03 Mar 2009 552 PDF 2190 11 Feb 2009 7,732 PDF 894 08 Aug 2008 2,954 PDF 66 30 Nov 2002 1,906
Selection & Solution Guides (1) Title Type Size (KB) Date Views PDF 292 02 Dec 2011 1,566
Errata (1) Title Type Size (KB) Date Views PDF 145 07 Apr 2011 699
More Literature (4) PDF 267 19 Apr 2012 62 PDF 142 01 Jul 2010 908 WMV 70063 07 Jul 2009 404 MP4 71269 03 Mar 2009 149
Models (2)
C28346, C28345, C28344, C28343, C28342, C28341 ZFE BSDL Model
BSDL Model
ZIP
5 KB
01 Oct 2009
128 views
C28346, C28345, C28344, C28343, C28342, C28341 ZFE IBIS Model
IBIS Model
(Multiple Files)
10 Sep 2009
142 views
Design Kits & Evaluation Modules (14)
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .
Wikis
Topics
Category
Last modified
Views
TMS320C2000 Motor Control Primer
C2000 Applications ,
Development Tools for C2000 ,
C2000
14 Jul 2011 12:00 AM
49,284
C2000 Getting Started with Code Composer Studio v4
Code Composer Studio v4 ,
C2000 ,
C2000 281x ,
Development Tools for C2000
22 Aug 2011 12:00 AM
73,841
C2000 Getting Started with Code Composer Studio v5
Development Tools for C2000 ,
Code Composer Studio v5 ,
C2000 281x ,
C2000
20 Dec 2011 12:00 AM
10,756
C2000 Flash Common Issues/FAQs
Flash ,
FAQ ,
C2000 ,
C2000 Delfino 2833x ,
C2000 2823x ,
Flash for C2000 ,
C2000 281x ,
C2000 280x ,
Development Tools for C2000
03 May 2011 12:00 AM
36,910
C28x Code Generation Tips and Tricks
Compiler ,
FAQ ,
Development Tools for C2000 ,
C2000
06 Feb 2012 12:00 AM
28,577
http://focus.ti.com/general/docs/event/accesseventaction.tsp?actionId=738&bvproductid=35327