Datasheet
- TMS320C31, TMS320LC31 DSP's (Rev. B)
(PDF , 698 KB) 30 Jan 1999 - View All Technical Documents
Software & Tools
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Code Composer IDE - TMS320C3x/C4x Devices | CODECOMPOSER | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C31PQA40 | NRND | TMS320C6748BZWT3 | -40 to 125 | 40.25 | 1ku | BQFP (PQ) | 132 | View | 3 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C31PQA50 | NRND | TMS320C6748BZWT3 | -40 to 125 | 43.90 | 1ku | BQFP (PQ) | 132 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C31PQL40 | NRND | TMS320C6748BZWT3 | 0 to 85 | 36.57 | 1ku | BQFP (PQ) | 132 | View | 160 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C31PQL50 | NRND | TMS320C6748BZWT3 | 0 to 85 | 40.25 | 1ku | BQFP (PQ) | 132 | View | 519 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C31PQL60 | NRND | TMS320C6748BZWT3 | 0 to 85 | 44.25 | 1ku | BQFP (PQ) | 132 | View | 411 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C31PQL80 | NRND | TMS320C6748BZWT3 | 0 to 85 | 48.65 | 1ku | BQFP (PQ) | 132 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 698 | 30 Jan 1999 |
Application Notes (22)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 248 | 06 Aug 2004 | 250 | |||
| 131 | 12 Feb 2001 | 312 | |||
| Multiple Files | 13 Nov 2000 | 221 | |||
| Multiple Files | 06 Oct 2000 | 209 | |||
| 152 | 01 Jan 1998 | 152 | |||
| 181 | 01 Jul 1997 | 409 | |||
| 196 | 01 Jul 1997 | 123 | |||
| 476 | 01 Jul 1997 | 166 | |||
| 193 | 01 Jul 1997 | 181 | |||
| 100 | 01 Jul 1997 | 268 | |||
| 52 | 01 Jul 1997 | 209 | |||
| 106 | 01 Jul 1997 | 289 | |||
| 28 | 01 Jun 1997 | 140 | |||
| 609 | 01 Jan 1997 | 296 | |||
| 376 | 01 May 1996 | 235 | |||
| 108 | 01 Mar 1996 | 188 | |||
| 65 | 01 Mar 1996 | 273 | |||
| 76 | 01 Mar 1996 | 177 | |||
| 160 | 01 Nov 1995 | 283 | |||
| 254 | 01 Jan 1995 | 1,218 | |||
| 168 | 01 Nov 1994 | 283 | |||
| 513 | 01 Aug 1992 | 384 |
User Guides (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1675 | 16 Apr 1998 | 591 | |||
| 1198 | 14 Apr 1998 | 402 | |||
| 194 | 01 Dec 1994 | 531 | |||
| 315 | 01 Nov 1994 | 206 | |||
| 94 | 01 Nov 1993 | 131 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 01 Oct 2013 - 04 Oct 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 