TMS320C5504
(ACTIVE) Fixed-Point Digital Signal Processor

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support &
Community

Software & Tools

Models (2)

Title Category Type Size (KB) Date Views
C5504 ZCH BSDL Model BSDL Model ZIP 5 KB 17 Mar 2010 157 views
C5504 ZCH IBIS Model IBIS Model ZIP 445 KB 17 Mar 2010 140 views

Design Kits & Evaluation Modules (10)

Name Part# Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Code Composer Studio(TM) IDE
Digital Stethoscope (DS) Analog Front End Module for the C5515 DS Medical Development Kit TMDXMDKDS3254 Daughter Cards
Pulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit TMDXMDKPO8328 Daughter Cards
C5515 eZDSP USB Stick Development Tool TMDX5515EZDSP Development Boards/EVMs
TMS320C5515 DSP Evaluation Module TMDXEVM5515 Development Boards/EVMs
XDS510 Class Emulators XDS510 Emulators/Analyzers
XDS560 Class High Speed Emulators XDS560 Emulators/Analyzers
TMS320C55x DSP Library SPRC100 Signal Processing Libraries
TMS320C55x Image Library SPRC101 Signal Processing Libraries
C5515 Fingerprint Development Kit TMDXBDKFP5515 Starter Kits

Software & Development Tools (5)

Name Part# Type
CODECS - Optimized for C55x Devices C55XCODECS Algorithms / Codecs
Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors TELECOMLIB Application Software
TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power SPRC133 Drivers / IO / Control Software
C55x Connected Audio Framework C55X-AUDIOFRAMEWORK Framework Software
DSP/BIOS Real-Time Operating System (RTOS) DSPBIOS Operating Systems (OS/RTOS)

Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TMS320C5504AZCH10 ACTIVE -10 to 70 4.95 | 1ku NFBGA (ZCH) | 196 184 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TMS320C5504AZCH12 ACTIVE -10 to 70 5.70 | 1ku NFBGA (ZCH) | 196 184 1K - 5K 1k quantity lead time: In stock
Not Available
TMS320C5504AZCH15 ACTIVE -10 to 70 6.20 | 1ku NFBGA (ZCH) | 196 184 504 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TMS320C5504AZCHA10 ACTIVE -40 to 85 5.95 | 1ku NFBGA (ZCH) | 196 184 368 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TMS320C5504AZCHA12 ACTIVE -40 to 85 6.70 | 1ku NFBGA (ZCH) | 196 184 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMX320C5504AZCH12 OBSOLETE -10 to 70   NFBGA (ZCH) | 196   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TMX320C5504AZCH15 ACTIVE -10 to 70 7.20 | 1ku NFBGA (ZCH) | 196   No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
TMS320C5533   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    
TMS320C5534   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    
TMS320C5535   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    
TMS320C5515   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    
TMS320C5514   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    
TMS320C5505   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    
TMS320C5532   Fixed-Point Digital Signal Processor   C5000 Ultra Low Power DSP - TMS320C55X DSP   The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 883 28 Mar 2012

Application Notes (2)

Title Type Size (KB) Date Views
Multiple Files   04 Jan 2012 1,493
Multiple Files   03 Nov 2011 1,183

User Guides (19)

Title Abstract Type Size (KB) Date Views
PDF 245 07 Mar 2012 861
PDF 417 13 Jan 2012 515
PDF 591 14 Dec 2011 795
PDF 1830 09 Nov 2011 3,383
PDF 816 09 Nov 2011 2,973
PDF 285 03 Nov 2011 719
PDF 309 12 Jul 2010 1,156
PDF 654 16 Jun 2010 694
PDF 185 25 Mar 2010 655
PDF 270 21 Sep 2009 852
PDF 204 21 Sep 2009 885
PDF 101 21 Sep 2009 934
PDF 208 21 Sep 2009 982
PDF 120 21 Sep 2009 918
PDF 2219 24 Jun 2009 1,046
PDF 2250 24 Jun 2009 1,213
PDF 687 17 Jun 2009 1,826
PDF 2287 31 Jul 2004 3,383
PDF 1554 31 Dec 2003 2,973

Selection & Solution Guides (1)

Title Type Size (KB) Date Views
PDF 610 28 Mar 2012 1,070

Errata (1)

Title Type Size (KB) Date Views
PDF 109 18 Mar 2010 586

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Topics Category Last modified Views
C5000 Tools C5000 15 Jul 2010 12:00 AM 10,916
Audio Capacitive Touch BoosterPack C5000 01 May 2012 12:00 AM 3,158
C5000 Connected Audio Framework C5000 Software, C5000 01 Mar 2012 12:00 AM 12,698
55x FAQ C5000 12 Jan 2012 12:00 AM 38,793
DSPLIB C5000 24 Apr 2012 12:00 AM 22,166

Search Embedded Processors Wiki

Training & Events

Name Type Available During
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps
On-Line Training   On Demand  
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool.
Video   On Demand  
Analog and Embedded Processing Solutions for Medical Applications

Customers can easily begin designing with TIs’ Medical Development Kit (MDK), based on the TMS320C5505 DSP.

On-Line Training   On Demand  
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as...
On-Line Training   On Demand  
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
On-Line Training   On Demand  

Click Here