Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software & Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Design Kits & Evaluation Modules (11)
Buy Not Available
TMS320C5505AZCH10 ACTIVE -10 to 70 5.95 | 1ku NFBGA (ZCH)
| 196 184 368 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C5505AZCH12 ACTIVE -10 to 70 6.85 | 1ku NFBGA (ZCH)
| 196 184 131 For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C5505AZCH15 ACTIVE -10 to 70 7.45 | 1ku NFBGA (ZCH)
| 196 1 154 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor TMS320C5505AZCHA10 ACTIVE -40 to 85 7.15 | 1ku NFBGA (ZCH)
| 196 184 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C5505AZCHA12 ACTIVE -40 to 85 8.05 | 1ku NFBGA (ZCH)
| 196 184 426 For lead times contact TI Authorized Distributor or local TI sales office Not Available Not Available TMX320C5505AZCH15 OBSOLETE -10 to 70
NFBGA (ZCH)
| 196
No Stock For lead times contact TI Authorized Distributor or local TI sales office
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Related Products TMS320C5535
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
TMS320C5534
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
TMS320C5533
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
TMS320C5532
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
TMS320C5515
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
TMS320C5514
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
TMS320C5504
Fixed-Point Digital Signal Processor
C5000 Ultra Low Power DSP
- TMS320C55X DSP
The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device.
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
1088
05 Jan 2012
Application Notes (4) Multiple Files 04 Jan 2012 1,493 PDF 352 22 Dec 2011 866 Multiple Files 03 Nov 2011 1,183 Multiple Files 30 Jun 2010 1,990
User Guides (21) PDF 411 07 Mar 2012 797 PDF 245 07 Mar 2012 861 PDF 219 13 Jan 2012 989 PDF 591 14 Dec 2011 795 PDF 1830 09 Nov 2011 3,383 PDF 816 09 Nov 2011 2,973 PDF 285 03 Nov 2011 719 PDF 309 12 Jul 2010 1,156 PDF 654 16 Jun 2010 694 PDF 185 25 Mar 2010 655 PDF 270 21 Sep 2009 852 PDF 263 21 Sep 2009 868 PDF 204 21 Sep 2009 885 PDF 101 21 Sep 2009 934 PDF 208 21 Sep 2009 982 PDF 120 21 Sep 2009 918 PDF 2219 24 Jun 2009 1,046 PDF 2250 24 Jun 2009 1,213 PDF 687 17 Jun 2009 1,826 PDF 2287 31 Jul 2004 3,383 PDF 1554 31 Dec 2003 2,973
Selection & Solution Guides (1) Title Type Size (KB) Date Views PDF 610 28 Mar 2012 1,070
White Papers (1) Title Type Size (KB) Date Views PDF 714 01 Nov 2011 2,008
Errata (1) Title Type Size (KB) Date Views PDF 109 18 Mar 2010 586
More Literature (6) PDF 370 08 Nov 2010 1,758 WMV 24854 18 Jan 2010 162 MP4 105395 18 Jan 2010 200 PDF 139 12 Jan 2010 506 WMV 26393 07 Jan 2010 140 MP4 116175 07 Jan 2010 120
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .