Datasheet
- TMS320C5505 Fixed-Point Digital Signal Processor (Rev. F)
(PDF , 1081 KB) 13 Aug 2013 - TMS320C5505/C5504 Fixed-Point DSP Silicon Errata (Silicon Revision 2.0) (Rev. B)
(PDF , 113 KB) 15 Jan 2013 - TMS320C5504, TMS320C5505, TMS320C5515 and TMS320C5514 Product Bulletin
(PDF , 139 KB) 12 Jan 2010 - View All Technical Documents
Related End Equipment
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C5505 ZCH BSDL Model | BSDL Model | ZIP | 5 KB | 17 Mar 2010 | 382 views |
| C5505 ZCH IBIS Model | IBIS Model | ZIP | 445 KB | 17 Mar 2010 | 361 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| TMS320C5515 DSP Evaluation Module | TMDXEVM5515 | Development Kits |
| C5505 eZdsp(TM) USB Stick Development Tool | TMDX5505EZDSP | Evaluation Modules & Boards |
| C5515 eZDSP USB Stick Development Tool | TMDX5515EZDSP | Evaluation Modules & Boards |
Software (7)
| Name | Part# | Type |
|---|---|---|
| C55x Connected Audio Framework | C55X-AUDIOFRAMEWORK | Application Software & Frameworks |
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software & Frameworks |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| CODECS - Optimized for C55x Devices | C55XCODECS | Software Codecs |
| TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power | SPRC133 | Software Libraries |
| TMS320C55x DSP Library (DSPLIB) | SPRC100 | Software Libraries |
| TMS320C55x Image Library | SPRC101 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C5505AZCH10 | ACTIVE | -10 to 70 | 5.94 | 1ku | NFBGA (ZCH) | 196 | View | 1 | 1K - 5K | 1k quantity lead time: In stock | | TMS320C5505AZCH12 | ACTIVE | -10 to 70 | 6.83 | 1ku | NFBGA (ZCH) | 196 | View | 168 | 992 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C5505AZCH15 | ACTIVE | -10 to 70 | 7.47 | 1ku | NFBGA (ZCH) | 196 | View | 168 | 118 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C5505AZCHA10 | ACTIVE | -40 to 85 | 7.98 | 1ku | NFBGA (ZCH) | 196 | View | 168 | 214 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C5505AZCHA12 | ACTIVE | -40 to 85 | 8.47 | 1ku | NFBGA (ZCH) | 196 | View | 168 | 613 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C5505AZCH15 | | -10 to 70 | Contact Distributor | NFBGA (ZCH) | 196 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C5535 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
| TMS320C5534 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
| TMS320C5533 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
| TMS320C5532 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
| TMS320C5515 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
| TMS320C5514 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
| TMS320C5504 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | The device has SIMILAR FUNCTIONALITY and PINOUT, but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1081 | 13 Aug 2013 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 16 | 03 Apr 2013 | 1,224 | |||
| Multiple Files | 09 Jan 2013 | 3,302 | |||
| Multiple Files | 04 Jan 2012 | 1,142 | |||
| 352 | 22 Dec 2011 | 1,370 |
User Guides (21)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 411 | 07 Mar 2012 | 951 | |||
| 245 | 07 Mar 2012 | 1,164 | |||
| 219 | 13 Jan 2012 | 1,111 | |||
| 591 | 14 Dec 2011 | 917 | |||
| 1830 | 09 Nov 2011 | 2,887 | |||
| 816 | 09 Nov 2011 | 3,019 | |||
| 285 | 03 Nov 2011 | 1,603 | |||
| 309 | 12 Jul 2010 | 1,429 | |||
| 654 | 16 Jun 2010 | 953 | |||
| 185 | 25 Mar 2010 | 840 | |||
| 270 | 21 Sep 2009 | 935 | |||
| 263 | 21 Sep 2009 | 855 | |||
| 204 | 21 Sep 2009 | 835 | |||
| 101 | 21 Sep 2009 | 1,042 | |||
| 208 | 21 Sep 2009 | 1,152 | |||
| 120 | 21 Sep 2009 | 1,956 | |||
| 2219 | 24 Jun 2009 | 1,043 | |||
| 2250 | 24 Jun 2009 | 1,169 | |||
| 687 | 17 Jun 2009 | 1,748 | |||
| 2287 | 31 Jul 2004 | 2,887 | |||
| 1554 | 31 Dec 2003 | 3,019 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,503 | ||
| 714 | 01 Nov 2011 | 1,341 |
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 370 | 08 Nov 2010 | 3,042 | ||
| WMV | 24854 | 18 Jan 2010 | 118 | |
| MP4 | 105395 | 18 Jan 2010 | 131 | |
| 139 | 12 Jan 2010 | 754 | ||
| WMV | 26393 | 07 Jan 2010 | 117 | |
| MP4 | 116175 | 07 Jan 2010 | 111 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as... |
On-Line Training | On Demand |
|
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool. |
Video | On Demand |
|
Analog and Embedded Processing Solutions for Medical Applications
Customers can easily begin designing with TIs’ Medical Development Kit (MDK), based on the TMS320C5505 DSP. |
On-Line Training | On Demand |

Cart 