Datasheet
- TMS320C5535, 'C5534, 'C5533, 'C5532 Fixed-Point Digital Signal Processors (Rev. B)
(PDF , 1418 KB) 28 Mar 2012 - TMS320C5535/34/33/32 Fixed-Point DSP Silicon Errata (Silicon Revision 2.2) (Rev. A)
(PDF , 114 KB) 15 Jan 2013 - TMS320C5535/34/33/32 ULP DSP Technical Reference Manual (Rev. C)
(PDF , 2972 KB) 02 Apr 2012 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| TMS320C5515 DSP Evaluation Module | TMDXEVM5515 | Development Kits |
| C5000™ Audio Capacitive Touch BoosterPack | 430BOOST-C55AUDIO1 | Evaluation Modules & Boards |
| C5535 eZdsp USB Stick Development Kit | TMDX5535EZDSP | Evaluation Modules & Boards |
Software (5)
| Name | Part# | Type |
|---|---|---|
| Bootimg.bin for Audio Capacitive Touch BoosterPack | AUDIOCAPDSP-C55X | Application Software & Frameworks |
| C55x Connected Audio Framework | C55X-AUDIOFRAMEWORK | Application Software & Frameworks |
| LaunchPad Host Application for Audio Capacitive Touch Booster Pack | AUDIOCAPHOST-MSP430 | Application Software & Frameworks |
| TMS320C55x DSP Library (DSPLIB) | SPRC100 | Software Libraries |
| TMS320C55x Image Library | SPRC101 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TMS320C5533AZHH05 | ACTIVE | -10 to 70 | 2.94 | 1ku | BGA MICROSTAR (ZHH) | 144 | View | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TMS320C5533AZHH10 | ACTIVE | -10 to 70 | 3.96 | 1ku | BGA MICROSTAR (ZHH) | 144 | View | 160 | 419 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C5533AZHHA05 | ACTIVE | -40 to 85 | 5.10 | 1ku | BGA MICROSTAR (ZHH) | 144 | View | 160 | 270 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C5533AZHHA10 | ACTIVE | -40 to 85 | 6.06 | 1ku | BGA MICROSTAR (ZHH) | 144 | View | 160 | 313 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C5535 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | Fully software and pin compatible superset devices with samples available now. |
| TMS320C5534 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | Fully software and pin compatible devices. |
| TMS320C5532 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | Fully software and pin compatible devices. |
| TMS320C5515 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | This device is software compatible, but is not pin-for-pin compatible to the compared device. |
| TMS320C5514 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | This device is software compatible, but is not pin-for-pin compatible to the compared device. |
| TMS320C5505 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | This device is software compatible, but is not pin-for-pin compatible to the compared device. |
| TMS320C5504 | Fixed-Point Digital Signal Processor | 16-bit Fixed-point - C55x Dual MAC DSP | This device is software compatible, but is not pin-for-pin compatible to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1418 | 28 Mar 2012 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 16 | 03 Apr 2013 | 1,224 | |||
| Multiple Files | 04 Jan 2012 | 1,096 | |||
| 352 | 22 Dec 2011 | 1,370 |
User Guides (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2972 | 02 Apr 2012 | 2,119 | |||
| 174 | 15 Dec 2011 | 2,579 | |||
| 2219 | 24 Jun 2009 | 1,043 | |||
| 2250 | 24 Jun 2009 | 1,169 | |||
| 687 | 17 Jun 2009 | 1,748 | |||
| 2287 | 31 Jul 2004 | 2,887 | |||
| 1554 | 31 Dec 2003 | 3,019 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
TI's C553x DSPs - industry's lowest price and lowest power DSPs
TI's breakthrough price for DSPS extends sophisticated signal processing and ultra-low-power into new world of cost-sensitive apps |
On-Line Training | On Demand |
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
Technical Overview of the Ultra-low power C5505
TI’s latest TMS320C5504/05 low-power DSPs provide energy efficieny and longer battery life for portable applications such as... |
On-Line Training | On Demand |
|
C5505 eZdsp USB Stick Dev Tool: Out-of-the-box experience (part 1)
Walk through the easy, out of box experience with this new eZdsp dev tool. |
Video | On Demand |
|
Analog and Embedded Processing Solutions for Medical Applications
Customers can easily begin designing with TIs’ Medical Development Kit (MDK), based on the TMS320C5505 DSP. |
On-Line Training | On Demand |

Cart 