Datasheet
- TMS320C6201 Digital Signal Processor (Rev. H)
(PDF , 1046 KB) 01 Mar 2004 - TMS320C6201 DSP Silicon Errata
(PDF , 287 KB) 30 Oct 2000 - View All Technical Documents
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6201 GJC BSDL Model | BSDL Model | ZIP | 4 KB | 28 Feb 2001 | 136 views |
| C6201 GJL BSDL Model | BSDL Model | ZIP | 4 KB | 28 Feb 2001 | 164 views |
| C6201 GJC IBIS Model | IBIS Model | (Multiple Files) | 28 Feb 2001 | 34 views | |
| C6201 GJL IBIS Model | IBIS Model | (Multiple Files) | 28 Feb 2001 | 26 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| C6201 EVM - Board Only (*EOL 9/20/02) | TMDS3260C6201 | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK | MCVTDK6211 | Application Software & Frameworks |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Software Libraries |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| TMS320C62x DSP Library | SPRC091 | Software Libraries |
| TMS320C62x Image Library | SPRC093 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6201GGP167 | | 0 to 0 | Contact Distributor | (GGP) | 352 | 312 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6201GGP200 | | 0 to 0 | Contact Distributor | (GGP) | 352 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | TMS320C6201GJC200 | ACTIVE | 0 to 0 | 94.51 | 1ku | FCBGA (GJC) | 352 | View | 21 | 26 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6201GJCA200 | ACTIVE | 0 to 0 | 113.41 | 1ku | FCBGA (GJC) | 352 | View | 21 | 1 | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | TMS320C6201GJL200 | ACTIVE | 0 to 0 | 94.51 | 1ku | FCBGA (GJL) | 352 | View | 40 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320C6201GJLA200 | ACTIVE | 113.41 | 1ku | FCBGA (GJL) | 352 | View | 1 | 224 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6201BGJL | | 0 to 0 | Contact Distributor | FCBGA (GJL) | 352 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1046 | 01 Mar 2004 |
Application Notes (46)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 09 Sep 2008 | 765 | |||
| 833 | 04 Sep 2007 | 995 | |||
| 127 | 20 May 2007 | 855 | |||
| 185 | 26 Apr 2004 | 893 | |||
| 96 | 21 Apr 2004 | 1,634 | |||
| Multiple Files | 08 Mar 2004 | 470 | |||
| 301 | 15 Apr 2003 | 1,809 | |||
| 177 | 23 Nov 2002 | 509 | |||
| Multiple Files | 04 Jun 2002 | 236 | |||
| 248 | 17 Apr 2002 | 545 | |||
| 864 | 10 Apr 2002 | 615 | |||
| 89 | 02 Apr 2002 | 809 | |||
| Multiple Files | 19 Feb 2002 | 243 | |||
| Multiple Files | 13 Feb 2002 | 409 | |||
| Multiple Files | 31 Oct 2001 | 153 | |||
| 309 | 30 Sep 2001 | 662 | |||
| 261 | 30 Sep 2001 | 496 | |||
| Multiple Files | 31 Aug 2001 | 402 | |||
| 272 | 31 Aug 2001 | 500 | |||
| 118 | 31 Aug 2001 | 635 | |||
| 129 | 15 Aug 2001 | 743 | |||
| 151 | 24 Jul 2001 | 444 | |||
| Multiple Files | 23 Jul 2001 | 196 | |||
| Multiple Files | 10 Jul 2001 | 316 | |||
| Multiple Files | 30 Jun 2001 | 587 | |||
| 311 | 21 Jun 2001 | 537 | |||
| 249 | 08 Jun 2001 | 865 | |||
| Multiple Files | 21 May 2001 | 255 | |||
| 51 | 13 Nov 2000 | 558 | |||
| 172 | 12 Sep 2000 | 1,154 | |||
| 313 | 11 Sep 2000 | 722 | |||
| 80 | 29 Feb 2000 | 744 | |||
| 150 | 02 Feb 2000 | 471 | |||
| 50 | 31 Jan 2000 | 1,117 | |||
| 92 | 04 Jan 2000 | 526 | |||
| 83 | 04 Jan 2000 | 756 | |||
| 74 | 04 Jan 2000 | 591 | |||
| 116 | 04 Jan 2000 | 558 | |||
| Multiple Files | 07 Dec 1999 | 294 | |||
| 93 | 08 Sep 1999 | 1,653 | |||
| 219 | 29 Jul 1999 | 526 | |||
| 190 | 01 Jun 1999 | 433 | |||
| 86 | 31 Dec 1998 | 657 | |||
| 62 | 10 Dec 1998 | 540 | |||
| 65 | 28 Oct 1998 | 350 | |||
| 39 | 02 Sep 1998 | 356 |
User Guides (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 949 | 20 May 2010 | 903 | |||
| 203 | 01 Jul 2009 | 2,562 | |||
| 1142 | 11 Apr 2007 | 2,836 | |||
| 663 | 14 Dec 2006 | 3,722 | |||
| 22 | 11 Jul 2006 | 1,814 | |||
| 361 | 01 Jan 2006 | 2,093 | |||
| 120 | 01 Mar 2005 | 782 | |||
| 167 | 25 Jan 2005 | 1,374 | |||
| 575 | 03 Sep 2004 | 919 | |||
| 4285 | 13 Aug 2004 | 2,421 | |||
| 109 | 09 Jan 2004 | 777 | |||
| 126 | 31 Jul 2003 | 770 | |||
| 171 | 31 Jul 2003 | 1,462 | |||
| 403 | 13 Aug 2002 | 1,008 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,422 | ||
| 330 | 19 May 2011 | 2,465 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS 1.5 Day Workshop: Introduction | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| SYS/BIOS 1.5 Day Workshop: OMAP-L138 EVM/EK Software Setup | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 - Hello World | Recorded Content | On Demand |
See More Training & Events

Cart 