TMS320C6202
(NRND) Fixed-Point Digital Signal Processor

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Software & Tools

Models (4)

Title Category Type Size (KB) Date Views
C6202 GJL BSDL Model (Rev. B) BSDL Model ZIP 4 KB 08 Sep 2004 351 views
C6202 GLS BSDL Model (Rev. B) BSDL Model ZIP 4 KB 30 Apr 2001 344 views
C6202 GJL IBIS Model IBIS Model (Multiple Files) 28 Feb 2001 54 views
C6202 GLS IBIS Model IBIS Model (Multiple Files) 28 Feb 2001 68 views

Design Kits & Evaluation Modules (1)

Name Part# Type
C6201 EVM - Board Only (*EOL 9/20/02) TMDS3260C6201 Evaluation Modules & Boards

Software (7)

Name Part# Type
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK MCVTDK6211 Application Software & Frameworks
DSP/BIOS Real-Time Operating System (RTOS) DSPBIOS Operating Systems (OS/RTOS)
C62x/C64x Fast Run-Time Support (RTS) Library SPRC122 Software Libraries
C64x+IMGLIB Simulink Blocks SPRC589 Software Libraries
C64x+IQMathLibrary Simulink Blocks SPRC590 Software Libraries
TMS320C62x DSP Library SPRC091 Software Libraries
TMS320C62x Image Library SPRC093 Software Libraries

Development Tools (2)

Name Part# Type
XDS560 High Performance Debug Probe XDS560 JTAG Emulators/ Analyzers
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO SW Development Tools, IDEs, Compilers

Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TMS320C6202GJL200 NRND TMS320C6202BGNZ250   107.45 | 1ku FCBGA (GJL) | 352 View 40 2 For lead times contact TI Authorized Distributor or local TI sales office
Call Local Sales Office
TMS320C6202GJL250 NRND TMS320C6202BGNZ250   125.72 | 1ku FCBGA (GJL) | 352 View 40 22 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320C6202GJL250X NRND TMS320C6202BGNZ250   125.72 | 1ku FCBGA (GJL) | 352 View 40 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320C6202GJLA200 NRND TMS32C6202BGNZA250 0 to 0 128.94 | 1ku FCBGA (GJL) | 352 View 40 339 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320C6202GJLA233 NRND TMS32C6202BGNZA250   149.36 | 1ku FCBGA (GJL) | 352 View 40 120 For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320C6202GLS200 NRND TMS320C6202BGNY250   107.45 | 1ku FCBGA (GLS) | 384 View 90 940 For lead times contact TI Authorized Distributor or local TI sales office
Call Local Sales Office
TMS320C6202GLS250 NRND TMS320C6202BGNY250   125.72 | 1ku FCBGA (GLS) | 384 View 90 408 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMS320C6202GLS250X OBSOLETE TMS320C6202BGNY250   Contact Distributor FCBGA (GLS) | 384 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMS32C6202BZNZA250 OBSOLETE     Contact Distributor FCBGA (ZNZ) | 352 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMX320C6202GJL12 OBSOLETE   0 to 0 Contact Distributor FCBGA (GJL) | 352     56 For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMX320C6202GJL1220 OBSOLETE   0 to 0 Contact Distributor FCBGA (GJL) | 352     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMX320C6202GJL225 OBSOLETE   0 to 0 Contact Distributor FCBGA (GJL) | 352     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMX320C6202GLS12 OBSOLETE   0 to 0 Contact Distributor FCBGA (GLS) | 384     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMX320C6202GLS225 OBSOLETE   0 to 0 Contact Distributor FCBGA (GLS) | 384     No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 2246 03 Mar 2004

Application Notes (45)

Title Abstract Type Size (KB) Date Views
Multiple Files   09 Sep 2008 1,364
PDF 833 04 Sep 2007 967
PDF 129 31 Aug 2004 677
PDF 185 26 Apr 2004 1,273
PDF 96 21 Apr 2004 829
Multiple Files   08 Mar 2004 1,137
PDF 301 15 Apr 2003 3,554
PDF 177 23 Nov 2002 700
PDF 225 11 Nov 2002 572
PDF 114 30 Jul 2002 675
Multiple Files   04 Jun 2002 866
PDF 864 10 Apr 2002 856
PDF 89 02 Apr 2002 891
Multiple Files   19 Feb 2002 800
Multiple Files   13 Feb 2002 1,038
Multiple Files   31 Oct 2001 738
PDF 557 30 Sep 2001 603
PDF 186 30 Sep 2001 629
PDF 309 30 Sep 2001 726
Multiple Files   31 Aug 2001 978
PDF 120 31 Aug 2001 579
PDF 257 31 Aug 2001 550
PDF 195 31 Aug 2001 679
PDF 118 31 Aug 2001 843
PDF 129 15 Aug 2001 898
PDF 168 15 Aug 2001 598
Multiple Files   23 Jul 2001 822
Multiple Files   10 Jul 2001 861
Multiple Files   30 Jun 2001 950
Multiple Files   21 May 2001 777
PDF 51 13 Nov 2000 633
PDF 172 12 Sep 2000 919
PDF 313 11 Sep 2000 738
PDF 125 16 Aug 2000 693
PDF 80 29 Feb 2000 715
PDF 559 07 Feb 2000 589
PDF 150 02 Feb 2000 669
PDF 50 31 Jan 2000 924
PDF 92 04 Jan 2000 727
PDF 83 04 Jan 2000 840
PDF 74 04 Jan 2000 762
PDF 116 04 Jan 2000 814
Multiple Files   07 Dec 1999 871
PDF 93 08 Sep 1999 1,146
PDF 219 29 Jul 1999 587

Errata (1)

Title Type Size (KB) Date Views
PDF 195 16 Feb 2004 567

Support & Community

Wikis

Visit the TI Wiki


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo.
On-Line Training   On Demand  
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
On-Line Training   On Demand  
OMAP-L138 Software Bring Up
How to boot up your Linux board support package once you OMAP L138 EVM is set up.
Video   On Demand  
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application.
On-Line Training   On Demand  
Fundamentals of DSPs: Part 2 - A Filter Application
Join this session to learn more about DSP Fundamentals and more about filters.
On-Line Training   On Demand  
Click Here