Datasheet
- TMS320C6205 Fixed-Point Digital Signal Processor (Rev. G)
(PDF , 1080 KB) 06 Jul 2006 - TMS320C6205 DSP Silicon Errata (Silicon Revisions 1.0, 1.1, 1.2, 1.3, 1.4) (Rev. J)
(PDF , 153 KB) 07 Feb 2006 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6205 GHK BSDL Model (Rev. C) | BSDL Model | ZIP | 5 KB | 16 Jan 2004 | 142 views |
| C6205 GHK IBIS Model | IBIS Model | (Multiple Files) | 28 Feb 2001 | 28 views | |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| C6201 EVM - Board Only (*EOL 9/20/02) | TMDS3260C6201 | Evaluation Modules & Boards |
Software (7)
| Name | Part# | Type |
|---|---|---|
| Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK | MCVTDK6211 | Application Software & Frameworks |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Software Libraries |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| TMS320C62x DSP Library | SPRC091 | Software Libraries |
| TMS320C62x Image Library | SPRC093 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6205DGHK200 | ACTIVE | 11.41 | 1ku | BGA MICROSTAR (GHK) | 288 | View | 1 | 33 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6205DZHK200 | ACTIVE | 11.41 | 1ku | BGA MICROSTAR (ZHK) | 288 | View | 1 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320C6205GHK200 | ACTIVE | 11.41 | 1ku | BGA MICROSTAR (GHK) | 288 | View | 1 | 57 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6205GHKA200 | ACTIVE | 13.69 | 1ku | BGA MICROSTAR (GHK) | 288 | View | 1 | 20 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6205ZHK200 | ACTIVE | 11.41 | 1ku | BGA MICROSTAR (ZHK) | 288 | View | 1 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6205ZHKA200 | | Contact Distributor | BGA MICROSTAR (ZHK) | 288 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS32C6205DGHKA200 | ACTIVE | 13.69 | 1ku | BGA MICROSTAR (GHK) | 288 | View | 1 | 77 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS32C6205DZHKA200 | ACTIVE | 13.69 | 1ku | BGA MICROSTAR (ZHK) | 288 | View | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6205GHK | | 0 to 0 | Contact Distributor | BGA MICROSTAR (GHK) | 288 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1080 | 06 Jul 2006 |
Application Notes (38)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 09 Sep 2008 | 765 | |||
| 833 | 04 Sep 2007 | 995 | |||
| 127 | 20 May 2007 | 855 | |||
| 185 | 26 Apr 2004 | 893 | |||
| 96 | 21 Apr 2004 | 1,634 | |||
| Multiple Files | 08 Mar 2004 | 470 | |||
| 301 | 15 Apr 2003 | 1,809 | |||
| 177 | 23 Nov 2002 | 509 | |||
| 114 | 30 Jul 2002 | 606 | |||
| Multiple Files | 04 Jun 2002 | 236 | |||
| 864 | 10 Apr 2002 | 615 | |||
| 89 | 02 Apr 2002 | 809 | |||
| Multiple Files | 19 Feb 2002 | 243 | |||
| Multiple Files | 13 Feb 2002 | 409 | |||
| Multiple Files | 31 Oct 2001 | 153 | |||
| 309 | 30 Sep 2001 | 662 | |||
| Multiple Files | 31 Aug 2001 | 402 | |||
| 118 | 31 Aug 2001 | 635 | |||
| 129 | 15 Aug 2001 | 743 | |||
| Multiple Files | 23 Jul 2001 | 196 | |||
| Multiple Files | 10 Jul 2001 | 316 | |||
| Multiple Files | 30 Jun 2001 | 587 | |||
| 100 | 15 Jun 2001 | 394 | |||
| Multiple Files | 21 May 2001 | 255 | |||
| 51 | 13 Nov 2000 | 558 | |||
| 172 | 12 Sep 2000 | 1,154 | |||
| 313 | 11 Sep 2000 | 722 | |||
| 125 | 16 Aug 2000 | 486 | |||
| 80 | 29 Feb 2000 | 744 | |||
| 150 | 02 Feb 2000 | 471 | |||
| 50 | 31 Jan 2000 | 1,117 | |||
| 92 | 04 Jan 2000 | 526 | |||
| 83 | 04 Jan 2000 | 756 | |||
| 74 | 04 Jan 2000 | 591 | |||
| 116 | 04 Jan 2000 | 558 | |||
| Multiple Files | 07 Dec 1999 | 294 | |||
| 93 | 08 Sep 1999 | 1,653 | |||
| 219 | 29 Jul 1999 | 526 |
User Guides (13)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 949 | 20 May 2010 | 903 | |||
| 203 | 01 Jul 2009 | 2,562 | |||
| 1142 | 11 Apr 2007 | 2,836 | |||
| 483 | 25 Jan 2007 | 833 | |||
| 663 | 14 Dec 2006 | 3,722 | |||
| 22 | 11 Jul 2006 | 1,814 | |||
| 120 | 01 Mar 2005 | 782 | |||
| 167 | 25 Jan 2005 | 1,374 | |||
| 575 | 03 Sep 2004 | 919 | |||
| 4285 | 13 Aug 2004 | 2,421 | |||
| 109 | 09 Jan 2004 | 777 | |||
| 126 | 31 Jul 2003 | 770 | |||
| 171 | 31 Jul 2003 | 1,462 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,422 | ||
| 330 | 19 May 2011 | 2,465 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS Online Training: Introduction to real time operating systems and SYS/BIOS | Recorded Content | On Demand |
| SYS/BIOS Online Training: Hardware Interrupts and the Idle thread | Recorded Content | On Demand |
| SYS/BIOS Online Training: Tasks | Recorded Content | On Demand |
| SYS/BIOS Online Training: MSP430 Support | Recorded Content | On Demand |
| SYS/BIOS Online Training: Software Interrupts | Recorded Content | On Demand |
See More Training & Events

Cart 