Datasheet
- TMS320C6411 Fixed-Point Digital Signal Processor (Rev. I)
(PDF , 1707 KB) 24 Jun 2005 - TMS320C6411 Digital Signal Processor Silicon Errata (Silicon Revisions 1.1, 2.0) (Rev. L)
(PDF , 226 KB) 17 Aug 2005 - View All Technical Documents
For the latest fixed/floating point DSP look at TMS320C674x DSPs or for higher performance look at TMS320C66x DSPs.
Software & Tools
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6411 GLZ BSDL (Silicon Revision 2.0) | BSDL Model | ZIP | 11 KB | 19 Dec 2003 | 350 views |
| C6411 GLZ BSDL Model (Silicon Revision 1.1) | BSDL Model | ZIP | 11 KB | 27 Aug 2003 | 351 views |
| C6411 GLZ IBIS Model Silicon Revision 1.1 and 2.0 (Rev. A) | IBIS Model | (Multiple Files) | 14 Apr 2004 | 68 views | |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| C6416 Test Evaluation Board (TEB) bundled with CCS & 510PP+ Emulator | TMDX3260E6416 | Development Kits |
| TMS320C6416 DSP Starter Kit (DSK) | TMDSDSK6416 | Evaluation Modules & Boards |
Software (10)
| Name | Part# | Type |
|---|---|---|
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Software Libraries |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| Chip Support Library for C6457 | SPRC924 | Software Libraries |
| TMS320C6000 Chip Support Library | SPRC090 | Software Libraries |
| TMS320C6000 DSP Library (DSPLIB) | SPRC265 | Software Libraries |
| TMS320C6000 Image Library (IMGLIB) | SPRC264 | Software Libraries |
| TMS320C64x DSP Library | SPRC092 | Software Libraries |
| TMS320C64x Image Library | SPRC094 | Software Libraries |
Development Tools (3)
| Name | Part# | Type |
|---|---|---|
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Small Form Factor (SFF) Software Defined Radio (SDR) Development Platform | TMDSSFFSDR | Texas Instruments |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | TMS320C6411ACLZ | | Contact Distributor | FC/CSP (CLZ) | 532 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6411AGLZ | ACTIVE | 41.82 | 1ku | FCBGA (GLZ) | 532 | View | 60 | 6 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6411AZLZ | ACTIVE | 41.82 | 1ku | FCBGA (ZLZ) | 532 | View | 60 | 226 | For lead times contact TI Authorized Distributor or local TI sales office | Call Local Sales Office | | TMS320C6411GLZ | | Contact Distributor | FCBGA (GLZ) | 532 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1707 | 24 Jun 2005 |
Application Notes (40)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 833 | 04 Sep 2007 | 967 | |||
| 127 | 20 May 2007 | 1,171 | |||
| 310 | 20 Oct 2005 | 1,443 | |||
| 39 | 19 Oct 2004 | 396 | |||
| 129 | 31 Aug 2004 | 677 | |||
| 185 | 26 Apr 2004 | 1,273 | |||
| 96 | 21 Apr 2004 | 829 | |||
| Multiple Files | 08 Mar 2004 | 1,137 | |||
| 246 | 05 Mar 2004 | 713 | |||
| 269 | 05 Mar 2004 | 937 | |||
| 250 | 03 Mar 2004 | 756 | |||
| 318 | 31 Oct 2003 | 749 | |||
| 206 | 24 Oct 2003 | 681 | |||
| 132 | 15 Aug 2003 | 584 | |||
| Multiple Files | 21 Jul 2003 | 609 | |||
| 301 | 15 Apr 2003 | 3,554 | |||
| Multiple Files | 04 Jun 2002 | 866 | |||
| 248 | 17 Apr 2002 | 694 | |||
| 89 | 02 Apr 2002 | 891 | |||
| Multiple Files | 13 Feb 2002 | 1,038 | |||
| 129 | 13 Dec 2001 | 831 | |||
| Multiple Files | 31 Oct 2001 | 738 | |||
| Multiple Files | 24 Oct 2001 | 1,197 | |||
| 309 | 30 Sep 2001 | 726 | |||
| 261 | 30 Sep 2001 | 628 | |||
| Multiple Files | 31 Aug 2001 | 978 | |||
| 272 | 31 Aug 2001 | 651 | |||
| 118 | 31 Aug 2001 | 843 | |||
| 129 | 15 Aug 2001 | 898 | |||
| Multiple Files | 23 Jul 2001 | 822 | |||
| Multiple Files | 10 Jul 2001 | 861 | |||
| Multiple Files | 30 Jun 2001 | 950 | |||
| 311 | 21 Jun 2001 | 670 | |||
| Multiple Files | 21 May 2001 | 777 | |||
| 172 | 12 Sep 2000 | 919 | |||
| 313 | 11 Sep 2000 | 738 | |||
| 150 | 02 Feb 2000 | 669 | |||
| 50 | 31 Jan 2000 | 924 | |||
| Multiple Files | 07 Dec 1999 | 871 | |||
| 93 | 08 Sep 1999 | 1,146 |
User Guides (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1171 | 09 Aug 2012 | 3,340 | |||
| 2780 | 30 Jul 2010 | 5,275 | |||
| 203 | 02 Jul 2009 | 2,479 | |||
| 1142 | 11 Apr 2007 | 2,881 | |||
| 483 | 25 Jan 2007 | 1,052 | |||
| 663 | 14 Dec 2006 | 3,307 | |||
| 1139 | 15 Nov 2006 | 2,224 | |||
| 228 | 28 Feb 2006 | 1,068 | |||
| 361 | 01 Jan 2006 | 1,427 | |||
| 120 | 01 Mar 2005 | 883 | |||
| 167 | 25 Jan 2005 | 1,402 | |||
| 212 | 25 Mar 2004 | 1,247 | |||
| 171 | 31 Jul 2003 | 1,397 | |||
| Multiple Files | 05 May 2003 | 1,535 | |||
| 192 | 30 Jan 2001 | 1,210 |
White Papers (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,502 | ||
| 330 | 19 May 2011 | 2,517 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
Getting Started with the TMDXEVM6472 (Part 1)
Join the first of the four part series “Getting Started with the TMDXEVM6472”. |
On-Line Training | On Demand |
|
Improving Video Quality through Spatio-temporal de-noising on C64x
This presentation presents a low complexity, noise-level adaptive, robust spatio-temporal noise reduction method. |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
OMAP-L138 Software Bring Up
How to boot up your Linux board support package once you OMAP L138 EVM is set up. |
Video | On Demand |

Cart 