TMS320C6454  Status:   ACTIVE

Fixed-Point Digital Signal Processor

Alert me about changes<br/>to this product

Fixed-Point Digital Signal Processor - TMS320C6454
Image shown is for reference only.
Other pin/package combinations may be available.
Pricing/Packaging | Inventory




Software and Development Tools
TI Software and Development Tools

Name Part Number Software / Tool Type
CODECS -Audio, Video, Speech- C64x+-based Devices (OMAP35x, C645x, C647x, DM646, DM644x, DM643x) C64XPLUSCODECS Algorithms / Codecs
eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM TMDXDAISXDM Algorithms / Codecs
Cryptography for C64x+-based Devices (OMAP35x, C645x, C647x, DM646x, DM644x, DM643x, DM674x, DM648) C64XPLUSCRYPTO Application Software
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Code Composer Studio(TM) IDE
C6452 DSP Evaluation Module TMDXEVM6452 Development Boards/EVMs
TMS320C6455 Evaluation Module TMDXEVM6455 Development Boards/EVMs
XDS510 Class Emulators XDS510 Emulators/Analyzers
XDS560 Trace Emulator XDS560TRACE Emulators/Analyzers
C62x/C64x Fast Run-Time Support (RTS) Library SPRC122 Signal Processing Libraries
C64x+IMGLIB Simulink Blocks SPRC589 Signal Processing Libraries
C64x+IQMathLibrary Simulink Blocks SPRC590 Signal Processing Libraries
TMS320C6000 Image Library (IMGLIB) SPRC264 Signal Processing Libraries
TMS320C6455 DSP Starter Kit (DSK) TMDSDSK6455 Starter Kits
Sample or Buy
Part# Status Temp (oC) Price | QTY Package | Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time Sample or Buy
TMS320C6454BGTZA ACTIVE -40 to 105 160.30 | 1ku FCBGA (GTZ) | 697 44 151 Typical lead time for 1k quantity: 4 to 8 weeks
TMS320C6454BZTZ NRND   134.15 | 1ku (ZTZ) | 697 44 8 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6454BZTZ7 NRND   87.10 | 1ku (ZTZ) | 697 44 59 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6454BZTZ8 NRND   106.30 | 1ku (ZTZ) | 697 44 46 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6454BZTZA NRND -40 to 105 160.30 | 1ku (ZTZ) | 697 44 155 For lead times contact TI Authorized Distributor or local TI sales office
TMX320C6454BZTZ OBSOLETE     (ZTZ) | 697   No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMX320C6454BZTZ7 OBSOLETE     (ZTZ) | 697   No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMX320C6454BZTZ8 OBSOLETE     (ZTZ) | 697   No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products
Part# Name Product Family Comments
TLV320AIC33   Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects   AUDIO CONVERTER AND CODEC - Audio CODEC      
TVP5160   NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com   VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS      
PTH08T220W   16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans   PLUG-IN POWER MODULE - NON-ISOLATED POL      
PTH04000W   3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing   PLUG-IN POWER MODULE - NON-ISOLATED POL      
TPS5130   Triple Synchronous Buck Controller with LDO Controller   DC/DC CONTROLLER (EXTERNAL SWITCH) - MULTIPLE-OUTPUT SWITCHING CONTROLLER      
TPS54110   3V to 6V Input, 1.5A Synchronous Step-Down Converter   DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR      
TPS54610   3V to 6V, 6A Synchronous Step Down Converter   DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR      
TPS5410   5.5V to 36V Input, 1A, 500kHz Step Down Converter   DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR      
TPS54550   4.5V to 20V Input, 5A Synchronous Step-Down Converter with Low-Side FET Gate Driver   DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR      
TPS79501   Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS73201   Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response   LINEAR REGULATORS - SINGLE CHANNEL LDO      
TPS736125   Single Output LDO, 400mA, Fixed(1.25), Cap free, Low Noise, Reverse Current Protection   LINEAR REGULATORS - SINGLE CHANNEL LDO      
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1541 01 Jul 2011
Application Notes (12)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 535 06 Oct 2011 4,796
PDF 760 21 Sep 2011 3,194
PDF 125 15 Apr 2009 2,460
PDF 292 21 Aug 2008 1,320
PDF 93 17 Jul 2008 4,617
PDF 158 08 Jul 2008 1,674
Multiple Files   01 Oct 2007 1,538
Multiple Files   31 Oct 2006 1,159
Multiple Files   05 Sep 2006 1,247
PDF 343 23 Dec 2005 1,370
PDF 310 20 Oct 2005 1,862
PDF 122 16 Nov 2004 712

View Application Notes for TMS320C645x DSP

User Guides (29)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2229 06 Feb 2012 12,380
PDF 1166 04 Jan 2012 4,917
PDF 1331 25 Jul 2011 9,543
PDF 2999 25 Jul 2011 8,131
PDF 1020 01 Jul 2011 1,928
PDF 347 03 Jun 2011 2,404
PDF 353 02 Jun 2011 1,433
PDF 670 08 Nov 2010 1,729
PDF 365 12 Aug 2010 1,471
PDF 944 03 Aug 2010 7,198
PDF 2780 30 Jul 2010 11,202
PDF 481 30 Jul 2010 1,582
PDF 2828 18 Mar 2010 8,131
PDF 1180 18 Mar 2010 9,543
PDF 261 28 Oct 2009 1,122
PDF 601 11 Feb 2009 3,077
PDF 120 02 Dec 2008 1,249
PDF 2027 15 May 2008 9,543
PDF 2826 15 May 2008 8,131
PDF 1280 05 May 2008 2,379
PDF 426 06 Mar 2008 2,564
PDF 337 18 Jul 2007 1,310
PDF 663 14 Dec 2006 2,699
PDF 548 10 Mar 2006 1,447
PDF 466 10 Mar 2006 1,149
PDF 89 10 Feb 2006 1,094
PDF 168 23 Dec 2005 1,336
PDF 262 23 Dec 2005 1,290
PDF 3440 20 May 2005 3,872

View User Guides for TMS320C645x DSP

View Simulation Models forTMS320C645x DSP

White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 330 19 May 2011 3,591

View White Papers for TMS320C645x DSP

Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 539 18 Dec 2012 1,649

Simulation Models
View Simulation Models forTMS320C645x DSP
Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

processors.wiki.ti.com
Topics Category Last modified Views
C645x, Code Composer Studio v3, FAQ, Code Composer Studio v4, CSL, C647x 13 Jul 2011 12:00 AM 31,769
C645x, C647x, C64x, SYSBIOS, Multicore, SDK 25 Jan 2011 12:00 AM 16,284
DM355, DaVinci Training, C645x, DSPBIOS, PSP, DM644x, DM6467, DMA, DM648, DM6437 22 Jun 2011 12:00 AM 23,461
SYSBIOS, SDK, C64x, GSG, C647x, C645x, Multicore 20 Jan 2011 12:00 AM 7,818
DaVinci Optimization, PCI, DM6467, DM6437, DM648, DM64x, C645x, DM3xx 22 Jun 2011 12:00 AM 4,935

Search Embedded Processors Wiki

Training & Events

Name Type Available During
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
On-Line Training   On Demand  
Technical Introduction to DM36x - TI's low power, low cost video processor
The DM365 processor core is an ARM926EJ-S RISC processor offering speeds up to 300MHz.
On-Line Training   On Demand  
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve
Multi-Day Workshops   Tue, 13 Mar 2012 - Fri, 22 Jun 2012  
Fundamentals of DSPs: Part 2 - A Filter Application
Join this session to learn more about DSP Fundamentals and more about filters.
On-Line Training   On Demand  
Choosing the Right Processor for Your Low Power Application

This session will explain how TI’s low power processors map to end application needs.

On-Line Training   On Demand  

See more Training & Events

Customer Tags Help

Most Popular Tags for TMS320C6454:

View All Tags

Other Support


Click Here