Datasheet
- TMS320C6454 Fixed-Point Digital Signal Processor (Rev. I)
(PDF , 1545 KB) 28 Mar 2012 - TMS320C6455/54 Digital Signal Processor Silicon Errata (Revs 3.1, 2.1, 2.0, 1.1) (Rev. R)
(PDF , 539 KB) 18 Dec 2012 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6455 and C6454 ZTZ BSDL Model (for Silicon Revisions 1.1, 2.0, 2.1, and 3.1) (Rev. E) | BSDL Model | ZIP | 207 KB | 04 Nov 2010 | 220 views |
| C6455, C6454 ZTZ IBIS Model (Rev. B) | IBIS Model | (Multiple Files) | 02 Sep 2009 | 222 views | |
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| C6452 DSP Evaluation Module | TMDXEVM6452 | Development Boards/EVMs |
| TMS320C6455 Evaluation Module | TMDXEVM6455 | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| XDS560 Trace Emulator | XDS560TRACE | Emulators/Analyzers |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Signal Processing Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Signal Processing Libraries |
| TMS320C6000 Image Library (IMGLIB) | SPRC264 | Signal Processing Libraries |
| TMS320C6455 DSP Starter Kit (DSK) | TMDSDSK6455 | Starter Kits |
Software & Development Tools (5)
| Name | Part# | Type |
|---|---|---|
| CODECS -Audio, Video, Speech- C64x+-based Devices (OMAP35x, C645x, C647x, DM646, DM644x, DM643x) | C64XPLUSCODECS | Algorithms / Codecs |
| eXpressDSP Algorithm Standard – xDAIS Developer’s Kit and xDM | TMDXDAISXDM | Algorithms / Codecs |
| Cryptography for C64x+-based Devices (OMAP35x, C645x, C647x, DM646x, DM644x, DM643x, DM674x, DM648) | C64XPLUSCRYPTO | Application Software |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Signal Processing Libraries |
| Download: C64x+ Benchmarks (v1.00) (ZIP 347 KB ) 233 views, 06 Jul 2005 | ||
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6454BGTZA | ACTIVE | -40 to 105 | 160.30 | 1ku | FCBGA (GTZ) | 697 | 44 | 186 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TMS320C6454BZTZ | NRND | 157.80 | 1ku | (ZTZ) | 697 | 44 | 8 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6454BZTZ7 | NRND | 102.50 | 1ku | (ZTZ) | 697 | 44 | 42 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6454BZTZ8 | NRND | 125.05 | 1ku | (ZTZ) | 697 | 44 | 32 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6454BZTZA | NRND | -40 to 105 | 188.55 | 1ku | (ZTZ) | 697 | 44 | 45 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6454BZTZ | | (ZTZ) | 697 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6454BZTZ7 | | (ZTZ) | 697 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6454BZTZ8 | | (ZTZ) | 697 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | |
| PTH08T220W | 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans | PLUG-IN POWER MODULE - NON-ISOLATED POL | |
| PTH04000W | 3-A, 3.3/5-V Input Adjustable Switching Regulator with Auto-Track Sequencing | PLUG-IN POWER MODULE - NON-ISOLATED POL | |
| TPS5130 | Triple Synchronous Buck Controller with LDO Controller | DC/DC CONTROLLER (EXTERNAL SWITCH) - MULTIPLE-OUTPUT SWITCHING CONTROLLER | |
| TPS54110 | 3V to 6V Input, 1.5A Synchronous Step-Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS54610 | 3V to 6V, 6A Synchronous Step Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS5410 | 5.5V to 36V Input, 1A, 500kHz Step Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS54550 | 4.5V to 20V Input, 5A Synchronous Step-Down Converter with Low-Side FET Gate Driver | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS73201 | Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS736125 | Single Output LDO, 400mA, Fixed(1.25), Cap free, Low Noise, Reverse Current Protection | LINEAR REGULATORS - SINGLE CHANNEL LDO |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1545 | 28 Mar 2012 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 535 | 06 Oct 2011 | 4,392 | ||||
| 760 | 21 Sep 2011 | 2,846 | ||||
| 125 | 15 Apr 2009 | 2,586 | ||||
| 292 | 21 Aug 2008 | 852 | ||||
| 93 | 17 Jul 2008 | 3,876 | ||||
| 158 | 08 Jul 2008 | 1,140 | ||||
| Multiple Files | 01 Oct 2007 | 862 | ||||
| Multiple Files | 31 Oct 2006 | 668 | ||||
| Multiple Files | 05 Sep 2006 | 594 | ||||
| 343 | 23 Dec 2005 | 793 | ||||
| 310 | 20 Oct 2005 | 1,389 | ||||
| 122 | 16 Nov 2004 | 473 |
User Guides (29)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 2229 | 06 Feb 2012 | 13,667 | ||||
| 1166 | 04 Jan 2012 | 3,937 | ||||
| 1331 | 25 Jul 2011 | 8,881 | ||||
| 2999 | 25 Jul 2011 | 6,296 | ||||
| 1020 | 01 Jul 2011 | 1,119 | ||||
| 347 | 03 Jun 2011 | 1,745 | ||||
| 353 | 02 Jun 2011 | 785 | ||||
| 670 | 08 Nov 2010 | 1,053 | ||||
| 365 | 12 Aug 2010 | 943 | ||||
| 944 | 03 Aug 2010 | 2,918 | ||||
| 2780 | 30 Jul 2010 | 4,933 | ||||
| 481 | 30 Jul 2010 | 908 | ||||
| 2828 | 18 Mar 2010 | 6,296 | ||||
| 1180 | 18 Mar 2010 | 8,881 | ||||
| 261 | 28 Oct 2009 | 745 | ||||
| 601 | 11 Feb 2009 | 1,980 | ||||
| 120 | 02 Dec 2008 | 766 | ||||
| 2027 | 15 May 2008 | 8,881 | ||||
| 2826 | 15 May 2008 | 6,296 | ||||
| 1280 | 05 May 2008 | 2,103 | ||||
| 426 | 06 Mar 2008 | 1,959 | ||||
| 337 | 18 Jul 2007 | 748 | ||||
| 663 | 14 Dec 2006 | 2,616 | ||||
| 548 | 10 Mar 2006 | 854 | ||||
| 466 | 10 Mar 2006 | 835 | ||||
| 89 | 10 Feb 2006 | 616 | ||||
| 168 | 23 Dec 2005 | 777 | ||||
| 262 | 23 Dec 2005 | 666 | ||||
| 3440 | 20 May 2005 | 2,512 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| Chip support library | C645x, Code Composer Studio v3, Code Composer Studio v4, FAQ, CSL, C647x | 13 Jul 2011 12:00 AM | 34,483 |
| BIOS MCSDK 1.0 User Guide | Multicore, SYSBIOS, SDK, C64x, C645x, C647x | 25 Jan 2011 12:00 AM | 17,871 |
| BIOS MCSDK 1.0 Getting Started Guide | C645x, C647x, GSG, C64x, SDK, SYSBIOS, Multicore | 20 Jan 2011 12:00 AM | 9,096 |
| Programming EDMA without EDMA3LLD package | DaVinci Training, C645x, DM648, DM6437, DM6467, DM644x, PSP, DSPBIOS, DMA, DM355 | 22 Jun 2011 12:00 AM | 24,386 |
| What is my DSP clock speed | OMAPL1, C6A816x, Multicore, C6-Integra, DaVinci, Integra Debugging, C647x, C645x, DM64x, C674x, C64x | 14 Dec 2011 12:00 AM | 934 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
Technical Introduction to DM36x - TI's low power, low cost video processor
The DM365 processor core is an ARM926EJ-S RISC processor offering speeds up to 300MHz. |
On-Line Training | On Demand |
|
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve |
Multi-Day Workshops | Mon, 31 Dec 2012 |
|
OMAP-L138 Software Bring Up
How to boot up your Linux board support package once you OMAP L138 EVM is set up. |
Video | On Demand |
|
C6Ez Tools
This presentation will describe the 3 software development tools which target different profiles of developers. |
On-Line Training | On Demand |



