Description &
Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample &
Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical
Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software &
Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support &
Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Design Kits & Evaluation Modules (10)
Buy
Not Available | Not Available | TMS320C6713GDP225 | OBSOLETE | TMS320C6713BGDP225 | BGA (GDP)
| 272 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6713GDPA200 | OBSOLETE | TMS32C6713BGDPA200 | BGA (GDP)
| 272 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6713GDPX225 | OBSOLETE |
| BGA (GDP)
| 272 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6713PYP200 | OBSOLETE | TMS320C6713BPYP200 | HLQFP (PYP) | 208 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6713PYP200B | OBSOLETE |
| HLQFP (PYP) | 208 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6713PYPX200 | OBSOLETE |
| HLQFP (PYP) | 208 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6713GDP | OBSOLETE |
| BGA (GDP)
| 272 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6713GFN | OBSOLETE |
|
(GFN) | 272 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6713PYP | OBSOLETE |
| HLQFP (PYP) | 208 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
Related Products
| Part# | Name | Product Family | Comments |
| TMS320C6727
| Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C67x DSP
| The device has INCREASED FUNTIONALITY but is not pin for pin compatible and is not paramatrically equivalent.
|
Technical Documents
Datasheet (1)
| Title |
Type |
Size (KB) |
Date |
Views |
|
PDF |
1998 |
14 Nov 2005
|
|
Application Notes (46)
| | | PDF | 905 | 26 Jan 2011 | |
| | | PDF | 833 | 04 Sep 2007 | |
| | | Multiple Files | | 18 Dec 2006 | |
| | | PDF | 155 | 11 Nov 2005 | |
| | | Multiple Files | | 30 Jun 2005 | |
| | | PDF | 182 | 23 May 2005 | |
| | | Multiple Files | | 30 Mar 2005 | |
| | | Multiple Files | | 23 Sep 2004 | |
| | | Multiple Files | | 23 Sep 2004 | |
| | | PDF | 134 | 29 Jul 2004 | |
| | | Multiple Files | | 31 May 2004 | |
| | | PDF | 185 | 26 Apr 2004 | |
| | | PDF | 96 | 21 Apr 2004 | |
| | | Multiple Files | | 08 Mar 2004 | |
| | | PDF | 233 | 05 Mar 2004 | |
| | | PDF | 269 | 05 Mar 2004 | |
| | | PDF | 255 | 05 Mar 2004 | |
| | | PDF | 128 | 30 Jun 2003 | |
| | | PDF | 79 | 01 Jun 2003 | |
| | | PDF | 111 | 23 Apr 2003 | |
| | | PDF | 301 | 15 Apr 2003 | |
| | | PDF | 176 | 30 Oct 2002 | |
| | | Multiple Files | | 04 Jun 2002 | |
| | | PDF | 248 | 17 Apr 2002 | |
| | | PDF | 864 | 10 Apr 2002 | |
| | | PDF | 89 | 02 Apr 2002 | |
| | | Multiple Files | | 13 Feb 2002 | |
| | | Multiple Files | | 31 Oct 2001 | |
| | | Multiple Files | | 24 Oct 2001 | |
| | | PDF | 309 | 30 Sep 2001 | |
| | | PDF | 261 | 30 Sep 2001 | |
| | | Multiple Files | | 31 Aug 2001 | |
| | | PDF | 272 | 31 Aug 2001 | |
| | | PDF | 118 | 31 Aug 2001 | |
| | | PDF | 129 | 15 Aug 2001 | |
| | | Multiple Files | | 23 Jul 2001 | |
| | | Multiple Files | | 10 Jul 2001 | |
| | | Multiple Files | | 30 Jun 2001 | |
| | | PDF | 311 | 21 Jun 2001 | |
| | | Multiple Files | | 21 May 2001 | |
| | | PDF | 151 | 07 Nov 2000 | |
| | | PDF | 172 | 12 Sep 2000 | |
| | | PDF | 313 | 11 Sep 2000 | |
| | | PDF | 150 | 02 Feb 2000 | |
| | | Multiple Files | | 07 Dec 1999 | |
| | | PDF | 93 | 08 Sep 1999 | |
User Guides (16)
| | | PDF | 203 | 01 Jul 2009 | |
| | | PDF | 1005 | 20 Nov 2008 | |
| | | PDF | 1142 | 11 Apr 2007 | |
| | | PDF | 315 | 26 Mar 2007 | |
| | | PDF | 663 | 14 Dec 2006 | |
| | | PDF | 1139 | 15 Nov 2006 | |
| | | PDF | 1677 | 07 Nov 2006 | |
| | | PDF | 361 | 01 Jan 2006 | |
| | | PDF | 120 | 01 Mar 2005 | |
| | | PDF | 167 | 25 Jan 2005 | |
| | | PDF | 4285 | 13 Aug 2004 | |
| | | PDF | 103 | 02 Aug 2004 | |
| | | PDF | 349 | 08 Jun 2004 | |
| | | PDF | 212 | 25 Mar 2004 | |
| | | PDF | 171 | 31 Jul 2003 | |
| | | Multiple Files | | 05 May 2003 | |
Errata (1)
| Title | Type | Size (KB) | Date | Views |
| | PDF | 319 | 12 Aug 2005 | |
More Literature (1)
| Title | Type | Size (KB) | Date | Views |
| | Multiple Files | | 14 Dec 2006 | |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics |
Category |
Last modified |
Views |
|
Software libraries
|
DM648,
C674x,
DM365,
DM64x,
C64x,
Multicore,
C667x,
DM6437,
OMAPL1,
VICP,
OMAP35x,
DSP,
Keystone,
C66x
|
04 May 2012 12:00 AM |
49,493 |
|
C6EZRun
|
DaVinci,
BeagleBoard,
DM6467,
OMAPL1,
OMAP35x,
DSPLink,
DSP,
DSPEaseOfUse,
C6A816x,
SysLink,
C6-Integra,
C6Run
|
08 Mar 2012 12:00 AM |
39,226 |
|
C6EZAccel
|
DM816x,
OMAP35x,
DVEVM,
DSP,
Codec Engine,
OMAPL1,
DM6467,
C6EZAccel,
C6A816x,
C6-Integra,
DaVinci
|
08 Mar 2012 12:00 AM |
56,856 |
|
C674x DSPLIB
|
C674x,
DSP,
OMAPL1
|
28 Apr 2011 12:00 AM |
35,309 |
|
C6EZFlo
|
C6-Integra,
DSPEaseOfUse,
DSP,
C6EZFlo
|
03 Nov 2011 12:00 AM |
18,255 |
|
Name
|
Type
|
Available During
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
|
On-Line Training
|
On Demand
|
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve
|
Multi-Day Workshops
|
Mon, 31 Dec 2012
|
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application.
|
On-Line Training
|
On Demand
|
C6Flo EZ Software Development Tool
This course provides an overview of the C6Flo DSP software development tool.
|
On-Line Training
|
On Demand
|
C6Ez Tools
This presentation will describe the 3 software development tools which target different profiles of developers.
|
On-Line Training
|
On Demand
|