Datasheet
- TMS320C6727, TMS320C6726, TMS320C6722 Floating-Point Digital Signal Processors (Rev. E)
(PDF , 1103 KB) 05 Jan 2007 - TMS320C6727/B, TMS320C6726/B, TMS32C6722/B, TMS320C6720 DSPs Silicon Errata (Rev. F)
(PDF , 427 KB) 23 Oct 2008 - TMS320C672x Hardware Designer's Resource Guide (Rev. A)
(PDF , 87 KB) 22 Sep 2006 - View All Technical Documents
Special Note
The current ROM version for TMS320C672x DSPs, C9230C100, contains a system initialization error. Download the patch from the Tools & Software section of this product folder. For more details, see the application note number SPRS277.
Special Note
The current ROM version for TMS320C672x DSPs, C9230C100, contains a system initialization error. Download the patch from the Tools & Software section of this product folder. For more details, see the application note number SPRS277.
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6722 RFP BSDL Model (Rev. A) | BSDL Model | ZIP | 3 KB | 23 Mar 2006 | 162 views |
| C6722 RFP IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 20 Apr 2006 | 42 views | |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| C6701 Evaluation Module (EVM) Bundle | TMDS32600C6701 | Evaluation Modules & Boards |
| TMS320C6713 DSP Starter Kit (DSK) | TMDSDSK6713 | Evaluation Modules & Boards |
Software (8)
| Name | Part# | Type |
|---|---|---|
| Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK | MCVTDK6211 | Application Software & Frameworks |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| C672x Chip Support Libraries (CSL) | SPRC223 | Software Libraries |
| System Patch Code, FastRts(V1.20)/DSPLIB (V2.00) ROM Exmpls&Lib, and Boot Config Utl&Exmpls | SPRC203 | Software Libraries |
| TMS320C6000 Chip Support Library | SPRC090 | Software Libraries |
| TMS320C67x DSP Library | SPRC121 | Software Libraries |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | TMS320C6722RFP225 | | Contact Distributor | HTQFP (RFP) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6722RFP | | Contact Distributor | HTQFP (RFP) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6727B | Floating-Point Digital Signal Processor | Fixed/Floating-point - C67x DSP | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1103 | 05 Jan 2007 |
Application Notes (9)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 760 | 21 Sep 2011 | 1,799 | |||
| 456 | 10 Sep 2009 | 936 | |||
| 125 | 15 Apr 2009 | 2,881 | |||
| 127 | 20 May 2007 | 855 | |||
| 60 | 25 Sep 2006 | 1,268 | |||
| Multiple Files | 22 Sep 2006 | 198 | |||
| 87 | 22 Sep 2006 | 1,014 | |||
| Multiple Files | 01 Nov 2005 | 189 | |||
| 182 | 23 May 2005 | 513 |
User Guides (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2997 | 21 Aug 2012 | 6,799 | |||
| 1316 | 21 Aug 2012 | 9,834 | |||
| 2828 | 18 Mar 2010 | 6,799 | |||
| 1180 | 18 Mar 2010 | 9,834 | |||
| 2027 | 15 May 2008 | 9,834 | |||
| 2826 | 15 May 2008 | 6,799 | |||
| 908 | 13 Mar 2008 | 664 | |||
| 618 | 11 Dec 2007 | 585 | |||
| Multiple Files | 12 Oct 2007 | 410 | |||
| 516 | 12 Jul 2007 | 802 | |||
| 604 | 02 Apr 2007 | 994 | |||
| 1677 | 07 Nov 2006 | 2,216 | |||
| 79 | 25 Jun 2006 | 574 | |||
| 172 | 23 May 2005 | 745 | |||
| 233 | 13 Apr 2005 | 544 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| SYS/BIOS 1.5 Day Workshop: Introduction | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| SYS/BIOS 1.5 Day Workshop: OMAP-L138 EVM/EK Software Setup | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: Intro to CCSv5 - Hello World | Recorded Content | On Demand |
See More Training & Events

Cart 