Datasheet
- TMS320C6727B, TMS320C6726B, TMS320C6722B, TMS320C6720 Floating-Point DSPs (Rev. E)
(PDF , 1371 KB) 11 Jul 2008 - TMS320C6727/B, TMS320C6726/B, TMS32C6722/B, TMS320C6720 DSPs Silicon Errata (Rev. F)
(PDF , 427 KB) 23 Oct 2008 - TMS320C672x Hardware Designer's Resource Guide (Rev. A)
(PDF , 87 KB) 22 Sep 2006 - View All Technical Documents
Special Note
The current ROM version for TMS320C672x DSPs, C9230C100, contains a system initialization error. Download the patch from the Tools & Software section of this product folder. For more details, see the application note number SPRS277.
For TI's newest low power, fixed/floating point DSP look at
TMS320C674x DSPs.
Special Note
The current ROM version for TMS320C672x DSPs, C9230C100, contains a system initialization error. Download the patch from the Tools & Software section of this product folder. For more details, see the application note number SPRS277.
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6727 GDH BSDL Model (Rev. B) | BSDL Model | ZIP | 7 KB | 14 Mar 2007 | 435 views |
| C6727 GDH IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 20 Apr 2006 | 94 views | |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| C6701 Evaluation Module (EVM) Bundle | TMDS32600C6701 | Evaluation Modules & Boards |
| TMS320C6713 DSP Starter Kit (DSK) | TMDSDSK6713 | Evaluation Modules & Boards |
Software (6)
| Name | Part# | Type |
|---|---|---|
| Multichannel Vocoder Demonstration Software for C6211 or C6711 DSK | MCVTDK6211 | Application Software & Frameworks |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| System Patch Code, FastRts(V1.20)/DSPLIB (V2.00) ROM Exmpls&Lib, and Boot Config Utl&Exmpls | SPRC203 | Software Libraries |
| TMS320C6000 Chip Support Library | SPRC090 | Software Libraries |
| TMS320C67x DSP Library | SPRC121 | Software Libraries |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6727BGDH300 | ACTIVE | 21.24 | 1ku | BGA (GDH) | 256 | View | 90 | 537 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C6727BGDH350 | ACTIVE | 29.03 | 1ku | BGA (GDH) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6727BZDH275 | ACTIVE | 18.76 | 1ku | BGA (ZDH) | 256 | View | 90 | 549 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6727BZDH300 | ACTIVE | 21.24 | 1ku | BGA (ZDH) | 256 | View | 90 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320C6727BZDH350 | ACTIVE | 29.03 | 1ku | BGA (ZDH) | 256 | View | 90 | >5K | 1k quantity lead time: In stock | Not Available | | TMSDC6727BGDHA250 | ACTIVE | 24.78 | 1ku | BGA (GDH) | 256 | View | 90 | 37 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMSDC6727BZDHA250 | ACTIVE | 24.78 | 1ku | BGA (ZDH) | 256 | View | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| PCM4204 | 118dB SNR 4-Channel Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | 4ch 118dB ADC |
| PCM4104 | 118dB SNR 4-Channel Audio DAC | AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG | 4ch 118dB DAC |
| SRC4392 | High-end Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE - SAMPLE RATE CONVERTER | 144dB Combo SRC & S/PDIF Transciever |
| SRC4382 | Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE - SAMPLE RATE CONVERTER | 128dB Combo SRC & S/PDIF Transciever |
| PCM4202 | 118dB SNR Stereo Audio ADC | AUDIO CONVERTER AND CODEC - ANALOG TO DIGITAL | |
| TPS2110A | Autoswitching Power Mux | POWER MUX AND LOAD SWITCH - POWER MULTIPLEXER (MUX) | |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| BQ2002C | NiCd/NiMH Charge Controller with Negative dV and Peak Voltage Detection Termination | BATTERY MANAGEMENT PRODUCTS - BATTERY CHARGER SOLUTIONS | |
| DAC5571 | Low-power, 8-Bit DAC with high-speed I2C Input | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC5573 | 8-Bit, Quad DAC with I2C Interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| DAC5574 | 8-bit, Quad, Digital-to-Analog Converter with I2C interface | DIGITAL TO ANALOG CONVERTER - PRECISION DAC (=<10MSPS) | |
| TLV320AIC23B | Low-Power Stereo CODEC with HP Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1371 | 11 Jul 2008 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 535 | 06 Oct 2011 | 2,951 | |||
| 760 | 21 Sep 2011 | 1,983 | |||
| 456 | 10 Sep 2009 | 1,251 | |||
| 125 | 15 Apr 2009 | 2,841 | |||
| Multiple Files | 11 Jul 2008 | 833 | |||
| Multiple Files | 05 Feb 2008 | 800 | |||
| 127 | 20 May 2007 | 1,167 | |||
| 60 | 25 Sep 2006 | 955 | |||
| Multiple Files | 22 Sep 2006 | 757 | |||
| 87 | 22 Sep 2006 | 1,019 | |||
| Multiple Files | 01 Nov 2005 | 829 | |||
| 182 | 23 May 2005 | 785 |
User Guides (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2997 | 21 Aug 2012 | 7,236 | |||
| 1316 | 21 Aug 2012 | 8,638 | |||
| 2828 | 18 Mar 2010 | 7,236 | |||
| 1180 | 18 Mar 2010 | 8,638 | |||
| 536 | 06 Mar 2009 | 990 | |||
| 2027 | 15 May 2008 | 8,638 | |||
| 2826 | 15 May 2008 | 7,236 | |||
| 908 | 13 Mar 2008 | 1,045 | |||
| 618 | 11 Dec 2007 | 927 | |||
| Multiple Files | 12 Oct 2007 | 977 | |||
| 516 | 12 Jul 2007 | 1,009 | |||
| 604 | 02 Apr 2007 | 1,003 | |||
| 1677 | 07 Nov 2006 | 2,151 | |||
| 79 | 25 Jun 2006 | 745 | |||
| 172 | 23 May 2005 | 989 | |||
| 233 | 13 Apr 2005 | 860 |
White Papers (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,503 | |||
| 330 | 19 May 2011 | 2,529 | |||
| 99 | 17 May 2011 | 2,044 | |||
| 70 | 31 May 2005 | 10 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
OMAP-L138 Software Bring Up
How to boot up your Linux board support package once you OMAP L138 EVM is set up. |
Video | On Demand |
|
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application. |
On-Line Training | On Demand |
|
Fundamentals of DSPs: Part 2 - A Filter Application
Join this session to learn more about DSP Fundamentals and more about filters. |
On-Line Training | On Demand |

Cart 