Datasheet
- TMS320C6742 Fixed/Floating Point Digital Signal Processor (Rev. C)
(PDF , 1207 KB) 03 Oct 2011 - TMS320C6742 Fixed/Floating-Point DSP Silicon Errata (Revs 2.1, 2.0, 1.1 & 1.0) (Rev. F)
(PDF , 225 KB) 09 Apr 2012 - TMS320C674x/OMAP-L1x Introductory Information
(HTM , 9 KB) 13 Jul 2009 - TMS320C6742 DSP Technical Reference Manual (Rev. A)
(PDF , 5680 KB) 12 Dec 2011 - View All Technical Documents
Special Note
If you would like to sample of this device, please order the TMS320C6748 which is a pin compatible superset of the device available for sampling today.
Special Note
If you would like to sample of this device, please order the TMS320C6748 which is a pin compatible superset of the device available for sampling today.
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6742 ZCE BSDL Model (Rev. B) | BSDL Model | ZIP | 17 KB | 30 May 2010 | 123 views |
| C6742 ZWT BSDL Model (Rev. B) | BSDL Model | ZIP | 17 KB | 30 May 2010 | 149 views |
| C6742 ZWT IBIS Model (Rev. B) | IBIS Model | (Multiple Files) | 06 Nov 2009 | 107 views | |
| C6742 ZCE IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 30 Sep 2009 | 101 views | |
Design Kits & Evaluation Modules (9)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| OMAP-L138 Experimenter Kit | TMDSEXPL138 | Development Boards/EVMs |
| OMAP-L138/C6748 DSP Experimenter Kit for Universities | TMDSEXPL138-UNV | Development Boards/EVMs |
| OMAP-L138/TMS320C6748 EVM | TMDSEVML138 | Development Boards/EVMs |
| TMS320C6748 DSP Development Kit (LCDK) | TMDXLCDK6748 | Development Boards/EVMs |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Signal Processing Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Signal Processing Libraries |
| C6EZFlo Graphical Development Tool for TMS320C6000 Devices | C6FLO-DSPTOOL | Utilities/Plug-Ins |
Software & Development Tools (9)
| Name | Part# | Type |
|---|---|---|
| Cryptography for C64x+-based Devices (OMAP35x, C645x, C647x, DM646x, DM644x, DM643x, DM674x, DM648) | C64XPLUSCRYPTO | Application Software |
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software |
| SYS/BIOS Real-Time Operating System (RTOS) | SYSBIOS | Operating Systems (OS/RTOS) |
| DSP Math Library for Floating Point Devices | MATHLIB | Signal Processing Libraries |
| TMS320C6000 DSP Library (DSPLIB) | SPRC265 | Signal Processing Libraries |
| TMS320C6000 Image Library (IMGLIB) | SPRC264 | Signal Processing Libraries |
| Linux Software Development Kit (SDK) for OMAP-L138 Processors | LINUXSDK-OMAPL138 | Software Development Kit (SDK) |
| StarterWare for C6000 DSP based TI processors | STARTERWARE-C6DSP | Software Development Kit (SDK) |
| TMS320C6748 SYS/BIOS Software Development Kit (SDK) | BIOSSW-C6748 | Software Development Kit (SDK) |
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6742BZCE2 | ACTIVE | 0 to 90 | 6.30 | 1ku | NFBGA (ZCE) | 361 | 160 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TMS320C6742BZCEA2 | ACTIVE | -40 to 105 | 7.60 | 1ku | NFBGA (ZCE) | 361 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6742BZWT2 | ACTIVE | 0 to 90 | 6.30 | 1ku | NFBGA (ZWT) | 361 | 1 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320C6742BZWTA2 | ACTIVE | -40 to 105 | 7.60 | 1ku | NFBGA (ZWT) | 361 | 90 | 116 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6742ZCE | | NFBGA (ZCE) | 361 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6742ZWT | | NFBGA (ZWT) | 361 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| OMAP-L132 | C6-Integra DSP+ARM Processor | C6-Integra DSP+ARM Processor - OMAP-L1X PROCESSOR | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6746 | Fixed/Floating Point Digital Signal Processor | C6000 High Performance DSP - TMS320C674X LOW POWER DSP | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | C6000 High Performance DSP - TMS320C674X LOW POWER DSP | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1207 | 03 Oct 2011 |
Application Notes (17)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 312 | 19 Dec 2011 | 1,218 | |||
| 535 | 06 Oct 2011 | 4,507 | |||
| 760 | 21 Sep 2011 | 2,824 | |||
| 150 | 29 Aug 2011 | 1,073 | |||
| 266 | 29 Aug 2011 | 791 | |||
| 387 | 29 Aug 2011 | 652 | |||
| Multiple Files | 12 Aug 2011 | 1,524 | |||
| 19 | 30 Aug 2010 | 573 | |||
| 161 | 05 May 2010 | 730 | |||
| 208 | 05 May 2010 | 675 | |||
| 19 | 12 Feb 2010 | 1,143 | |||
| Multiple Files | 25 Sep 2009 | 1,828 | |||
| 1112 | 17 Aug 2009 | 594 | |||
| 3604 | 17 Aug 2009 | 684 | |||
| 26 | 20 Jul 2009 | 614 | |||
| 27 | 13 Jul 2009 | 1,843 | |||
| 89 | 12 Mar 2009 | 710 |
User Guides (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1485 | 30 Apr 2012 | 1,967 | |||
| 2229 | 06 Feb 2012 | 13,554 | |||
| 5680 | 12 Dec 2011 | 573 | |||
| 123 | 14 Sep 2011 | 2,304 | |||
| 1331 | 25 Jul 2011 | 8,838 | |||
| 2999 | 25 Jul 2011 | 6,275 | |||
| 951 | 03 Aug 2010 | 2,929 | |||
| 2993 | 30 Jul 2010 | 3,735 | |||
| 2828 | 18 Mar 2010 | 6,275 | |||
| 1180 | 18 Mar 2010 | 8,838 | |||
| 571 | 11 Feb 2009 | 1,733 | |||
| 2027 | 15 May 2008 | 8,838 | |||
| 2826 | 15 May 2008 | 6,275 | |||
| 1887 | 31 Oct 2006 | 6,275 | |||
| 1730 | 29 Jul 2005 | 8,838 |
White Papers (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 330 | 19 May 2011 | 3,236 | |||
| 99 | 17 May 2011 | 1,257 | |||
| 870 | 10 Nov 2009 | 672 | |||
| 569 | 24 Jun 2009 | 951 |
More Literature (7)
| Title | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|
| 3830 | 13 Mar 2012 | 13,185 | |||
| MP4 | 87402 | 02 Feb 2010 | 360 | ||
| WMV | 20950 | 02 Feb 2010 | 363 | ||
| WMV | 5 | 02 Feb 2010 | 225 | ||
| MP4 | 107874 | 02 Feb 2010 | 249 | ||
| MP4 | 19915 | 11 Jan 2010 | 311 | ||
| MP4 | 20746 | 11 Jan 2010 | 316 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| Before the Getting Started Guide | Linux, OMAP35x, OMAPL1, GSG, Sitara Linux, DVEVM | 22 May 2010 12:00 AM | 37,674 |
| C674x/OMAPL1x Introductory Information | OMAPL1, C674x | 08 Jul 2011 12:00 AM | 60,092 |
| OMAP-L1x/C674x/AM1x SOC Architecture and Throughput Overview | AM1x, C674x, OMAPL1 | 21 Apr 2011 12:00 AM | 17,799 |
| Updating/Restoring the OMAP-L137 Kernel Image | OMAPL1 | 28 Nov 2009 12:00 AM | 16,547 |
| OMAP-L137 Complementary Products | OMAPL1 | 28 Sep 2011 12:00 AM | 11,511 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve |
Multi-Day Workshops | Mon, 31 Dec 2012 |
|
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application. |
On-Line Training | On Demand |
|
C6Flo EZ Software Development Tool
This course provides an overview of the C6Flo DSP software development tool. |
On-Line Training | On Demand |
|
C6Ez Tools
This presentation will describe the 3 software development tools which target different profiles of developers. |
On-Line Training | On Demand |



