Datasheet
- TMS320C6746 Fixed/Floating Point Digital Signal Processor (Rev. C)
(PDF , 1541 KB) 03 Oct 2011 - TMS320C6746 Fixed/Floating-Point DSP Silicon Errata (Revs 2.1, 2.0, 1.1 & 1.0) (Rev. F)
(PDF , 248 KB) 09 Apr 2012 - TMS320C674x/OMAP-L1x Introductory Information
(HTM , 9 KB) 13 Jul 2009 - TMS320C6746 DSP Technical Reference Manual (Rev. A)
(HTM , 8 KB) 12 Dec 2011 - View All Technical Documents
Special Note
If you would like to sample of this device, please order the TMS320C6748 which is a pin compatible superset of the device available for sampling today.
Special Note
If you would like to sample of this device, please order the TMS320C6748 which is a pin compatible superset of the device available for sampling today.
Software & Tools
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6746 ZCE BSDL Model (Rev. B) | BSDL Model | ZIP | 18 KB | 30 May 2010 | 241 views |
| C6746 ZWT BSDL Model (Rev. B) | BSDL Model | ZIP | 18 KB | 30 May 2010 | 219 views |
| C6746 ZCE IBIS Model (Rev. B) | IBIS Model | ZIP | 120 KB | 17 May 2013 | 88 views |
| C6746 ZWT IBIS Model (Rev. B) | IBIS Model | ZIP | 121 KB | 17 May 2013 | 202 views |
Design Kits & Evaluation Modules (5)
| Name | Part# | Type |
|---|---|---|
| OMAP-L138/TMS320C6748 EVM | TMDSEVML138 | Development Kits |
| OMAP-L138 Development Kit (LCDK) | TMDXLCDK138 | Evaluation Modules & Boards |
| OMAP-L138 Experimenter Kit | TMDSEXPL138 | Evaluation Modules & Boards |
| OMAP-L138/C6748 DSP Experimenter Kit for Universities | TMDSEXPL138-UNV | Evaluation Modules & Boards |
| TMS320C6748 DSP Development Kit (LCDK) | TMDXLCDK6748 | Evaluation Modules & Boards |
Software (11)
| Name | Part# | Type |
|---|---|---|
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software & Frameworks |
| PRU Software Development Package | SPRC940 | Operating Systems (OS/RTOS) |
| SYS/BIOS Real-Time Kernel | SYSBIOS | Operating Systems (OS/RTOS) |
| Linux Software Development Kit (SDK) for OMAP-L138 Processors | LINUXSDK-OMAPL138 | Software Development Kits (SDK) |
| TMS320C6748 SYS/BIOS Software Development Kit (SDK) | BIOSSW-C6748 | Software Development Kits (SDK) |
| C64x+IMGLIB Simulink Blocks | SPRC589 | Software Libraries |
| C64x+IQMathLibrary Simulink Blocks | SPRC590 | Software Libraries |
| DSP Math Library for Floating Point Devices | MATHLIB | Software Libraries |
| StarterWare for C6000 DSP based TI processors | STARTERWARE-C6DSP | Software Libraries |
| TMS320C6000 DSP Library (DSPLIB) | SPRC265 | Software Libraries |
| TMS320C6000 Image Library (IMGLIB) | SPRC264 | Software Libraries |
Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6746BZCE3 | ACTIVE | 0 to 90 | 9.00 | 1ku | NFBGA (ZCE) | 361 | View | 1 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TMS320C6746BZCE4 | ACTIVE | 0 to 90 | 10.80 | 1ku | NFBGA (ZCE) | 361 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6746BZCEA3 | ACTIVE | -40 to 105 | 10.80 | 1ku | NFBGA (ZCE) | 361 | View | 1 | 6 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6746BZCED4 | ACTIVE | -40 to 90 | 12.15 | 1ku | NFBGA (ZCE) | 361 | View | 160 | 89 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6746BZWT3 | ACTIVE | 0 to 90 | 9.00 | 1ku | NFBGA (ZWT) | 361 | View | 90 | 115 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6746BZWT4 | ACTIVE | 0 to 90 | 10.80 | 1ku | NFBGA (ZWT) | 361 | View | 1 | 273 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6746BZWTA3 | ACTIVE | -40 to 105 | 10.80 | 1ku | NFBGA (ZWT) | 361 | View | 1 | 303 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C6746BZWTD4 | ACTIVE | -40 to 90 | 12.15 | 1ku | NFBGA (ZWT) | 361 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6746ZCE | | Contact Distributor | NFBGA (ZCE) | 361 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320C6746ZWT | | Contact Distributor | NFBGA (ZWT) | 361 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6748 | Fixed/Floating Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320C6742 | Fixed/Floating Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| OMAP-L138 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1541 | 03 Oct 2011 |
Application Notes (18)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 105 | 28 Jan 2013 | 6,160 | |||
| 312 | 19 Dec 2011 | 748 | |||
| 535 | 06 Oct 2011 | 3,692 | |||
| 760 | 21 Sep 2011 | 1,842 | |||
| 150 | 29 Aug 2011 | 843 | |||
| 266 | 29 Aug 2011 | 708 | |||
| 387 | 29 Aug 2011 | 722 | |||
| Multiple Files | 12 Aug 2011 | 1,399 | |||
| 19 | 30 Aug 2010 | 711 | |||
| 161 | 05 May 2010 | 920 | |||
| 208 | 05 May 2010 | 586 | |||
| 19 | 12 Feb 2010 | 927 | |||
| Multiple Files | 25 Sep 2009 | 1,553 | |||
| 1112 | 17 Aug 2009 | 751 | |||
| 3604 | 17 Aug 2009 | 950 | |||
| 26 | 20 Jul 2009 | 534 | |||
| 27 | 13 Jul 2009 | 1,962 | |||
| 89 | 12 Mar 2009 | 686 |
User Guides (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2294 | 18 Sep 2012 | 10,313 | |||
| 2997 | 21 Aug 2012 | 6,869 | |||
| 1316 | 21 Aug 2012 | 10,010 | |||
| 1604 | 13 Aug 2012 | 2,143 | |||
| 7821 | 12 Dec 2011 | 739 | |||
| 123 | 14 Sep 2011 | 1,752 | |||
| 951 | 03 Aug 2010 | 2,926 | |||
| 2993 | 30 Jul 2010 | 3,146 | |||
| 2828 | 18 Mar 2010 | 6,869 | |||
| 1180 | 18 Mar 2010 | 10,010 | |||
| 26 | 24 Aug 2009 | 996 | |||
| 571 | 11 Feb 2009 | 1,804 | |||
| 2027 | 15 May 2008 | 10,010 | |||
| 2826 | 15 May 2008 | 6,869 | |||
| 1887 | 31 Oct 2006 | 6,869 | |||
| 1730 | 29 Jul 2005 | 10,010 |
White Papers (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,283 | |||
| 330 | 19 May 2011 | 2,507 | |||
| 99 | 17 May 2011 | 1,822 | |||
| 870 | 10 Nov 2009 | 999 | |||
| 569 | 24 Jun 2009 | 1,041 |
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| WMV | 20950 | 02 Feb 2010 | 224 | |
| MP4 | 87402 | 02 Feb 2010 | 182 | |
| WMV | 5 | 02 Feb 2010 | 160 | |
| MP4 | 107874 | 02 Feb 2010 | 168 | |
| MP4 | 19915 | 11 Jan 2010 | 169 | |
| MP4 | 20746 | 11 Jan 2010 | 169 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 12 Nov 2013 - 15 Nov 2013 |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 01 Oct 2013 - 04 Oct 2013 |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 14 May 2013 - 17 May 2013 |
| OMAP Architectures for Smart Grid and Power Analytics Applications | Recorded Content | On Demand |
| SYS/BIOS 1.5 Day Workshop: C6000 Architecture and SYS/BIOS | Recorded Content | On Demand |
See More Training & Events

Cart 