Description &
Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample &
Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical
Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software &
Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support &
Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Design Kits & Evaluation Modules (7)
Buy
Not Available | | TMS320C6747BZKB3 | NRND | TMS320C6747CZKB3 | 0 to 90 | 12.35 | 1ku | BGA (ZKB)
| 256 | 90 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747BZKB4 | NRND | TMS320C6747CZKB4 | 0 to 90 | 14.85 | 1ku | BGA (ZKB)
| 256 | 1 | 30 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747BZKBA3 | NRND | TMS320C6747CZKBA3 | -40 to 105 | 14.85 | 1ku | BGA (ZKB)
| 256 | 1 | 360 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6747BZKBD4 | NRND | TMS320C6747CZKBD4 | -40 to 90 | 16.70 | 1ku | BGA (ZKB)
| 256 | 1 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747BZKBT3 | NRND | TMS320C6747CZKBT3 | -40 to 125 | 14.85 | 1ku | BGA (ZKB)
| 256 | 90 | 14 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747CZKB3 | ACTIVE |
| 0 to 90 | 11.75 | 1ku | BGA (ZKB)
| 256 | 1 | 41 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747CZKB4 | ACTIVE |
| 0 to 90 | 14.10 | 1ku | BGA (ZKB)
| 256 | 1 | 54 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C6747CZKBA3 | ACTIVE |
| -40 to 105 | 14.10 | 1ku | BGA (ZKB)
| 256 | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747CZKBD4 | ACTIVE |
| -40 to 90 | 15.85 | 1ku | BGA (ZKB)
| 256 | 1 | 81 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747CZKBT3 | ACTIVE |
| -40 to 125 | 14.10 | 1ku | BGA (ZKB)
| 256 | 90 | 56 | Typical lead time for 1k quantity: 4 to 8 weeks |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| TMS320C6745
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| The device has the SAME PINOUT but is not functionally equivalent to the compared device.
|
| TMS320C6743
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| The device has the SAME PINOUT but is not functionally equivalent to the compared device.
|
| OMAP-L137
| C6-Integra DSP+ARM Processor
| C6-Integra DSP+ARM Processor
- OMAP-L1X PROCESSOR
| The device has the SAME PINOUT but is not functionally equivalent to the compared device.
|
| TMS320C6745
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| The device has the SAME PINOUT but is not functionally equivalent to the compared device.
|
| TMS320C6743
| Fixed/Floating-Point Digital Signal Processor
| C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
| The device has the SAME PINOUT but is not functionally equivalent to the compared device.
|
Technical Documents
Datasheet (1)
| Title |
Type |
Size (KB) |
Date |
Views |
|
PDF |
1573 |
23 Aug 2010
|
|
Application Notes (18)
| | | PDF | 150 | 25 Oct 2011 | 635 |
| | | PDF | 535 | 06 Oct 2011 | 4,507 |
| | | PDF | 760 | 21 Sep 2011 | 2,824 |
| | | Multiple Files | | 02 Nov 2010 | 1,271 |
| | | Multiple Files | | 02 Nov 2010 | 2,055 |
| | | PDF | 299 | 26 Aug 2010 | 826 |
| | | PDF | 19 | 30 Jun 2010 | 469 |
| | | PDF | 125 | 25 Mar 2010 | 843 |
| | | PDF | 174 | 25 Mar 2010 | 853 |
| | | PDF | 19 | 12 Feb 2010 | 1,143 |
| | | Multiple Files | | 26 Sep 2009 | 1,265 |
| | | PDF | 27 | 23 Sep 2009 | 314 |
| | | PDF | 27 | 13 Jul 2009 | 1,843 |
| | | PDF | 89 | 12 Mar 2009 | 710 |
| | | PDF | 510 | 12 Mar 2009 | 466 |
| | | PDF | 2821 | 12 Mar 2009 | 412 |
| | | PDF | 171 | 18 Feb 2009 | 481 |
| | | PDF | 118 | 10 Dec 2007 | 9,098 |
User Guides (15)
| | | PDF | 1485 | 30 Apr 2012 | 1,967 |
| | | PDF | 2229 | 06 Feb 2012 | 13,554 |
| | | PDF | 7060 | 12 Dec 2011 | 1,713 |
| | | PDF | 123 | 14 Sep 2011 | 2,304 |
| | | PDF | 1331 | 25 Jul 2011 | 8,838 |
| | | PDF | 2999 | 25 Jul 2011 | 6,275 |
| | | PDF | 951 | 03 Aug 2010 | 2,929 |
| | | PDF | 2993 | 30 Jul 2010 | 3,735 |
| | | PDF | 2828 | 18 Mar 2010 | 6,275 |
| | | PDF | 1180 | 18 Mar 2010 | 8,838 |
| | | PDF | 571 | 11 Feb 2009 | 1,733 |
| | | PDF | 2027 | 15 May 2008 | 8,838 |
| | | PDF | 2826 | 15 May 2008 | 6,275 |
| | | PDF | 1887 | 31 Oct 2006 | 6,275 |
| | | PDF | 1730 | 29 Jul 2005 | 8,838 |
Selection & Solution Guides (2)
| | PDF | 2435 | 08 Jun 2010 | 2,132 |
| | PDF | 2000 | 15 Mar 2012 | 1,996 |
White Papers (4)
| | | PDF | 330 | 19 May 2011 | 3,236 |
| | | PDF | 99 | 17 May 2011 | 1,257 |
| | | PDF | 870 | 10 Nov 2009 | 672 |
| | | PDF | 569 | 24 Jun 2009 | 951 |
Errata (1)
| Title | Type | Size (KB) | Date | Views |
| | PDF | 189 | 21 Sep 2011 | 780 |
More Literature (9)
| | PDF | 3830 | 13 Mar 2012 | 13,185 |
| | ZIP | 36 | 31 Mar 2010 | 202 |
| | WMV | 20950 | 02 Feb 2010 | 363 |
| | MP4 | 87402 | 02 Feb 2010 | 360 |
| | WMV | 5 | 02 Feb 2010 | 225 |
| | MP4 | 107874 | 02 Feb 2010 | 249 |
| | ZIP | 6 | 07 Jan 2010 | 162 |
| | PDF | 127 | 08 Apr 2009 | 695 |
| | MP4 | 16146 | 29 Sep 2008 | 198 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics |
Category |
Last modified |
Views |
|
Before the Getting Started Guide
|
OMAP35x,
Linux,
OMAPL1,
GSG,
Sitara Linux,
DVEVM
|
22 May 2010 12:00 AM |
37,674 |
|
C674x/OMAPL1x Introductory Information
|
OMAPL1,
C674x
|
08 Jul 2011 12:00 AM |
60,092 |
|
OMAP-L1x/C674x/AM1x SOC Architecture and Throughput Overview
|
C674x,
OMAPL1,
AM1x
|
21 Apr 2011 12:00 AM |
17,799 |
|
Updating/Restoring the OMAP-L137 Kernel Image
|
OMAPL1
|
28 Nov 2009 12:00 AM |
16,547 |
|
OMAP-L137 Complementary Products
|
OMAPL1
|
28 Sep 2011 12:00 AM |
11,511 |
|
Name
|
Type
|
Available During
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
|
On-Line Training
|
On Demand
|
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve
|
Multi-Day Workshops
|
Mon, 31 Dec 2012
|
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application.
|
On-Line Training
|
On Demand
|
C6Flo EZ Software Development Tool
This course provides an overview of the C6Flo DSP software development tool.
|
On-Line Training
|
On Demand
|
C6Ez Tools
This presentation will describe the 3 software development tools which target different profiles of developers.
|
On-Line Training
|
On Demand
|