Datasheet
- TMS320C6745/C6747 Fixed/Floating-Point Digital Signal Processors (Rev. E)
(PDF , 1913 KB) 21 Mar 2013 - TMS320C6747 Fixed/Floating-Point DSP SE (Silicon Revs 3.0, 2.1, 2.0, 1.1, & 1.0) (Rev. F)
(PDF , 233 KB) 21 Mar 2013 - TMS320C674x/OMAP-L1x Introductory Information
(HTM , 9 KB) 13 Jul 2009 - TMS320C6745/C6747 DSP Technical Reference Manual (Rev. B)
(HTM , 8 KB) 21 Mar 2012 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| C6747 ZKB BSDL Model (Rev. B) | BSDL Model | ZIP | 19 KB | 30 May 2010 | 118 views |
| C6747 ZKB IBIS Model (Rev. A) | IBIS Model | ZIP | 176 KB | 19 Aug 2013 | 129 views |
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| OMAP-L137/TMS320C6747 Floating Point Starter Kit | TMDSOSKL137 | Evaluation Modules & Boards |
| OMAP-L138/C6748 DSP Experimenter Kit for Universities | TMDSEXPL138-UNV | Evaluation Modules & Boards |
Software (16)
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| XDS100 Low-cost Debug Probe | XDS100 | JTAG Emulators/ Analyzers |
| XDS200 Price/Performance-balanced Debug Probe | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 High Performance Debug Probe | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Reference Designs (1)
| Description | Part # | Company |
|---|---|---|
| Powering the TMS320C6745 and TMS320C6747 with the TPS650061 | PR2048 | Texas Instruments |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320C6747BZKB3 | | 0 to 90 | Contact Distributor | BGA (ZKB) | 256 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6747BZKB4 | | 0 to 90 | Contact Distributor | BGA (ZKB) | 256 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747BZKBA3 | | -40 to 105 | Contact Distributor | BGA (ZKB) | 256 | View | 30 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6747BZKBD4 | | -40 to 90 | Contact Distributor | BGA (ZKB) | 256 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320C6747BZKBT3 | | -40 to 125 | Contact Distributor | BGA (ZKB) | 256 | View | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747DZKB3 | ACTIVE | 11.73 | 1ku | BGA (ZKB) | 256 | View | 90 | 120 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C6747DZKB4 | ACTIVE | 14.08 | 1ku | BGA (ZKB) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747DZKBA3 | ACTIVE | 14.08 | 1ku | BGA (ZKB) | 256 | View | 90 | 90 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C6747DZKBD4 | ACTIVE | 15.84 | 1ku | BGA (ZKB) | 256 | View | 90 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320C6747DZKBT3 | ACTIVE | 14.08 | 1ku | BGA (ZKB) | 256 | View | 90 | 90 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320C6747DZKBT3R | ACTIVE | 14.08 | 1ku | BGA (ZKB) | 256 | View | 750 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320C6745 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has the SAME PINOUT but is not functionally equivalent to the compared device. |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has the SAME PINOUT but is not functionally equivalent to the compared device. |
| OMAP-L137 | C6000 DSP+ARM Processor | DSP+ARM9 - OMAP-L1x | The device has the SAME PINOUT but is not functionally equivalent to the compared device. |
| TMS320C6745 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has the SAME PINOUT but is not functionally equivalent to the compared device. |
| TMS320C6743 | Fixed/Floating-Point Digital Signal Processor | Fixed/Floating-point - C674x Low Power DSP | The device has the SAME PINOUT but is not functionally equivalent to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1913 | 21 Mar 2013 |
Application Notes (18)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 105 | 28 Jan 2013 | 8,631 | |||
| Multiple Files | 01 Jun 2012 | 1,325 | |||
| Multiple Files | 01 Jun 2012 | 1,775 | |||
| 150 | 25 Oct 2011 | 779 | |||
| 535 | 06 Oct 2011 | 2,967 | |||
| 760 | 21 Sep 2011 | 1,974 | |||
| 299 | 26 Aug 2010 | 769 | |||
| 19 | 30 Jun 2010 | 647 | |||
| 125 | 25 Mar 2010 | 908 | |||
| 174 | 25 Mar 2010 | 679 | |||
| 19 | 12 Feb 2010 | 1,100 | |||
| Multiple Files | 26 Sep 2009 | 802 | |||
| 27 | 23 Sep 2009 | 574 | |||
| 27 | 13 Jul 2009 | 2,317 | |||
| 89 | 12 Mar 2009 | 943 | |||
| 510 | 12 Mar 2009 | 637 | |||
| 2821 | 12 Mar 2009 | 598 | |||
| 171 | 18 Feb 2009 | 754 |
User Guides (15)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1551 | 25 Jul 2013 | 3,540 | |||
| 2200 | 09 Mar 2013 | 10,929 | |||
| 2997 | 21 Aug 2012 | 7,257 | |||
| 1316 | 21 Aug 2012 | 8,693 | |||
| 7757 | 21 Mar 2012 | 1,422 | |||
| 123 | 14 Sep 2011 | 1,966 | |||
| 951 | 03 Aug 2010 | 3,454 | |||
| 2993 | 30 Jul 2010 | 3,457 | |||
| 2828 | 18 Mar 2010 | 7,257 | |||
| 1180 | 18 Mar 2010 | 8,693 | |||
| 571 | 11 Feb 2009 | 2,139 | |||
| 2027 | 15 May 2008 | 8,693 | |||
| 2826 | 15 May 2008 | 7,257 | |||
| 1887 | 31 Oct 2006 | 7,257 | |||
| 1730 | 29 Jul 2005 | 8,693 |
Selection & Solution Guides (4)
White Papers (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2059 | 30 May 2012 | 3,502 | |||
| 330 | 19 May 2011 | 2,517 | |||
| 99 | 17 May 2011 | 2,053 | |||
| 870 | 10 Nov 2009 | 1,318 | |||
| 569 | 24 Jun 2009 | 1,286 |
More Literature (8)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| ZIP | 36 | 31 Mar 2010 | 132 | |
| WMV | 20950 | 02 Feb 2010 | 439 | |
| MP4 | 87402 | 02 Feb 2010 | 441 | |
| WMV | 5 | 02 Feb 2010 | 343 | |
| MP4 | 107874 | 02 Feb 2010 | 354 | |
| ZIP | 6 | 07 Jan 2010 | 112 | |
| 127 | 08 Apr 2009 | 903 | ||
| MP4 | 16146 | 29 Sep 2008 | 128 |
Support & Community
Wikis
Visit the TI WikiTI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
|
DM385 IPNC RDK Out of Box Demo
This training is about the DM385 IPNC RDK Out of Box Demo. |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
OMAP-L138 Software Bring Up
How to boot up your Linux board support package once you OMAP L138 EVM is set up. |
Video | On Demand |
|
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application. |
On-Line Training | On Demand |
|
Fundamentals of DSPs: Part 2 - A Filter Application
Join this session to learn more about DSP Fundamentals and more about filters. |
On-Line Training | On Demand |

Cart 