TMS320C6748  Status:   ACTIVE

Fixed/Floating Point Digital Signal Processor

Alert me about changes<br/>to this product

Fixed/Floating Point Digital Signal Processor - TMS320C6748
Image shown is for reference only.
Other pin/package combinations may be available.
Pricing/Packaging | Inventory




Software and Development Tools
TI Software and Development Tools
Name Part Number Software / Tool Type
Cryptography for C64x+-based Devices (OMAP35x, C645x, C647x, DM646x, DM644x, DM643x, DM674x, DM648) C64XPLUSCRYPTO Application Software
PRU Software Development Package SPRC940 Application Software
Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors TELECOMLIB Application Software
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Code Composer Studio(TM) IDE
OMAP-L138 Experimenter Kit TMDSEXPL138 Development Boards/EVMs
OMAP-L138/TMS320C6748 EVM TMDSEVML138 Development Boards/EVMs
XDS510 Class Emulators XDS510 Emulators/Analyzers
DSP/BIOS Real-Time Operating System (RTOS) DSPBIOS Operating Systems (OS/RTOS)
SYS/BIOS Real-Time Operating System (RTOS) SYSBIOS Operating Systems (OS/RTOS)
C64x+IMGLIB Simulink Blocks SPRC589 Signal Processing Libraries
C64x+IQMathLibrary Simulink Blocks SPRC590 Signal Processing Libraries
TMS320C6000 DSP Library (DSPLIB) SPRC265 Signal Processing Libraries
TMS320C6000 Image Library (IMGLIB) SPRC264 Signal Processing Libraries
Development Software for TMS320C6748, C6746, C6742 Processors BIOSSW-C6748 Software Development Kit (SDK)
Linux Software Development Kit (SDK) for OMAP-L138 Processors LINUXSDK-OMAPL138 Software Development Kit (SDK)
StarterWare for C6000 DSP based TI processors STARTERWARE-C6DSP Software Development Kit (SDK)
Basic Secure Boot Development Tools for OMAP-L138 C6-Integra DSP+ARM Processors & C6748 DSPs SECDEVTOOL-OMAPL138C6748 Utilities/Plug-Ins
C6EZFlo Graphical Development Tool for TMS320C6000 Devices C6FLO-DSPTOOL Utilities/Plug-Ins
Sample or Buy
Part# Status Temp (oC) Price | QTY Package | Pins Package QTY | Carrier Distributor Inventory TI 1k Lead Time Sample or Buy
TMS320C6748BZCE3 ACTIVE 0 to 90 14.40 | 1ku NFBGA (ZCE) | 361 160 144 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6748BZCE4 ACTIVE 0 to 90 17.30 | 1ku NFBGA (ZCE) | 361 160 No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
TMS320C6748BZCEA3 ACTIVE -40 to 105 17.30 | 1ku NFBGA (ZCE) | 361 160 No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
TMS320C6748BZCEA3E ACTIVE -40 to 105 18.00 | 1ku NFBGA (ZCE) | 361 160 No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
TMS320C6748BZCED4 ACTIVE -40 to 90 19.45 | 1ku NFBGA (ZCE) | 361 1 No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
TMS320C6748BZCED4E ACTIVE -40 to 90 20.20 | 1ku NFBGA (ZCE) | 361   No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact Distributor
TMS320C6748BZWT3 ACTIVE 0 to 90 14.40 | 1ku NFBGA (ZWT) | 361 90 90 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6748BZWT4 ACTIVE 0 to 90 17.30 | 1ku NFBGA (ZWT) | 361 1 555 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6748BZWTA3 ACTIVE -40 to 105 17.30 | 1ku NFBGA (ZWT) | 361 90 60 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6748BZWTA3E ACTIVE -40 to 105 18.00 | 1ku NFBGA (ZWT) | 361 1 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact Distributor
TMS320C6748BZWTD4 ACTIVE -40 to 90 19.45 | 1ku NFBGA (ZWT) | 361 30 7 For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6748BZWTD4E ACTIVE -40 to 90 20.20 | 1ku NFBGA (ZWT) | 361 10 No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact Distributor

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products
Part# Name Product Family Comments
TMS320C6746   Fixed/Floating Point Digital Signal Processor   C6000 High Performance DSP - TMS320C674X LOW POWER DSP   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
TMS320C6742   Fixed/Floating Point Digital Signal Processor   C6000 High Performance DSP - TMS320C674X LOW POWER DSP   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
OMAP-L138   C6-Integra DSP+ARM Processor   C6-Integra DSP+ARM Processor - OMAP-L1X PROCESSOR   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1786 03 Oct 2011
Application Notes (19)
Title Abstract Type Size (KB) Date Views
PDF 312 19 Dec 2011 509
PDF 535 06 Oct 2011 4,803
PDF 760 21 Sep 2011 3,230
PDF 150 29 Aug 2011 1,393
PDF 266 29 Aug 2011 1,252
PDF 387 29 Aug 2011 873
Multiple Files   12 Aug 2011 2,133
PDF 29 08 Jun 2011 872
PDF 19 30 Aug 2010 809
PDF 161 05 May 2010 986
PDF 208 05 May 2010 1,001
PDF 19 12 Feb 2010 1,654
Multiple Files   25 Sep 2009 2,712
PDF 1112 17 Aug 2009 947
PDF 3604 17 Aug 2009 1,053
PDF 26 20 Jul 2009 1,081
PDF 27 13 Jul 2009 2,110
PDF 89 12 Mar 2009 1,199
PDF 118 10 Dec 2007 5,263

View Application Notes for TMS320C674x Low Power DSP

User Guides (16)
Title Abstract Type Size (KB) Date Views
PDF 2229 06 Feb 2012 12,414
PDF 8498 12 Dec 2011 2,371
PDF 1466 29 Sep 2011 2,206
PDF 123 14 Sep 2011 3,192
PDF 1331 25 Jul 2011 9,604
PDF 2999 25 Jul 2011 8,170
PDF 951 03 Aug 2010 4,511
PDF 2993 30 Jul 2010 10,783
PDF 2828 18 Mar 2010 8,170
PDF 1180 18 Mar 2010 9,604
PDF 26 24 Aug 2009 1,449
PDF 571 11 Feb 2009 2,365
PDF 2027 15 May 2008 9,604
PDF 2826 15 May 2008 8,170
PDF 1887 31 Oct 2006 8,170
PDF 1730 29 Jul 2005 9,604

View User Guides for TMS320C674x Low Power DSP

View Simulation Models forTMS320C674x Low Power DSP

White Papers (8)
Title Abstract Type Size (KB) Date Views
PDF 94 02 Feb 2012 2,905
PDF 465 27 Jul 2011 982
PDF 353 27 Jul 2011 1,469
PDF 716 13 Jun 2011 1,231
PDF 330 19 May 2011 3,620
PDF 99 17 May 2011 1,688
PDF 870 10 Nov 2009 981
PDF 569 24 Jun 2009 1,283

View White Papers for TMS320C674x Low Power DSP

Errata (1)
Title Abstract Type Size (KB) Date Views
PDF 233 31 Jan 2012 1,104
More Literature (6)
Title Abstract Type Size (KB) Date Views TI Recommends
MP4 87402 02 Feb 2010 447
WMV 20950 02 Feb 2010 450
WMV 5 02 Feb 2010 266
MP4 107874 02 Feb 2010 283
MP4 19915 11 Jan 2010 369
MP4 20746 11 Jan 2010 387

View More Literature for TMS320C674x Low Power DSP

Simulation Models
View Simulation Models forTMS320C674x Low Power DSP
Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

processors.wiki.ti.com
Topics Category Last modified Views
OMAPL1, Sitara Linux, GSG, OMAP35x, Linux, DVEVM 22 May 2010 12:00 AM 35,635
C674x, OMAPL1 08 Jul 2011 12:00 AM 57,064
AM1x, C674x, OMAPL1 21 Apr 2011 12:00 AM 16,553
OMAPL1 28 Nov 2009 12:00 AM 16,027
OMAPL1 28 Sep 2011 12:00 AM 10,896

Search Embedded Processors Wiki

Training & Events

Name Type Available During
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
On-Line Training   On Demand  
Choosing the Right Processor for Your Low Power Application

This session will explain how TI’s low power processors map to end application needs.

On-Line Training   On Demand  
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve
Multi-Day Workshops   Tue, 13 Mar 2012 - Fri, 22 Jun 2012  
OMAP-L138 Software Bring Up
How to boot up your Linux board support package once you OMAP L138 EVM is set up.
Video   On Demand  
C6Ez Tools
This presentation will describe the 3 software development tools which target different profiles of developers.
On-Line Training   On Demand  

See more Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support


Click Here