Description & Features
Description
Features
Diagrams
Related End Equipment
Parametrics
Compare with Other Parts
Quality & Environmental Data
Related Products
Sample & Buy
Free Samples
Purchase
Pricing & Packaging
Distributor Inventory
1K Lead Time
Technical Documents
Datasheet
Wikis
Third Party Documents
Application Notes
User Guides
Selection & Solution Guides
White Papers
Errata
More Literature
External Articles
Software & Tools
Circuit Design & Simulation
Models
Design Kits & Evaluation Modules
Reference Designs
Software & Development Tools
TI Design Network
Support & Community
Wikis
Forums
Training & Events
Videos
Blogs
Customer Reviews
Design Kits & Evaluation Modules (11)
Buy
TMS320C6748BZCE3 ACTIVE 0 to 90 11.50 | 1ku NFBGA (ZCE)
| 361 160 >5K 1k quantity lead time: In stock Not Available Contact Distributor TMS320C6748BZCE4 ACTIVE 0 to 90 13.80 | 1ku NFBGA (ZCE)
| 361 160 No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C6748BZCEA3 ACTIVE -40 to 105 13.80 | 1ku NFBGA (ZCE)
| 361 160 270 For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C6748BZCEA3E ACTIVE -40 to 105 14.40 | 1ku NFBGA (ZCE)
| 361 160 135 Typical lead time for 1k quantity: 4 to 8 weeks Not Available
TMS320C6748BZCED4 ACTIVE -40 to 90 15.55 | 1ku NFBGA (ZCE)
| 361 1 124 For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor TMS320C6748BZCED4E ACTIVE -40 to 90 16.10 | 1ku NFBGA (ZCE)
| 361 160 No Stock For lead times contact TI Authorized Distributor or local TI sales office
TMS320C6748BZWT3 ACTIVE 0 to 90 11.50 | 1ku NFBGA (ZWT)
| 361 1 5 For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C6748BZWT4 ACTIVE 0 to 90 13.80 | 1ku NFBGA (ZWT)
| 361 1 1K - 5K 1k quantity lead time: In stock Not Available
TMS320C6748BZWTA3 ACTIVE -40 to 105 13.80 | 1ku NFBGA (ZWT)
| 361 90 351 For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C6748BZWTA3E ACTIVE -40 to 105 14.40 | 1ku NFBGA (ZWT)
| 361 1 1K - 5K 1k quantity lead time: In stock Not Available
TMS320C6748BZWTD4 ACTIVE -40 to 90 15.55 | 1ku NFBGA (ZWT)
| 361 90 176 For lead times contact TI Authorized Distributor or local TI sales office Not Available
TMS320C6748BZWTD4E ACTIVE -40 to 90 16.10 | 1ku NFBGA (ZWT)
| 361 450 860 Typical lead time for 1k quantity: 4 to 8 weeks
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor .
Related Products TMS320C6746
Fixed/Floating Point Digital Signal Processor
C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
TMS320C6742
Fixed/Floating Point Digital Signal Processor
C6000 High Performance DSP
- TMS320C674X LOW POWER DSP
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
OMAP-L138
C6-Integra DSP+ARM Processor
C6000 DSP+ARM Processor
- OMAP-L1X PROCESSOR
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.
Technical Documents
Datasheet (1)
Title
Type
Size (KB)
Date
Views
PDF
1786
03 Oct 2011
Application Notes (19) PDF 312 19 Dec 2011 1,208 PDF 535 06 Oct 2011 4,292 PDF 760 21 Sep 2011 2,864 PDF 150 29 Aug 2011 1,072 PDF 266 29 Aug 2011 784 PDF 387 29 Aug 2011 646 Multiple Files 12 Aug 2011 1,532 PDF 29 08 Jun 2011 569 PDF 19 30 Aug 2010 570 PDF 161 05 May 2010 728 PDF 208 05 May 2010 671 PDF 19 12 Feb 2010 1,122 Multiple Files 25 Sep 2009 1,825 PDF 1112 17 Aug 2009 580 PDF 3604 17 Aug 2009 673 PDF 26 20 Jul 2009 602 PDF 27 13 Jul 2009 1,839 PDF 89 12 Mar 2009 692 PDF 118 10 Dec 2007 9,361
User Guides (16) PDF 1485 30 Apr 2012 2,033 PDF 2229 06 Feb 2012 13,770 PDF 8498 12 Dec 2011 1,994 PDF 123 14 Sep 2011 2,287 PDF 1331 25 Jul 2011 8,957 PDF 2999 25 Jul 2011 6,327 PDF 951 03 Aug 2010 2,905 PDF 2993 30 Jul 2010 3,767 PDF 2828 18 Mar 2010 6,327 PDF 1180 18 Mar 2010 8,957 PDF 26 24 Aug 2009 1,068 PDF 571 11 Feb 2009 1,726 PDF 2027 15 May 2008 8,957 PDF 2826 15 May 2008 6,327 PDF 1887 31 Oct 2006 6,327 PDF 1730 29 Jul 2005 8,957
White Papers (9) PDF 783 15 Mar 2012 1,042 PDF 94 02 Feb 2012 5,767 PDF 465 27 Jul 2011 701 PDF 353 27 Jul 2011 2,102 PDF 716 13 Jun 2011 831 PDF 330 19 May 2011 3,286 PDF 99 17 May 2011 1,258 PDF 870 10 Nov 2009 657 PDF 569 24 Jun 2009 941
Errata (1) Title Type Size (KB) Date Views PDF 256 09 Apr 2012 888
More Literature (7) PDF 3830 13 Mar 2012 13,453 MP4 87402 02 Feb 2010 364 WMV 20950 02 Feb 2010 371 WMV 5 02 Feb 2010 226 MP4 107874 02 Feb 2010 250 MP4 19915 11 Jan 2010 313 MP4 20746 11 Jan 2010 304
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use .
Wikis
Topics
Category
Last modified
Views
Before the Getting Started Guide
OMAPL1 ,
Sitara Linux ,
GSG ,
OMAP35x ,
Linux ,
DVEVM
22 May 2010 12:00 AM
37,742
C674x/OMAPL1x Introductory Information
C674x ,
OMAPL1
08 Jul 2011 12:00 AM
60,239
OMAP-L1x/C674x/AM1x SOC Architecture and Throughput Overview
AM1x ,
C674x ,
OMAPL1
21 Apr 2011 12:00 AM
17,849
Updating/Restoring the OMAP-L137 Kernel Image
OMAPL1
28 Nov 2009 12:00 AM
16,564
OMAP-L137 Complementary Products
OMAPL1
28 Sep 2011 12:00 AM
11,530
Name
Type
Available During
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular.
On-Line Training
On Demand
C6000 Embedded Design Workshop using SYS/BIOS
In-depth class builds around concepts to help you easily author simple DSP solutions and adapt them as system requirements evolve
Multi-Day Workshops
Mon, 31 Dec 2012
DSP Mini-Workshop: Graphical Development Using C6Flo
This presentation will examine the concepts behind C6Flo and will show how use the tool to create a complete DSP application.
On-Line Training
On Demand
C6Flo EZ Software Development Tool
This course provides an overview of the C6Flo DSP software development tool.
On-Line Training
On Demand
C6Ez Tools
This presentation will describe the 3 software development tools which target different profiles of developers.
On-Line Training
On Demand