Datasheet
- TMS320DM355 Digital Media System-on-Chip (DMSoC) (Rev. G)
(PDF , 1198 KB) 24 Jun 2010 - TMS320DM355 Digital Media System-on-Chip Silicon Errata (Revs 1.1, 1.3 and 1.4) (Rev. E)
(PDF , 201 KB) 24 Jun 2010 - LSP 2.10 DaVinci Linux Drivers (Rev. A)
(PDF , 1217 KB) 08 Jul 2009 - View All Technical Documents
Software & Tools
Models (2)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DM355 ZCE BSDL Model (Rev. B) | BSDL Model | ZIP | 8 KB | 06 Nov 2007 | 215 views |
| DM355 ZCE IBIS Model (Rev. A) | IBIS Model | (Multiple Files) | 01 Sep 2009 | 131 views | |
Design Kits & Evaluation Modules (7)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| THS8135 Evaluation Module | THS8135EVM | Development Boards/EVMs |
| TMS320DM355 Digital Video Evaluation Module | TMDSEVM355 | Development Boards/EVMs |
| TVP5151 Evaluation Module | TVP5151EVM | Development Boards/EVMs |
| TVP5158 Evaluation Module | TVP5158EVM | Development Boards/EVMs |
| DLP® LightCrafter™ | DLPLIGHTCRAFTER | Development Platforms |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
Software & Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Multimedia Framework Products (MFP) - Codec Engine, Framework Components and XDAIS | TMDMFP | Framework Software |
| TI GStreamer DMAI Plug-In for DaVinci and OMAP Processors | GSTREAMER | Framework Software |
| SYS/BIOS Real-Time Operating System (RTOS) | SYSBIOS | Operating Systems (OS/RTOS) |
| Linux Digital Video Software Development Kits (DVSDK) v2x/v3x - DaVinci Digital Media Processors | LINUXDVSDK-DV | Software Development Kit (SDK) |
TI Design Network (4)
Showing 4 of 147 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| INTEGRITY | Green Hills Software | United States | Operating Systems (OS/RTOS) |
| QNX Neutrino RTOS | QNX Software Systems | Canada | Operating Systems (OS/RTOS) |
| RidgeRun EVM Licensed Linux SDK | RidgeRun, LLC | United States | Operating Systems (OS/RTOS) |
| LinuxLink - Embedded Linux Solution | Timesys | United States | Operating Systems (OS/RTOS) |
Reference Designs (1)
| Description | Part# | Company |
|---|---|---|
| Powering the TMS320DM335 and TMS320DM355 with the TPS650061 | PR2047 | Texas Instruments |
Buy
| Free Samples | Buy Now | Part# | Status | Temp (oC) | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | DM355SDZCE135 | ACTIVE | 0 to 85 | 12.50 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DM355SDZCE216 | ACTIVE | 0 to 85 | 14.00 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DM355SDZCE270 | ACTIVE | 0 to 85 | 19.55 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | Contact Distributor | DM355SDZCEA135 | ACTIVE | -40 to 100 | 14.80 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | DM355SDZCEA216 | ACTIVE | -40 to 100 | 16.30 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320DM355CZCE216 | NRND | 15.30 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320DM355CZCEA13 | NRND | 16.25 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM355DZCE135 | ACTIVE | 0 to 85 | 11.50 | 1ku | NFBGA (ZCE) | 337 | 160 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320DM355DZCE216 | ACTIVE | 0 to 85 | 13.00 | 1ku | NFBGA (ZCE) | 337 | 160 | 577 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM355DZCE270 | ACTIVE | 0 to 85 | 18.55 | 1ku | NFBGA (ZCE) | 337 | 160 | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | TMS320DM355DZCE27J | ACTIVE | 0 to 85 | 18.55 | 1ku | NFBGA (ZCE) | 337 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320DM355DZCEA13 | ACTIVE | -40 to 100 | 13.80 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | TMS320DM355DZCEA21 | ACTIVE | -40 to 100 | 15.30 | 1ku | NFBGA (ZCE) | 337 | 160 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TMS320DM6467 | Digital Media System-on-Chip | DaVinci Digital Video Processor - TMS320DM646X SOC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TMS320DM365 | Digital Media System-on-Chip (DMSoC) | DaVinci Digital Video Processor - TMS320DM3X ARM9 BASED SOC | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TPS63000 | 96% Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN | DC/DC CONVERTER (INTEGRATED SWITCH) - BUCK-BOOST REGULATOR | |
| TPS62240 | 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS65053 | 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS - PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | |
| TPS71718 | Single Output LDO, 150mA, Fixed(1.8V), High PSRR, Low Quiescent Current, Low Noise | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS79501 | Single Output LDO, 500mA, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS73101 | Single Output LDO, 150mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Fast Transient Response | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS79518 | Single Output LDO, 500mA, Fixed(1.8V), Low Noise, High PSRR | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS3808G33 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| TPS3803-01 | Single Voltage Detector | POWER MANAGEMENT - SUPERVISOR AND RESET IC | |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT - SUPERVISOR AND RESET IC |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1198 | 24 Jun 2010 |
Application Notes (12)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 144 | 13 Oct 2011 | 413 | |||
| 79 | 02 Jun 2011 | 1,388 | |||
| 75 | 05 Jan 2011 | 432 | |||
| 53 | 16 Jul 2010 | 522 | |||
| 72 | 10 Mar 2010 | 549 | |||
| 127 | 11 Nov 2009 | 846 | |||
| 1217 | 08 Jul 2009 | 2,519 | |||
| 292 | 21 Aug 2008 | 852 | |||
| 199 | 08 Aug 2008 | 571 | |||
| 93 | 17 Jul 2008 | 3,876 | |||
| 1301 | 27 May 2008 | 1,312 | |||
| 118 | 10 Dec 2007 | 9,210 |
User Guides (19)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2229 | 06 Feb 2012 | 13,667 | |||
| 106 | 25 Aug 2010 | 468 | |||
| 1112 | 04 Aug 2010 | 769 | |||
| 698 | 31 Dec 2008 | 502 | |||
| 2585 | 16 Oct 2008 | 736 | |||
| 1883 | 30 Jun 2008 | 863 | |||
| 353 | 18 Mar 2008 | 466 | |||
| 1004 | 13 Mar 2008 | 506 | |||
| 131 | 07 Dec 2007 | 468 | |||
| 427 | 28 Nov 2007 | 520 | |||
| 539 | 19 Nov 2007 | 521 | |||
| 1254 | 23 Oct 2007 | 414 | |||
| 662 | 23 Oct 2007 | 549 | |||
| 289 | 16 Oct 2007 | 493 | |||
| 281 | 04 Sep 2007 | 475 | |||
| 306 | 04 Sep 2007 | 479 | |||
| 284 | 04 Sep 2007 | 446 | |||
| 531 | 04 Sep 2007 | 520 | |||
| 95 | 04 Sep 2007 | 452 |
White Papers (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 330 | 19 May 2011 | 3,259 | ||
| 150 | 28 Aug 2009 | 1,595 | ||
| 207 | 28 Aug 2009 | 1,795 |
More Literature (9)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 184 | 22 Mar 2011 | 1,155 | ||
| 117 | 11 Apr 2010 | 952 | ||
| 140 | 03 Mar 2009 | 291 | ||
| 159 | 17 Feb 2009 | 153 | ||
| 381 | 05 Jan 2009 | 257 | ||
| 865 | 27 Sep 2008 | 961 | ||
| 294 | 21 Jul 2008 | 166 | ||
| 66 | 27 Sep 2007 | 160 | ||
| 362 | 14 Aug 2007 | 218 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| DM355 vs DM335 | DM355, DVEVM, DM335 | 24 Feb 2010 12:00 AM | 14,052 |
| DaVinci GIT Linux Kernel | DM644x, AM1x, DM365, DM6467, OMAPL1, PSP, Linux, DM355, DaVinci Linux | 07 Oct 2011 12:00 AM | 94,900 |
| DaVinci (ARM9) PSP Releases | DM6467, DM644x, OMAPL1, PSP, Linux, DaVinci Linux, DM365, DM355, AM1x, Sitara Linux | 28 Jun 2011 12:00 AM | 65,966 |
| SD card boot and flashing tool for DM355 and DM365 | DM3xx, Linux, Flash, DM355, DM365, SD/MMC, Boot | 27 Jan 2011 12:00 AM | 49,484 |
| Serial Boot and Flash Loading Utility | DM644x, UART, Linux, Flash, DM355, DaVinci Linux, Boot, DM6467 | 28 Jun 2011 12:00 AM | 65,529 |
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Designing with the Newest IP Network Camera Reference Desgin
An introduction to the forthcoming TMS320DM365-based IP network camera reference design and its video performance |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
ARM Portfolio Expansion with Mike Hames, TI and Warren East, ARM
Mike Hames, TI senior VP and Warren East, CEO of ARM talk about the latest expansion to the TI ARM portfolio. |
Video | On Demand |
|
Using Linux GDB debugger on our OMAP/DaVinci platforms
Join this session to step through lab instructions detailing how to use Linux GDB debugger. |
On-Line Training | On Demand |
|
OMAP and DaVinci: Choosing the Best Processor for your Video/Imaging Application
DaVinci Technology is a signal processing based solution tailored for digital video applications. |
On-Line Training | On Demand |



