Datasheet
- TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor (Rev. N)
(PDF , 1260 KB) 12 Oct 2010 - TMS320DM642 DSP Silicon Errata, Silicon Revisions 2.0, 1.2, 1.1, 1.0 (Rev. K)
(PDF , 223 KB) 04 Feb 2010 - TMS320DM642 Hardware Designer's Resource Guide (Rev. A)
(PDF , 197 KB) 25 Oct 2005 - View All Technical Documents
Software & Tools
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| DM642 GNZ BSDL Model | BSDL Model | ZIP | 8 KB | 09 Apr 2003 | 189 views |
| DM642 GDK BSDL Model | BSDL Model | ZIP | 8 KB | 09 Apr 2003 | 250 views |
| DM642 GDK/GNZ IBIS Model | IBIS Model | (Multiple Files) | 19 Mar 2003 | 163 views | |
Design Kits & Evaluation Modules (14)
Software & Development Tools (6)
| Name | Part# | Type |
|---|---|---|
| Driver Developer's Kit (DDK) | SPRC118 | Application Software |
| Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors | TELECOMLIB | Application Software |
| Network Developers Kit (NDK) with TCP/IP Stack | NDKTCPIP | Drivers / IO / Control Software |
| TMS320C6000 Chip Support Library | SPRC090 | Drivers / IO / Control Software |
| DSP/BIOS Real-Time Operating System (RTOS) | DSPBIOS | Operating Systems (OS/RTOS) |
| C62x/C64x Fast Run-Time Support (RTS) Library | SPRC122 | Signal Processing Libraries |
Buy
| Free Samples | Buy Now | Part# | Status | Price | QTY | Package|Pins | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320DM642AGDK5 | ACTIVE | 33.80 | 1ku | FC/CSP (GDK) | 548 | 60 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AGDK6 | ACTIVE | 37.20 | 1ku | FC/CSP (GDK) | 548 | 60 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AGDK7 | ACTIVE | 52.25 | 1ku | FC/CSP (GDK) | 548 | 40 | 429 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TMS320DM642AGDKA5 | ACTIVE | 40.60 | 1ku | FC/CSP (GDK) | 548 | 60 | 53 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AGDKA6 | ACTIVE | 44.65 | 1ku | FC/CSP (GDK) | 548 | 60 | 146 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AGNZ5 | ACTIVE | 33.80 | 1ku | FCBGA (GNZ) | 548 | 40 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AGNZ6 | ACTIVE | 37.20 | 1ku | FCBGA (GNZ) | 548 | 40 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AGNZ7 | ACTIVE | 52.25 | 1ku | FCBGA (GNZ) | 548 | 40 | 253 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TMS320DM642AGNZA5 | ACTIVE | 40.60 | 1ku | FCBGA (GNZ) | 548 | 40 | 423 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AGNZA6 | ACTIVE | 44.65 | 1ku | FCBGA (GNZ) | 548 | 40 | 3 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AZDK5 | ACTIVE | 33.80 | 1ku | FCBGA (ZDK) | 548 | 60 | 14 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AZDK6 | ACTIVE | 37.20 | 1ku | FCBGA (ZDK) | 548 | 60 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AZDK7 | ACTIVE | 52.25 | 1ku | FCBGA (ZDK) | 548 | 60 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AZDKA5 | ACTIVE | 40.60 | 1ku | FCBGA (ZDK) | 548 | 60 | 10 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AZDKA6 | ACTIVE | 44.65 | 1ku | FCBGA (ZDK) | 548 | 60 | 41 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AZNZ5 | ACTIVE | 33.80 | 1ku | FCBGA (ZNZ) | 548 | 40 | >5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AZNZ6 | ACTIVE | 37.20 | 1ku | FCBGA (ZNZ) | 548 | 40 | 1K - 5K | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TMS320DM642AZNZ7 | ACTIVE | 52.25 | 1ku | FCBGA (ZNZ) | 548 | 40 | 325 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642AZNZA5 | ACTIVE | 40.60 | 1ku | FCBGA (ZNZ) | 548 | 40 | 1K - 5K | 1k quantity lead time: In stock | Not Available | | TMS320DM642AZNZA6 | ACTIVE | 44.65 | 1ku | FCBGA (ZNZ) | 548 | 40 | 49 | Typical lead time for 1k quantity: 4 to 8 weeks | Not Available | | TMS320DM642GDK600 | | FC/CSP (GDK) | 548 | >5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642GDK720 | | FC/CSP (GDK) | 548 | 831 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320DM642GDKA500 | | FC/CSP (GDK) | 548 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642GNZ500 | | FCBGA (GNZ) | 548 | 277 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320DM642GNZA500 | | FCBGA (GNZ) | 548 | 43 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320DM642ZDK500 | | FCBGA (ZDK) | 548 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part# | Name | Product Family | Comments |
|---|---|---|---|
| TLV320AIC33 | Low-Power Stereo CODEC with 10 Inputs, 7 Outputs, HP/Speaker Amplifier and Enhanced Digital Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TVP5160 | NTSC/PAL/SECAM/Component 10-bit Digital Video Decoder with MacrovisionTM Detection, 3D-YC/5-Line Com | VIDEO AND IMAGING - VIDEO ENCODERS / DECODERS | |
| PCM3793A | Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| TLV320AIC12K | Low-Power Mono Voice Band CODEC with 8-ohm Speaker Amplifier | AUDIO CONVERTER AND CODEC - Audio CODEC | |
| PTH08T230W | 6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans | PLUG-IN POWER MODULE - NON-ISOLATED POL | |
| PTH08080W | 2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module | PLUG-IN POWER MODULE - NON-ISOLATED POL | |
| TPS5130 | Triple Synchronous Buck Controller with LDO Controller | DC/DC CONTROLLER (EXTERNAL SWITCH) - MULTIPLE-OUTPUT SWITCHING CONTROLLER | |
| TPS54110 | 3V to 6V Input, 1.5A Synchronous Step-Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS54610 | 3V to 6V, 6A Synchronous Step Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS5410 | 5.5V to 36V Input, 1A, 500kHz Step Down Converter | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS54550 | 4.5V to 20V Input, 5A Synchronous Step-Down Converter with Low-Side FET Gate Driver | DC/DC CONVERTER (INTEGRATED SWITCH) - STEP-DOWN REGULATOR | |
| TPS79618 | Single Output LDO, 1.0A, Fixed(1.8V), Low Noise, High PSRR | LINEAR REGULATORS - SINGLE CHANNEL LDO | |
| TPS73201 | Single Output LDO, 250mA, Adj.(1.2 to 5.5V), Low Noise, Fast Transient Response | LINEAR REGULATORS - SINGLE CHANNEL LDO |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1260 | 12 Oct 2010 |
Application Notes (63)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 535 | 06 Oct 2011 | 4,292 | |||
| Multiple Files | 27 Jan 2010 | 1,170 | |||
| 241 | 17 Nov 2008 | 516 | |||
| Multiple Files | 19 Aug 2008 | 608 | |||
| 833 | 04 Sep 2007 | 1,005 | |||
| 141 | 29 Jun 2007 | 569 | |||
| 79 | 07 Jun 2007 | 451 | |||
| 127 | 20 May 2007 | 1,071 | |||
| 197 | 25 Oct 2005 | 985 | |||
| 310 | 20 Oct 2005 | 1,407 | |||
| Multiple Files | 18 Feb 2005 | 657 | |||
| Multiple Files | 27 Sep 2004 | 650 | |||
| 1426 | 31 Aug 2004 | 564 | |||
| 129 | 31 Aug 2004 | 1,219 | |||
| 57 | 16 Jul 2004 | 773 | |||
| 168 | 16 Jul 2004 | 431 | |||
| 157 | 16 Jul 2004 | 331 | |||
| 154 | 16 Jul 2004 | 359 | |||
| 168 | 16 Jul 2004 | 388 | |||
| Multiple Files | 03 May 2004 | 908 | |||
| Multiple Files | 03 May 2004 | 799 | |||
| 185 | 26 Apr 2004 | 1,030 | |||
| 96 | 21 Apr 2004 | 572 | |||
| Multiple Files | 08 Mar 2004 | 2,724 | |||
| 269 | 05 Mar 2004 | 884 | |||
| 109 | 14 Oct 2003 | 429 | |||
| Multiple Files | 10 Oct 2003 | 411 | |||
| 222 | 31 Aug 2003 | 437 | |||
| 244 | 31 Aug 2003 | 406 | |||
| 717 | 31 Aug 2003 | 431 | |||
| 230 | 31 Aug 2003 | 603 | |||
| 216 | 31 Aug 2003 | 403 | |||
| 209 | 31 Aug 2003 | 388 | |||
| 238 | 31 Aug 2003 | 387 | |||
| 220 | 31 Aug 2003 | 372 | |||
| 358 | 14 Aug 2003 | 557 | |||
| 80 | 30 Jun 2003 | 606 | |||
| 191 | 25 Jun 2003 | 377 | |||
| 301 | 15 Apr 2003 | 2,045 | |||
| Multiple Files | 04 Jun 2002 | 543 | |||
| 248 | 17 Apr 2002 | 518 | |||
| 89 | 02 Apr 2002 | 721 | |||
| Multiple Files | 13 Feb 2002 | 747 | |||
| 129 | 13 Dec 2001 | 502 | |||
| Multiple Files | 31 Oct 2001 | 472 | |||
| Multiple Files | 24 Oct 2001 | 986 | |||
| 309 | 30 Sep 2001 | 528 | |||
| 261 | 30 Sep 2001 | 410 | |||
| Multiple Files | 31 Aug 2001 | 613 | |||
| 272 | 31 Aug 2001 | 445 | |||
| 118 | 31 Aug 2001 | 513 | |||
| 129 | 15 Aug 2001 | 2,441 | |||
| Multiple Files | 23 Jul 2001 | 464 | |||
| Multiple Files | 10 Jul 2001 | 592 | |||
| Multiple Files | 30 Jun 2001 | 629 | |||
| 311 | 21 Jun 2001 | 461 | |||
| Multiple Files | 21 May 2001 | 477 | |||
| 172 | 12 Sep 2000 | 991 | |||
| 313 | 11 Sep 2000 | 584 | |||
| 150 | 02 Feb 2000 | 397 | |||
| 50 | 31 Jan 2000 | 950 | |||
| Multiple Files | 07 Dec 1999 | 735 | |||
| 93 | 08 Sep 1999 | 1,550 |
User Guides (22)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 1166 | 04 Jan 2012 | 3,958 | |||
| 1247 | 12 Nov 2010 | 1,033 | |||
| 2780 | 30 Jul 2010 | 4,984 | |||
| 203 | 01 Jul 2009 | 2,667 | |||
| 1005 | 20 Nov 2008 | 1,457 | |||
| 1142 | 11 Apr 2007 | 2,196 | |||
| 315 | 26 Mar 2007 | 1,101 | |||
| 483 | 25 Jan 2007 | 697 | |||
| 663 | 14 Dec 2006 | 2,659 | |||
| 1139 | 15 Nov 2006 | 1,646 | |||
| 228 | 28 Feb 2006 | 758 | |||
| 361 | 01 Jan 2006 | 1,272 | |||
| 120 | 01 Mar 2005 | 667 | |||
| 167 | 25 Jan 2005 | 944 | |||
| 4285 | 13 Aug 2004 | 2,478 | |||
| 975 | 26 Mar 2004 | 660 | |||
| 212 | 25 Mar 2004 | 1,192 | |||
| 171 | 31 Jul 2003 | 1,507 | |||
| 241 | 26 Jun 2003 | 627 | |||
| Multiple Files | 05 May 2003 | 1,352 | |||
| 524 | 13 Sep 2002 | 462 | |||
| 192 | 30 Jan 2001 | 1,127 |
White Papers (4)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 330 | 19 May 2011 | 3,286 | ||
| 150 | 28 Aug 2009 | 1,603 | ||
| 207 | 28 Aug 2009 | 1,799 | ||
| 136 | 10 Jul 2007 | 485 |
More Literature (6)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 220 | 01 Oct 2008 | 1,240 | ||
| 126 | 04 Apr 2007 | 676 | ||
| 127 | 30 Aug 2005 | 454 | ||
| 39 | 01 Mar 2004 | 180 | ||
| 219 | 05 Nov 2003 | 453 | ||
| 133 | 31 Jul 2003 | 417 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Wikis
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Using Linux GDB debugger on our OMAP/DaVinci platforms
Join this session to step through lab instructions detailing how to use Linux GDB debugger. |
On-Line Training | On Demand |
|
Power and Thermal Considerations for TI’s DM6467 and C6474
As integrated circuit components become more complex,..... |
On-Line Training | On Demand |
|
Implementing Encoding/Decoding High Definition Codecs
Encoding/decoding HD content along with info on available libraries to reduce time to market for video apps. |
On-Line Training | On Demand |
|
SYS/BIOS On-line Training
This on-line training is designed to introduce users to real time operating systems and the SYS/BIOS product in particular. |
On-Line Training | On Demand |
|
Exploring Windows® Embedded CE 6.0 by Bsquare
Windows Embedded CE 6.0 is a componentized real-time operating system designed to power embedded devices... |
On-Line Training | On Demand |



