Datasheet
- TMS320F243, TMS320F241 DSP Controllers (Rev. D)
(PDF , 1463 KB) 28 Feb 2006 - TMS320F243 and TMS320F241 DSP Controllers Silicon Errata (Silicon Revision 2.1) (Rev. G)
(PDF , 178 KB) 25 Feb 2002 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TMS320LF2407A eZdsp Starter Kit (DSK) | TMDSEZD2407 | Evaluation Modules & Boards |
Software (14)
| Name | Part# | Type |
|---|---|---|
| LF240x Motor-Specific Software Solutions | APSLF240X | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| C24x Fast Fourier Transform (FFT) Library | SPRC069 | Software Libraries |
| C24x Filter Library | SPRC072 | Software Libraries |
| C24x Fixed-Point Math Library | SPRC068 | Software Libraries |
| C24x Signal Generator Library | SPRC071 | Software Libraries |
| C24x Software Test Bench (STB) Library | SPRC070 | Software Libraries |
|
Download C24x Fast Fourier Transforms (FFT) Library (ZIP 1723 KB ) 205 views, 26 Feb 2004 |
||
|
Download TMS320F241/F243 Flash Utilities (ZIP 925 KB ) 522 views, 14 Nov 2003 |
||
|
Download C24x Signal Generator Library (ZIP 1456 KB ) 46 views, 13 May 2002 |
||
|
Download C24x Software Test Bench (STB) Library (ZIP 171 KB ) 50 views, 13 May 2002 |
||
|
Download C24x Fixed-Point Math Library (ZIP 1930 KB ) 108 views, 09 May 2002 |
||
Development Tools (6)
| Name | Part# | Type |
|---|---|---|
| LF240x Flash Tools | FTLF240X | Flash Programming Tools |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | JTAG Emulators/ Analyzers |
| XDS100 Emulators | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v3 - for F24x/C24x devices | CCSTUDIO3 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Replaced By | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320F243PGE | | 16.45 | 100u | LQFP (PGE) | 144 | View | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320F243PGEA | | TMS320F2808PZA | -40 to 85 | 16.45 | 100u | LQFP (PGE) | 144 | View | 615 | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320F243PGES | | -40 to 125 | Contact Distributor | LQFP (PGE) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-bit Real-time Control MCUs - C28x Fixed-point MCUs | The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1463 | 28 Feb 2006 |
Application Notes (29)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 180 | 05 Jul 2012 | 5,011 | |||
| 423 | 19 Aug 2008 | 3,559 | |||
| 297 | 19 Jul 2005 | 1,566 | |||
| Multiple Files | 17 Apr 2003 | 709 | |||
| 57 | 07 Apr 2003 | 1,252 | |||
| Multiple Files | 11 Jul 2002 | 689 | |||
| Multiple Files | 10 Jul 2002 | 2,627 | |||
| Multiple Files | 15 Apr 2002 | 961 | |||
| 99 | 17 Aug 2001 | 1,525 | |||
| 85 | 30 May 2001 | 862 | |||
| 499 | 06 Sep 2000 | 787 | |||
| 47 | 21 Feb 2000 | 552 | |||
| 129 | 29 Nov 1999 | 712 | |||
| 246 | 30 Oct 1999 | 1,573 | |||
| 236 | 04 Oct 1999 | 1,088 | |||
| 306 | 21 Sep 1999 | 5,438 | |||
| 995 | 07 Sep 1999 | 1,239 | |||
| 36 | 16 Aug 1999 | 923 | |||
| 539 | 12 Aug 1999 | 1,028 | |||
| 39 | 04 Aug 1999 | 625 | |||
| 138 | 29 Apr 1999 | 2,154 | |||
| 29 | 29 Apr 1999 | 551 | |||
| 97 | 01 Apr 1998 | 2,244 | |||
| 338 | 01 Jan 1998 | 757 | |||
| 340 | 01 Jun 1997 | 917 | |||
| 112 | 01 Jan 1997 | 1,696 | |||
| 157 | 01 Jan 1997 | 918 | |||
| 210 | 01 Jan 1996 | 2,032 | |||
| 183 | 01 Jan 1996 | 2,139 |
User Guides (7)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 35 | 19 Feb 2003 | 723 | |||
| 44 | 09 Jul 2002 | 615 | |||
| 10 | 01 Jul 2002 | 695 | |||
| 1439 | 30 Oct 1999 | 653 | |||
| 1350 | 31 Mar 1999 | 1,641 | |||
| 354 | 01 Sep 1998 | 993 | |||
| 179 | 01 Apr 1996 | 684 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 391 | 15 Sep 2004 | 1,256 | ||
| 131 | 23 Jul 2004 | 839 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 