TMS320F28069
(ACTIVE) Piccolo Microcontroller

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available Contact Distributor TMS320F28069PFPS ACTIVE   8.85 | 1ku HTQFP (PFP) | 80 View 96 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TMS320F28069PNT ACTIVE   7.90 | 1ku LQFP (PN) | 80 View 119 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TMS320F28069PZPQ ACTIVE   10.85 | 1ku HTQFP (PZP) | 100 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320F28069PZPS ACTIVE   9.40 | 1ku HTQFP (PZP) | 100 View 90 140 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor TMS320F28069PZT ACTIVE   8.45 | 1ku LQFP (PZ) | 100   90 No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available Contact Distributor TMS320F28069UPFPS PREVIEW   9.15 | 1ku HTQFP (PFP) | 80 View 1000 No Stock For lead times contact TI Authorized Distributor or local TI sales office
TMX320F28069PNA ACTIVE -40 to 85 7.90 | 1ku LQFP (PN) | 80 View 1 166 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
TMX320F28069PZA ACTIVE -40 to 85 8.45 | 1ku LQFP (PZ) | 100     48 For lead times contact TI Authorized Distributor or local TI sales office
TMX320F28069UPFPA ACTIVE   9.85 | 1ku HTQFP (PFP) | 80 View 1 No Stock Typical lead time for 1k quantity: 4 to 8 weeks
TMX320F28069UPZPA ACTIVE   10.50 | 1ku HTQFP (PZP) | 100 View 1 No Stock For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Related Products

Part# Name Product Family Comments
TPS75005   Dual, 500mA Low-Dropout Regulators and Triple Voltage Rail Monitor   LINEAR REGULATORS - DUAL CHANNEL LDO   Dual 3.3V and 1.9/1.8V 500mA Rails with 3 supervisors and sequencing for C2000    
TPS73534   Single Output LDO, 500mA, Fixed (3.4V), Low Quiescent Current, Low Noise, High PSRR   LINEAR REGULATORS - SINGLE CHANNEL LDO   3.4V 500mA LDO    
TPS73619   Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection   LINEAR REGULATORS - SINGLE CHANNEL LDO   1.9V 400mA LDO    

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1932 17 May 2012

Application Notes (23)

Title Abstract Type Size (KB) Date Views
PDF 546 07 Feb 2012 6,785
Multiple Files   02 Feb 2012 7,898
PDF 129 17 Jan 2012 1,619
PDF 1641 06 Dec 2011 3,008
PDF 1434 15 Nov 2011 4,678
Multiple Files   14 Mar 2011 907
PDF 105 01 Mar 2011 1,041
PDF 905 26 Jan 2011 8,339
Multiple Files   16 Nov 2009 1,801
Multiple Files   21 Sep 2009 3,142
PDF 228 20 Jul 2009 1,475
PDF 125 15 Apr 2009 2,617
Multiple Files   09 Sep 2008 5,875
PDF 423 19 Aug 2008 4,657
Multiple Files   14 May 2008 1,540
Multiple Files   31 Mar 2008 2,832
Multiple Files   25 Oct 2007 1,391
PDF 240 25 Oct 2007 5,959
Multiple Files   18 Sep 2007 1,388
Multiple Files   26 Jul 2007 2,106
PDF 1661 07 Mar 2006 2,244
Multiple Files   02 May 2003 1,337
PDF 185 30 Oct 2001 1,407

Selection & Solution Guides (2)

Software & Tools

Models (2)

Title Category Type Size (KB) Date Views
F28069, F28068, F28067, F28066, F28065, F28064, F28063, F28062 PZ/PZP BSDL Model BSDL Model ZIP 3 KB 09 Sep 2011 246 views
F28069, F28068, F28067, F28066, F28065, F28064, F28063, F28062 PN/PFP BSDL Model BSDL Model ZIP 3 KB 09 Sep 2011 272 views

Design Kits & Evaluation Modules (31)

Name Part# Type
C2000 ACDC Developer's Kit Application Software SPRC711 Application Software
C2000 Experimenter Kit Application Software SPRC675 Application Software
F280x ACI3_1:Three Phase ACI Control with Constant V/Hz SPRC194 Application Software
F280x ACI3_3:Sensored Indirect Flux Vector Control of Three-Phase ACI Motor SPRC207 Application Software
F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI Motor SPRC195 Application Software
F280x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall Sensors SPRC213 Application Software
F280x BLDC3_2: Sensorless trapezoidal drive of BLDC Motor SPRC196 Application Software
F280x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without Index SPRC214 Application Software
F280x Digital Motor Control Library SPRC215 Application Software
F280x PMSM3_1: Sensored Field Oriented Control of 3-phase PMSM Using QEP SPRC210 Application Software
F280x PMSM3_2: 3-Phase Sensorless Field Orented Control SPRC197 Application Software
F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using Resolver SPRC211 Application Software
F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEP SPRC212 Application Software
Piccolo A controlCARD Hardware Developer's Package SPRC830 Application Software
Resonant DC/DC Developer's Kit Software TMDSDCRESKIT Application Software
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO Code Composer Studio(TM) IDE
C2000 Piccolo MCU AC LED Lighting & Communications Kit TMDSIACLEDCOMKIT Development Boards/EVMs
C2000 Power Line Communications Add-on Kit TMDSPLCMODA-P3X Development Boards/EVMs
F28069 Piccolo Experimenter Kit TMDXDOCK28069 Development Boards/EVMs
F28069 Piccolo controlSTICK TMDX28069USB Development Boards/EVMs
Piccolo TMS320F28069 Isolated controlCARD TMDXCNCD28069ISO Development Boards/EVMs
Piccolo controlCARD TMDSCNCD28027 Development Boards/EVMs
F28069 Piccolo controlCARD TMDXCNCD28069 Development Platforms
Piccolo controlSTICK Software SPRC835 Development Platforms
Adaptive Clocking JTAG Emulator Adapters TMDSADP Emulators/Analyzers
XDS100 Emulators XDS100 Emulators/Analyzers
XDS510 Class Emulators XDS510 Emulators/Analyzers
XDS560 Class High Speed Emulators XDS560 Emulators/Analyzers
TMS320F2802x Flash APIs SPRC848 Flash Tools
C28x Communications Driver Library SPRC183 Signal Processing Libraries
Three Phase BLDC Motor Kit with DRV8312 and Piccolo MCU DRV8312-C2-KIT Starter Kits

Software & Development Tools (2)

Name Part# Type
controlSUITE CONTROLSUITE Device Drivers
SYS/BIOS Real-Time Operating System (RTOS) SYSBIOS Operating Systems (OS/RTOS)

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals.
1-Day Workshops   Tue, 05 Jun 2012 - Tue, 10 Jul 2012  
Piccolo Control Law Accelerator (CLA) Technical Overview
This is technical overview of the Piccolo TMS320F2803x Control Law Accelerator (CLA.
Video   On Demand  
Taking Energy Efficiency to the Next Level
This video discusses how the TMS320F2802x/F2803x Piccolo™ microcontrollers take energy efficiency to the next level.
Video   On Demand  
Demo of TI's Motor Control Industrial Automation System Solution
TI’s Industrial Automation demo showcases a full solution including Human Machine Interface (HMI).
On-Line Training   On Demand  
F2808 and F28335 Experimenter’s Kit Quick Start Video
This video shows how to get started using the F2808 Experimenter’s Kit and the F28335 Experimenter’s Kit.
Video   On Demand  

Click Here