Datasheet
- TMS320LF2407A, LF2406A, LF2403A, LF2402A LC2406A,LC2404A,LC2403A, LC2402A DSP (Rev. L)
(PDF , 1739 KB) 26 Sep 2007 - TMS320LC2406A, TMS320LC2404A, TMS320LC2402A DSP Controllers Silicon Errata (Rev. C)
(PDF , 123 KB) 02 Jun 2004 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | TMS320LC2404APZA | NRND | -40 to 85 | Contact Distributor | LQFP (PZ) | 100 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMS320LC2404APZS | NRND | -40 to 125 | Contact Distributor | LQFP (PZ) | 100 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1739 | 26 Sep 2007 |
Application Notes (22)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 180 | 05 Jul 2012 | 5,134 | |||
| 297 | 19 Jul 2005 | 1,164 | |||
| 57 | 07 Apr 2003 | 1,012 | |||
| Multiple Files | 11 Jul 2002 | 561 | |||
| Multiple Files | 10 Jul 2002 | 2,643 | |||
| Multiple Files | 15 Apr 2002 | 852 | |||
| 99 | 17 Aug 2001 | 1,217 | |||
| 85 | 30 May 2001 | 801 | |||
| 499 | 06 Sep 2000 | 723 | |||
| 129 | 29 Nov 1999 | 679 | |||
| 246 | 30 Oct 1999 | 1,142 | |||
| 236 | 04 Oct 1999 | 1,151 | |||
| 306 | 21 Sep 1999 | 4,091 | |||
| 995 | 07 Sep 1999 | 1,418 | |||
| 36 | 16 Aug 1999 | 866 | |||
| 539 | 12 Aug 1999 | 777 | |||
| 39 | 04 Aug 1999 | 544 | |||
| 138 | 29 Apr 1999 | 2,013 | |||
| 335 | 01 Aug 1998 | 1,629 | |||
| 97 | 01 Apr 1998 | 2,060 | |||
| 340 | 01 Jun 1997 | 897 | |||
| 112 | 01 Jan 1997 | 1,713 |
User Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 10 | 01 Jul 2002 | 629 | ||
| 1350 | 31 Mar 1999 | 1,584 | ||
| 179 | 01 Apr 1996 | 619 |
More Literature (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 267 | 19 Apr 2012 | 2,140 | ||
| 391 | 15 Sep 2004 | 1,009 | ||
| 131 | 23 Jul 2004 | 786 |
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TMS320LF2407A eZdsp Starter Kit (DSK) | TMDSEZD2407 | Evaluation Modules & Boards |
Software (14)
| Name | Part# | Type |
|---|---|---|
| LF240x Motor-Specific Software Solutions | APSLF240X | Application Software & Frameworks |
| Advanced Encryption Standard | AES-128 | Software Codecs |
| Data Encryption Standard | DES_102612 | Software Codecs |
| Secure Hash Standard | SAH-256 | Software Codecs |
| C24x Fast Fourier Transform (FFT) Library | SPRC069 | Software Libraries |
| C24x Filter Library | SPRC072 | Software Libraries |
| C24x Fixed-Point Math Library | SPRC068 | Software Libraries |
| C24x Signal Generator Library | SPRC071 | Software Libraries |
| C24x Software Test Bench (STB) Library | SPRC070 | Software Libraries |
|
Download F24x ACI3_2:3-Phase Sensorless MRAS control with Constant V/Hz (ZIP 1801 KB ) 41 views, 03 Feb 2006 |
||
|
Download C24x Fast Fourier Transforms (FFT) Library (ZIP 1723 KB ) 194 views, 26 Feb 2004 |
||
|
Download C24x Signal Generator Library (ZIP 1456 KB ) 47 views, 13 May 2002 |
||
|
Download C24x Software Test Bench (STB) Library (ZIP 171 KB ) 50 views, 13 May 2002 |
||
|
Download C24x Fixed-Point Math Library (ZIP 1930 KB ) 102 views, 09 May 2002 |
||
Development Tools (6)
| Name | Part# | Type |
|---|---|---|
| LF240x Flash Tools | FTLF240X | Flash Programming Tools |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | JTAG Emulators/ Analyzers |
| XDS100 Emulators | XDS100 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v3 - for F24x/C24x devices | CCSTUDIO3 | SW Development Tools, IDEs, Compilers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Support & Community
Wikis
| Topics | Category | Last modified | Views |
|---|---|---|---|
| TMS320C2000 Motor Control Primer | C2000, Development Tools for C2000, C2000 Applications | 06 Sep 2012 12:00 AM | 87,469 |
| C2000 Getting Started with Code Composer Studio v5 | Development Tools for C2000, C2000 281x, C2000, Code Composer Studio v5 | 20 Dec 2011 12:00 AM | 39,513 |
| C28x Code Generation Tips and Tricks | Development Tools for C2000, C2000, Compiler, FAQ | 02 May 2013 12:00 AM | 43,465 |
| C2000 LaunchPad | C2000, Development Tools for C2000 | 28 Jan 2013 12:00 AM | 14,423 |
| C2000 Getting Started with Code Composer Studio v4 | Code Composer Studio v4, C2000, C2000 281x, Development Tools for C2000 | 22 Aug 2011 12:00 AM | 91,352 |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| C2000 controlSUITE Real-world software for real-time control | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Controlling the Power Stage with Feedback | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Driving the Power Stage with PWM Waveforms | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Introduction to Digital Power Supply Design | Recorded Content | On Demand |
| C2000™ Digital Power Supply Workshop: Tuning the Loop and Conclusion | Recorded Content | On Demand |
See More Training & Events

Cart 