TMS320LC549
(NRND) Digital Signal Processor

Description &
Features
Sample &
Buy
Technical
Documents
Software &
Tools
Support & Community

Software & Tools

Models (2)

Title Category Type Size (KB) Date Views
LC549 GGU BSDL Model BSDL Model ZIP 4 KB 09 May 2002 39 views
LC549 PGE BSDL Model BSDL Model ZIP 4 KB 09 May 2002 38 views

Design Kits & Evaluation Modules (1)

Name Part# Type
TMS320C5416 DSP Starter Kit (DSK) TMDSDSK5416 Evaluation Modules & Boards

Software (2)

Name Part# Type
TMS320C54x Chip Support Library SPRC132 Software Libraries
TMS320C54x DSP Library SPRC099 Software Libraries

Development Tools (4)

Name Part# Type
C54x UNIX Simulator TMDS324L551-09 Circuit Design & Simulation
XDS200 Emulators XDS200 JTAG Emulators/ Analyzers
XDS560 Class High Speed Emulators XDS560 JTAG Emulators/ Analyzers
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 CCSTUDIO SW Development Tools, IDEs, Compilers

Buy

Free Samples Buy from Authorized Distributors Part # Status Replaced By Price | QTY Package | Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
TMS320LC549GGU-66 OBSOLETE TMS320VC5506PGE Contact Distributor BGA MICROSTAR (GGU) | 144 View   >5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320LC549GGU-80 OBSOLETE TMS320VC5506PGE Contact Distributor BGA MICROSTAR (GGU) | 144 View   1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available Not Available TMS320LC549GGUR-80 OBSOLETE   Contact Distributor BGA MICROSTAR (GGU) | 144 View   No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320LC549PGE-66 NRND TMS320VC5506PGE 29.10 | 1ku LQFP (PGE) | 144 View 60 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
TMS320LC549PGE-80 NRND TMS320VC5506PGE 29.10 | 1ku LQFP (PGE) | 144 View 1 303 For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 812 30 Jan 2000

Application Notes (1)

Title Abstract Type Size (KB) Date Views
PDF 9154 25 Jun 1998 393

User Guides (1)

Title Type Size (KB) Date Views
PDF 305 03 May 2000 230

Support & Community


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Technical Overview of the Ultra-low power C5505 Recorded Content   On Demand  
SYS/BIOS Online Training: Introduction to real time operating systems and SYS/BIOS Recorded Content   On Demand  
SYS/BIOS Online Training: Hardware Interrupts and the Idle thread Recorded Content   On Demand  
SYS/BIOS Online Training: Tasks Recorded Content   On Demand  
C6000 Embedded Design Workshop Using SYS/BIOS In-Person   14 May 2013  -  17 May 2013  


See More Training & Events
Click Here