Datasheet
- TMS320LF2407, TMS320LF2406, TMS320LF2402 DSP Controllers (Rev. I)
(PDF , 1535 KB) 11 Sep 2003 - TMS320LF2407 DSP Controller Silicon Errata (Silicon Rev 1.0,1.1,1.2,1.3,1.4,1.6) (Rev. K)
(PDF , 188 KB) 11 Jul 2003 - View All Technical Documents
Sample & Buy
| Free Samples | Buy Now | Part# | Status | Replaced By | Temp (oC) | Package|Pins | Distributor Inventory | TI 1k Lead Time | Not Available | Not Available | TMS320LF2407PGEA | | -40 to 85 | LQFP (PGE) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | TMS320LF2407PGES | | -40 to 125 | LQFP (PGE) | 144 | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Not Available | TMX320LF2407APGE | | TMS320F28232PGFA | LQFP (PGE) | 144 | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1535 | 11 Sep 2003 |
Application Notes (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 157 | 01 Jan 1997 | ||||
| 183 | 01 Jan 1996 |
Software & Tools
Design Kits & Evaluation Modules (10)
| Name | Part# | Type |
|---|---|---|
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v3 - for F24x/C24x devices | CCSTUDIO3 | Code Composer Studio(TM) IDE |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | Code Composer Studio(TM) IDE |
| Adaptive Clocking JTAG Emulator Adapters | TMDSADP | Emulators/Analyzers |
| XDS100 Emulators | XDS100 | Emulators/Analyzers |
| XDS510 Class Emulators | XDS510 | Emulators/Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | Emulators/Analyzers |
| LF240x Flash Tools | FTLF240X | Flash Tools |
| TMS320LF240x/LF240xA Flash API | SPRC141 | Flash Tools |
| TMS320LF2401A eZdsp Starter Kit (DSK) | TMDSEZD2401 | Starter Kits |
| TMS320LF2407A eZdsp Starter Kit (DSK) | TMDSEZD2407 | Starter Kits |
Software & Development Tools (2)
| Name | Part# | Type |
|---|---|---|
| LF240x Motor-Specific Software Solutions | APSLF240X | Application-Specific Libraries |
| controlSUITE | CONTROLSUITE | Device Drivers |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Getting Started with StellarisWare and the ARM Cortex-M4F Workshop
A hands-on overview of TI's Stellaris ARM Cortex M4F-based microcontrollers emphasizing tools, architecture and peripherals. |
1-Day Workshops | Wed, 23 May 2012 - Tue, 10 Jul 2012 |
|
In-depth Design and Programming with C2000 Microcontrollers
Attend this workshop to save weeks of development time. Focus on F2806x common features/peripherals of Piccolo and Delfino |
Multi-Day Workshops | Tue, 12 Jun 2012 - Thu, 02 Aug 2012 |
|
In-depth Digital Power Supply Workshop sponsored by Biricha Digital Power Ltd.
Digital Power workshop based on the C2000 family of fixed point microcontrollers |
Multi-Day Workshops | Tue, 19 Jun 2012 - Thu, 08 Nov 2012 |
|
C2000 CLA C Compiler 4-part Training Series
This online training series will teach you the details necessary to utilize the Control Law Accelerator (CLA) |
On-Line Training | On Demand |
|
C2000 Online One-Day Workshop
This one-day workshop is a hands-on technical course based on the Piccolo F28069 device. |
On-Line Training | On Demand |



