Datasheet
- TMS320TCI6618 Communications Infrastructure KeyStone SoC (Rev. D)
(PDF , 2398 KB) 07 Mar 2012 - TMS320TCI6618 Communications Infrastructure KeyStone SoC Errata(Rev 1.0 & 2.0) (Rev. C)
(PDF , 1055 KB) 15 May 2012 - View All Technical Documents
Models (3)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TMS320TCI6618 CYP BSDL Model (Silicon Revision 2.0) | BSDL Model | ZIP | 22 KB | 17 Apr 2012 | |
| TMS320TCI6618 CYP BSDL Model (Silicon Revision 1.0) (Rev. A) | BSDL Model | ZIP | 22 KB | 19 Oct 2011 | |
| TMS320TCI6616/18 CYP IBIS Model (Rev. C) | IBIS Model | ZIP | 2049 KB | 22 Feb 2012 |
TI Design Network (1)
Showing 1 of 0 Software and Tools | View all
| Name | Company | Headquarters Location | Type |
|---|---|---|---|
| 3L Diamond C6000 | 3L Ltd | United Kingdom | Operating Systems (OS/RTOS) |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2398 | 07 Mar 2012 |
Application Notes (14)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 3136 | 30 Mar 2012 | ||||
| Multiple Files | 16 Jan 2012 | ||||
| 320 | 13 Dec 2011 | ||||
| 594 | 22 Nov 2011 | ||||
| 177 | 09 Nov 2011 | ||||
| 760 | 21 Sep 2011 | ||||
| 1344 | 06 Apr 2011 | ||||
| 293 | 11 Feb 2011 | ||||
| 1523 | 09 Nov 2010 | ||||
| 385 | 09 Nov 2010 | ||||
| 640 | 09 Nov 2010 | ||||
| 585 | 09 Nov 2010 | ||||
| 441 | 09 Nov 2010 | ||||
| 396 | 30 Sep 2009 |
User Guides (35)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2633 | 25 Apr 2012 | ||||
| 430 | 24 Apr 2012 | ||||
| 547 | 30 Mar 2012 | ||||
| 422 | 27 Mar 2012 | ||||
| 443 | 22 Mar 2012 | ||||
| 2229 | 06 Feb 2012 | ||||
| 844 | 20 Dec 2011 | ||||
| 1512 | 20 Dec 2011 | ||||
| 383 | 05 Dec 2011 | ||||
| 1242 | 18 Nov 2011 | ||||
| 255 | 18 Nov 2011 | ||||
| 1072 | 18 Nov 2011 | ||||
| 7833 | 28 Oct 2011 | ||||
| 678 | 15 Oct 2011 | ||||
| 1398 | 13 Oct 2011 | ||||
| 486 | 29 Sep 2011 | ||||
| 862 | 22 Sep 2011 | ||||
| 662 | 02 Sep 2011 | ||||
| 2346 | 12 Aug 2011 | ||||
| 2755 | 28 Jul 2011 | ||||
| 1331 | 25 Jul 2011 | ||||
| 2999 | 25 Jul 2011 | ||||
| 5588 | 15 Jul 2011 | ||||
| 1879 | 08 Jul 2011 | ||||
| 609 | 10 Jun 2011 | ||||
| 1338 | 06 May 2011 | ||||
| 1924 | 18 Nov 2010 | ||||
| 3485 | 09 Nov 2010 | ||||
| 334 | 09 Nov 2010 | ||||
| 255 | 09 Nov 2010 | ||||
| 452 | 09 Nov 2010 | ||||
| 708 | 09 Nov 2010 | ||||
| 584 | 09 Nov 2010 | ||||
| 8635 | 09 Nov 2010 | ||||
| 422 | 02 Nov 2010 |
White Papers (16)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 391 | 23 Feb 2012 | ||||
| 1112 | 23 Feb 2012 | ||||
| 914 | 23 Feb 2012 | ||||
| 1083 | 04 Dec 2011 | ||||
| 130 | 29 Nov 2011 | ||||
| 941 | 17 Jun 2011 | ||||
| 1014 | 17 May 2011 | ||||
| 552 | 25 Apr 2011 | ||||
| 1363 | 11 Feb 2011 | ||||
| 993 | 11 Feb 2011 | ||||
| 729 | 11 Feb 2011 | ||||
| 562 | 21 Dec 2010 | ||||
| 3638 | 09 Nov 2010 | ||||
| 423 | 09 Nov 2010 | ||||
| 2181 | 15 Feb 2010 | ||||
| 2130 | 15 Feb 2010 |
Support and Community
Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.
Training & Events
| Name | Type | Available During |
|---|---|---|
|
Multicore Software Development Kit (MCSDK) Online Training
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices. |
On-Line Training | On Demand |
|
C66x Multicore SOC Online Training for KeyStone Devices
This self-paced training course provides an introduction to the various components that make up the C66x KeyStone devices |
On-Line Training | On Demand |
|
The Ins and Outs of the TI’s Video Interfaces
TI has several embedded-processing solutions tailored for digital video applications. |
On-Line Training | On Demand |
|
Utilizing the Open Source Community for Embedded Processors
The open source development community provides a tremendous resource for getting higher “up the stack” of embedded software. |
On-Line Training | On Demand |
|
Understanding the Elements of Embedded Processors On-Chip Power
Embedded power consumption can vary widely depending on how the on-chip resources are used. |
On-Line Training | On Demand |



