Datasheet
- TMS320UC5402 Fixed-Point Digital Signal Processor (Rev. C)
(PDF , 995 KB) 20 Oct 2008 - TMS320UC5402/TMS320VC5402 Digital Signal Processors Silicon Errata (Rev. D)
(PDF , 117 KB) 10 Apr 2003 - View All Technical Documents
Software & Tools
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TMS320C5416 DSP Starter Kit (DSK) | TMDSDSK5416 | Evaluation Modules & Boards |
Software (2)
| Name | Part# | Type |
|---|---|---|
| TMS320C54x Chip Support Library | SPRC132 | Software Libraries |
| TMS320C54x DSP Library | SPRC099 | Software Libraries |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| C54x UNIX Simulator | TMDS324L551-09 | Circuit Design & Simulation |
| XDS200 Emulators | XDS200 | JTAG Emulators/ Analyzers |
| XDS560 Class High Speed Emulators | XDS560 | JTAG Emulators/ Analyzers |
| Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5 | CCSTUDIO | SW Development Tools, IDEs, Compilers |
Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | TMS320UC5402PGE-80 | ACTIVE | -40 to 100 | 5.84 | 1ku | LQFP (PGE) | 144 | View | 60 | 169 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 995 | 20 Oct 2008 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 301 | 03 Nov 2004 | 516 | |||
| 75 | 11 Nov 2002 | 356 | |||
| 156 | 24 Oct 2002 | 269 | |||
| Multiple Files | 18 Dec 2000 | 193 |
User Guides (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 2156 | 31 Mar 2001 | 1,491 | |||
| 1115 | 31 Jan 2001 | 478 | |||
| 1096 | 31 Jan 2001 | 1,864 | |||
| 1293 | 01 Oct 1996 | 484 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technical Overview of the Ultra-low power C5505 | Recorded Content | On Demand |
| SYS/BIOS Online Training: Introduction to real time operating systems and SYS/BIOS | Recorded Content | On Demand |
| SYS/BIOS Online Training: Hardware Interrupts and the Idle thread | Recorded Content | On Demand |
| SYS/BIOS Online Training: Tasks | Recorded Content | On Demand |
| C6000 Embedded Design Workshop Using SYS/BIOS | In-Person | 14 May 2013 - 17 May 2013 |
See More Training & Events

Cart 